您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Zen Tube
Arkoslight
Powered by
CAD模型選擇
{arkoslight/zen20tube.prj},{NB=A2842122WT - ZEN TUBE 1 MEDIUM 24º 4000K WT},{ORDERNO=A2842122WT - ZEN TUBE 1 MEDIUM 24º 4000K WT},{ANGLE=0},{APPARENT_LOAD=12},{ARKOSLIGHT_APPARENT_LOAD=12},{ARKOSLIGHT_BEAM_ANGLE=24},{ARKOSLIGHT_CCT=4000},{ARKOSLIGHT_LUMINOUS_FLUX=1670},{ARKOSLIGHT_WATTAGE=14.120},{CALCULATE_COEFFICIENT_OF_UTILIZATION=0},{COEFFICIENT_OF_UTILIZATION=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{HOST=5},{LIGHT_SOURCE=0},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROTATION_ANGLE=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{ARKOSLIGHT_COLOR=Textured white},{ARKOSLIGHT_CRI=CRI>90},{ARKOSLIGHT_DIMMING=No Dim},{ARKOSLIGHT_EFFICIENCY=90%},{ARKOSLIGHT_FIXTURE_TYPE=TRACKLIGHTS}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
ⁿ/ₐ
ANGLE
angle
ⁿ/ₐ
APPARENT_LOAD
apparent load
ⁿ/ₐ
ARKOSLIGHT_APPARENT_LOAD
arkoslight_apparent load
ⁿ/ₐ
ARKOSLIGHT_BEAM_ANGLE
arkoslight_beam angle
ⁿ/ₐ
ARKOSLIGHT_CCT
arkoslight_cct
ⁿ/ₐ
ARKOSLIGHT_COLOR
arkoslight_color
ⁿ/ₐ
ARKOSLIGHT_CRI
arkoslight_cri
ⁿ/ₐ
ARKOSLIGHT_DIMMING
arkoslight_dimming
ⁿ/ₐ
ARKOSLIGHT_EFFICIENCY
arkoslight_efficiency
ⁿ/ₐ
ARKOSLIGHT_FIXTURE_TYPE
arkoslight_fixture type
ⁿ/ₐ
ARKOSLIGHT_IES
arkoslight_ies
ⁿ/ₐ
ARKOSLIGHT_IP
arkoslight_ip
ⁿ/ₐ
ARKOSLIGHT_LUMINOUS_FLUX
arkoslight_luminous flux
ⁿ/ₐ
ARKOSLIGHT_MODEL
arkoslight_model
ⁿ/ₐ
ARKOSLIGHT_REFERENCE
arkoslight_reference
ⁿ/ₐ
ARKOSLIGHT_SERIES
arkoslight_series
ⁿ/ₐ
ARKOSLIGHT_WATTAGE
arkoslight_wattage
ⁿ/ₐ
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
ⁿ/ₐ
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
HOST
host
ⁿ/ₐ
LIGHT_SOURCE
light source
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROTATION_ANGLE
rotation angle
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
NAME
name
ⁿ/ₐ
A2842132NT - ZEN TUBE 1 F...
A2842132NT - ZEN TUBE 1 F...
0
12
12
42
4000
Textured black
CRI>90
No Dim
90%
TRACKLIGHTS
A284-21-32 ZEN TUBE 1 12W...
20
1670
ZEN TUBE
A2842132NT
ZEN TUBE
14.120
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
Zen Tube
A2842231NT - ZEN TUBE 2 F...
A2842231NT - ZEN TUBE 2 F...
0
17
17
42
3000
Textured black
CRI>90
No Dim
90%
TRACKLIGHTS
A284-22-31 ZEN TUBE 2 17W...
20
2220
ZEN TUBE
A2842231NT
ZEN TUBE
20.000
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842222NT - ZEN TUBE 2 M...
A2842222NT - ZEN TUBE 2 M...
0
17
17
24
4000
Textured black
CRI>90
No Dim
90%
TRACKLIGHTS
A284-22-22 ZEN TUBE 2 17W...
20
2250
ZEN TUBE
A2842222NT
ZEN TUBE
20.000
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842111WT - ZEN TUBE 1 S...
A2842111WT - ZEN TUBE 1 S...
0
12
12
16
3000
Textured white
CRI>90
No Dim
90%
TRACKLIGHTS
A284-21-11 ZEN TUBE 1 12W...
20
1640
ZEN TUBE
A2842111WT
ZEN TUBE
14.120
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842331NT - ZEN TUBE 3 F...
A2842331NT - ZEN TUBE 3 F...
0
23
23
42
3000
Textured black
CRI>90
No Dim
90%
TRACKLIGHTS
A284-23-31 ZEN TUBE 3 23W...
20
3190
ZEN TUBE
A2842331NT
ZEN TUBE
27.060
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842311WT - ZEN TUBE 3 S...
A2842311WT - ZEN TUBE 3 S...
0
23
23
16
3000
Textured white
CRI>90
No Dim
90%
TRACKLIGHTS
A284-23-11 ZEN TUBE 3 23W...
20
3190
ZEN TUBE
A2842311WT
ZEN TUBE
27.060
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842121WT - ZEN TUBE 1 M...
A2842121WT - ZEN TUBE 1 M...
0
12
12
24
3000
Textured white
CRI>90
No Dim
90%
TRACKLIGHTS
A284-21-21 ZEN TUBE 1 12W...
20
1640
ZEN TUBE
A2842121WT
ZEN TUBE
14.120
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842211NT - ZEN TUBE 2 S...
A2842211NT - ZEN TUBE 2 S...
0
17
17
16
3000
Textured black
CRI>90
No Dim
90%
TRACKLIGHTS
A284-22-11 ZEN TUBE 2 17W...
20
2220
ZEN TUBE
A2842211NT
ZEN TUBE
20.000
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842112NT - ZEN TUBE 1 S...
A2842112NT - ZEN TUBE 1 S...
0
12
12
16
4000
Textured black
CRI>90
No Dim
90%
TRACKLIGHTS
A284-21-12 ZEN TUBE 1 12W...
20
1670
ZEN TUBE
A2842112NT
ZEN TUBE
14.120
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842232WT - ZEN TUBE 2 F...
A2842232WT - ZEN TUBE 2 F...
0
17
17
42
4000
Textured white
CRI>90
No Dim
90%
TRACKLIGHTS
A284-22-32 ZEN TUBE 2 17W...
20
2250
ZEN TUBE
A2842232WT
ZEN TUBE
20.000
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842212WT - ZEN TUBE 2 S...
A2842212WT - ZEN TUBE 2 S...
0
17
17
16
4000
Textured white
CRI>90
No Dim
90%
TRACKLIGHTS
A284-22-12 ZEN TUBE 2 17W...
20
2250
ZEN TUBE
A2842212WT
ZEN TUBE
20.000
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842331WT - ZEN TUBE 3 F...
A2842331WT - ZEN TUBE 3 F...
0
23
23
42
3000
Textured white
CRI>90
No Dim
90%
TRACKLIGHTS
A284-23-31 ZEN TUBE 3 23W...
20
3190
ZEN TUBE
A2842331WT
ZEN TUBE
27.060
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842132WT - ZEN TUBE 1 F...
A2842132WT - ZEN TUBE 1 F...
0
12
12
42
4000
Textured white
CRI>90
No Dim
90%
TRACKLIGHTS
A284-21-32 ZEN TUBE 1 12W...
20
1670
ZEN TUBE
A2842132WT
ZEN TUBE
14.120
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842321NT - ZEN TUBE 3 M...
A2842321NT - ZEN TUBE 3 M...
0
23
23
24
3000
Textured black
CRI>90
No Dim
90%
TRACKLIGHTS
A284-23-21 ZEN TUBE 3 23W...
20
3190
ZEN TUBE
A2842321NT
ZEN TUBE
27.060
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842111NT - ZEN TUBE 1 S...
A2842111NT - ZEN TUBE 1 S...
0
12
12
16
3000
Textured black
CRI>90
No Dim
90%
TRACKLIGHTS
A284-21-11 ZEN TUBE 1 12W...
20
1640
ZEN TUBE
A2842111NT
ZEN TUBE
14.120
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842311NT - ZEN TUBE 3 S...
A2842311NT - ZEN TUBE 3 S...
0
23
23
16
3000
Textured black
CRI>90
No Dim
90%
TRACKLIGHTS
A284-23-11 ZEN TUBE 3 23W...
20
3190
ZEN TUBE
A2842311NT
ZEN TUBE
27.060
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842312WT - ZEN TUBE 3 S...
A2842312WT - ZEN TUBE 3 S...
0
23
23
16
4000
Textured white
CRI>90
No Dim
90%
TRACKLIGHTS
A284-23-12 ZEN TUBE 3 23W...
20
3240
ZEN TUBE
A2842312WT
ZEN TUBE
27.060
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842122WT - ZEN TUBE 1 M...
A2842122WT - ZEN TUBE 1 M...
0
12
12
24
4000
Textured white
CRI>90
No Dim
90%
TRACKLIGHTS
A284-21-22 ZEN TUBE 1 12W...
20
1670
ZEN TUBE
A2842122WT
ZEN TUBE
14.120
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842221NT - ZEN TUBE 2 M...
A2842221NT - ZEN TUBE 2 M...
0
17
17
24
3000
Textured black
CRI>90
No Dim
90%
TRACKLIGHTS
A284-22-21 ZEN TUBE 2 17W...
20
2220
ZEN TUBE
A2842221NT
ZEN TUBE
20.000
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842212NT - ZEN TUBE 2 S...
A2842212NT - ZEN TUBE 2 S...
0
17
17
16
4000
Textured black
CRI>90
No Dim
90%
TRACKLIGHTS
A284-22-12 ZEN TUBE 2 17W...
20
2250
ZEN TUBE
A2842212NT
ZEN TUBE
20.000
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842332NT - ZEN TUBE 3 F...
A2842332NT - ZEN TUBE 3 F...
0
23
23
42
4000
Textured black
CRI>90
No Dim
90%
TRACKLIGHTS
A284-23-32 ZEN TUBE 3 23W...
20
3240
ZEN TUBE
A2842332NT
ZEN TUBE
27.060
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842131WT - ZEN TUBE 1 F...
A2842131WT - ZEN TUBE 1 F...
0
12
12
42
3000
Textured white
CRI>90
No Dim
90%
TRACKLIGHTS
A284-21-31 ZEN TUBE 1 12W...
20
1640
ZEN TUBE
A2842131WT
ZEN TUBE
14.120
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842322WT - ZEN TUBE 3 M...
A2842322WT - ZEN TUBE 3 M...
0
23
23
24
4000
Textured white
CRI>90
No Dim
90%
TRACKLIGHTS
A284-23-22 ZEN TUBE 3 23W...
20
3240
ZEN TUBE
A2842322WT
ZEN TUBE
27.060
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842221WT - ZEN TUBE 2 M...
A2842221WT - ZEN TUBE 2 M...
0
17
17
24
3000
Textured white
CRI>90
No Dim
90%
TRACKLIGHTS
A284-22-21 ZEN TUBE 2 17W...
20
2220
ZEN TUBE
A2842221WT
ZEN TUBE
20.000
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
A2842131NT - ZEN TUBE 1 F...
A2842131NT - ZEN TUBE 1 F...
0
12
12
42
3000
Textured black
CRI>90
No Dim
90%
TRACKLIGHTS
A284-21-31 ZEN TUBE 1 12W...
20
1640
ZEN TUBE
A2842131NT
ZEN TUBE
14.120
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
ZEN TUBE
0
0
0
1
0
https://www.arkoslight.co...
2019
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載