您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Xena Flat
ELECTROZEMPER
Powered by
CAD模型選擇
{electrozemper/xena20flat.prj},{NB=Xena Flat LXF3300FXP},{ORDERNO=Xena Flat LXF3300FXP},{ALIMENTACI_N=230.000},{ALTURA=39},{ANCHURA=114},{APPARENT_LOAD=0},{AUTONOM_A__H_=1},{CALCULATE_COEFFICIENT_OF_UTILIZATION=0},{COEFFICIENT_OF_UTILIZATION=0},{COLOR_FILTER=16777215},{CONSUMO_NP=1.500},{CONSUMO_P=5.500},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=1219.200},{DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT=0},{EMIT_FROM_LINE_LENGTH=190.000},{FLUJO_LUM_NICO=315},{GRADO_DE_PROTECCI_N_IK=4},{GRADO_DE_PROTECCI_N_IP=42},{HOST=5},{INITIAL_COLOR=0},{INITIAL_INTENSITY=0},{LIGHT_LOSS_FACTOR=0},{LIGHT_SOURCE=1},{LONGITUD=260},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
ⁿ/ₐ
ALIMENTACI_N
alimentación
ⁿ/ₐ
ALTURA
altura
ⁿ/ₐ
ANCHURA
anchura
ⁿ/ₐ
APPARENT_LOAD
apparent load
ⁿ/ₐ
AUTONOM_A__H_
autonomía (h)
ⁿ/ₐ
BATER_A
batería
ⁿ/ₐ
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
ⁿ/ₐ
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
ⁿ/ₐ
COLOR_FILTER
color filter
ⁿ/ₐ
CONSUMO_NP
consumo np
ⁿ/ₐ
CONSUMO_P
consumo p
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
ⁿ/ₐ
EMIT_FROM_LINE_LENGTH
emit from line length
ⁿ/ₐ
FLUJO_LUM_NICO
flujo lumínico
ⁿ/ₐ
GRADO_DE_PROTECCI_N_IK
grado de protección ik
ⁿ/ₐ
GRADO_DE_PROTECCI_N_IP
grado de protección ip
ⁿ/ₐ
HOST
host
ⁿ/ₐ
INITIAL_COLOR
initial color
ⁿ/ₐ
INITIAL_INTENSITY
initial intensity
ⁿ/ₐ
LIGHT_LOSS_FACTOR
light loss factor
ⁿ/ₐ
LIGHT_SOURCE
light source
ⁿ/ₐ
LONGITUD
longitud
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PHOTOMETRIC_WEB_FILE
photometric web file
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SISTEMA_DE_CONTROL
sistema de control
ⁿ/ₐ
TILT_ANGLE
tilt angle
ⁿ/ₐ
TIPO
tipo
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
NAME
name
ⁿ/ₐ
Xena Flat LXF3100FCP
Xena Flat LXF3100FCP
230.000
39
114
0
1
Ni-Cd
0
0
16777215
0.600
2.500
0
0
1219.200
-1
0
190.000
100
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3100FCP 100lm 1h (OPAL...
0
1
0
ZC
-90
P/NP
2017
Xena Flat
Xena Flat LXF3300FCP2
Xena Flat LXF3300FCP2
230.000
39
114
0
2
Ni-Cd
0
0
16777215
1.600
5.500
0
0
1219.200
-1
0
190.000
300
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3300FCP2 300lm 2h (OPA...
0
1
0
ZC
-90
P/NP
2017
Xena Flat LXF3300FXP2
Xena Flat LXF3300FXP2
230.000
39
114
0
2
Ni-Cd
0
0
16777215
1.200
5.500
0
0
1219.200
-1
0
190.000
300
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3300FXP2 300lm 2h (OPA...
0
1
0
ZX
-90
P/NP
2017
Xena Flat LXF3150FDP2W
Xena Flat LXF3150FDP2W
230.000
39
114
0
1
Ni-Cd
0
0
16777215
0.000
0.000
0
0
1219.200
-1
0
190.000
125
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3150FDP2W 125lm 2h (OP...
0
1
0
ZDW
-90
P/NP
2017
Xena Flat LXF3400FXP
Xena Flat LXF3400FXP
230.000
39
114
0
1
Ni-Cd
0
0
16777215
1.500
8.600
0
0
1219.200
-1
0
190.000
400
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3400FXP 400lm 1h (OPAL...
0
1
0
ZX
-90
P/NP
2017
Xena Flat LXF3150FDPW
Xena Flat LXF3150FDPW
230.000
39
114
0
1
Ni-Cd
0
0
16777215
0.700
3.000
0
0
1219.200
-1
0
190.000
150
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3150FDPW 150lm 1h (OPA...
0
1
0
ZDW
-90
NP
2017
Xena Flat LXF3150FCP2
Xena Flat LXF3150FCP2
230.000
39
114
0
2
Ni-Cd
0
0
16777215
0.000
0.000
0
0
1219.200
-1
0
190.000
150
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3150FCP2 125lm 2h (OPA...
0
1
0
ZC
-90
P/NP
2017
Xena Flat LXF3150FXP
Xena Flat LXF3150FXP
230.000
39
114
0
1
Ni-Cd
0
0
16777215
1.200
4.000
0
0
1219.200
-1
0
190.000
150
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3150FXP 150lm 1h (OPAL...
0
1
0
ZX
-90
P/NP
2017
Xena Flat LXF3300FDPW
Xena Flat LXF3300FDPW
230.000
39
114
0
1
Ni-Cd
0
0
16777215
1.500
7.200
0
0
1219.200
-1
0
190.000
315
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3300FDPW 315lm 1h (OPA...
0
1
0
ZDW
-90
P/NP
2017
Xena Flat LXF3100CP
Xena Flat LXF3100CP
230.000
39
114
0
1
Ni-Cd
0
0
16777215
1.200
2.000
0
0
1219.200
-1
0
190.000
100
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3100CP 100lm 1h (OPALI...
0
1
0
ZC
-90
P/NP
2017
Xena Flat LXF3400C
Xena Flat LXF3400C
230.000
39
114
0
1
Ni-Cd
0
0
16777215
0.000
2.200
0
0
1219.200
-1
0
190.000
400
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3400C 400lm 1h (OPALIN...
0
1
0
ZC
-90
NP
2017
Xena Flat LXF3300C
Xena Flat LXF3300C
230.000
39
114
0
1
Ni-Cd
0
0
16777215
0.000
2.200
0
0
1219.200
-1
0
190.000
315
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3300C 315lm 1h (OPALIN...
0
1
0
ZC
-90
NP
2017
Xena Flat LXF3400CP
Xena Flat LXF3400CP
230.000
39
114
0
1
Ni-Cd
0
0
16777215
2.000
8.500
0
0
1219.200
-1
0
190.000
400
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3400CP 400lm 1h (OPALI...
0
1
0
ZC
-90
P/NP
2017
Xena Flat LXF3300CP2
Xena Flat LXF3300CP2
230.000
39
114
0
2
Ni-Cd
0
0
16777215
1.600
5.500
0
0
1219.200
-1
0
190.000
300
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3300CP2 300lm 2h (OPAL...
0
1
0
ZC
-90
P/NP
2017
Xena Flat LXF3300FDP2W
Xena Flat LXF3300FDP2W
230.000
39
114
0
2
Ni-Cd
0
0
16777215
0.000
0.000
0
0
1219.200
-1
0
190.000
300
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3300FDP2W 300lm 2h (OP...
0
1
0
ZDW
-90
P/NP
2017
Xena Flat LXF3050C
Xena Flat LXF3050C
230.000
39
114
0
1
Ni-Cd
0
0
16777215
0.000
2.200
0
0
1219.200
-1
0
190.000
50
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3050C 50lm 1h (OPALINO...
0
1
0
ZC
-90
NP
2017
Xena Flat LXF3300FXP
Xena Flat LXF3300FXP
230.000
39
114
0
1
Ni-Cd
0
0
16777215
1.500
5.500
0
0
1219.200
-1
0
190.000
315
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3300FXP 315lm 1h (OPAL...
0
1
0
ZX
-90
P/NP
2017
Xena Flat LXF3400FCP
Xena Flat LXF3400FCP
230.000
39
114
0
1
Ni-Cd
0
0
16777215
0.000
0.000
0
0
1219.200
-1
0
190.000
400
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3400FCP 400lm 1h (OPAL...
0
1
0
ZC
-90
P/NP
2017
Xena Flat LXF3200C
Xena Flat LXF3200C
230.000
39
114
0
1
Ni-Cd
0
0
16777215
0.000
2.200
0
0
1219.200
-1
0
190.000
200
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3200C 200lm 1h (OPALIN...
0
1
0
ZC
-90
NP
2017
Xena Flat LXF3200FCP
Xena Flat LXF3200FCP
230.000
39
114
0
1
Ni-Cd
0
0
16777215
1.200
4.000
0
0
1219.200
-1
0
190.000
200
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3200FCP 200lm 1h (OPAL...
0
1
0
ZC
-90
P/NP
2017
Xena Flat LXF3150FCX2
Xena Flat LXF3150FCX2
230.000
39
114
0
2
Ni-Cd
0
0
16777215
0.000
0.000
0
0
1219.200
-1
0
190.000
150
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3150FXP2 125lm 2h (OPA...
0
1
0
ZX
-90
P/NP
2017
Xena Flat LXF3400FDPW
Xena Flat LXF3400FDPW
230.000
39
114
0
1
Ni-Cd
0
0
16777215
0.000
0.000
0
0
1219.200
-1
0
190.000
400
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3400FDPW 400lm 1h (OPA...
0
1
0
ZDW
-90
P/NP
2017
Xena Flat LXF3200FDPW
Xena Flat LXF3200FDPW
230.000
39
114
0
1
Ni-Cd
0
0
16777215
0.700
3.000
0
0
1219.200
-1
0
190.000
200
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3200FDPW 200lm 1h (OPA...
0
1
0
ZDW
-90
P/NP
2017
Xena Flat LXF3200CP
Xena Flat LXF3200CP
230.000
39
114
0
1
Ni-Cd
0
0
16777215
1.500
3.000
0
0
1219.200
-1
0
190.000
200
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3200CP 200lm 1h (OPALI...
0
1
0
ZC
-90
P/NP
2017
Xena Flat LXF3150FCP
Xena Flat LXF3150FCP
230.000
39
114
0
1
Ni-Cd
0
0
16777215
1.200
4.000
0
0
1219.200
-1
0
190.000
150
4
42
5
0
0
0
1
260
Zemper
1
0
LXF3150FCP 150lm 1h (OPAL...
0
1
0
ZC
-90
P/NP
2017
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載