您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
X Stages
CHUO PRECISION
motorized20stages202620actuators
Powered by
CAD模型選擇
{chuo_precision/motorized20stages202620actuators/x20stages.prj},{NB=ALS-7013-G1M-RSA},{ORDERNO=ALS-7013-G1M-RSA},{COMPATIBLE_CABLE=0.75-B type (ACB-STM2, ACB-STM3, ACB-STM-D3, ARC-STM2, ARC-STM-D2, ARC-STM3 or ARC-STM-D3, be sold separately)},{DIRECTION_OF_TRAVEL=X axis one direction},{GUIDING_METHOD=HG-VCR (V-groove and Cross roller)},{HOME_SENSOR=Normally closed contact (break contact, B contact) operation, Photo sensornon-adjustable},{LEAD_SCREW=1mm},{LIMIT_SENSOR=Normally closed contact (break contact, B contact) operation, Photo sensornon-adjustable},{LOAD_CAPACITY=49N (5kgf)},{LOST_MOTION=0.001mm},{MATERIAL_SURFACE_TREATMENT=Aluminum alloy Black alumite},{MAXIMUM_SPEED=16mms (8,000pps)}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
LINA
明細表
ORDERNO
ⁿ/ₐ
COMPATIBLE_CABLE
compatible cable
ⁿ/ₐ
DIRECTION_OF_TRAVEL
direction of travel
ⁿ/ₐ
GUIDING_METHOD
guiding method
ⁿ/ₐ
HOME_SENSOR
home sensor
ⁿ/ₐ
LEAD_SCREW
lead screw
ⁿ/ₐ
LIMIT_SENSOR
limit sensor
ⁿ/ₐ
LOAD_CAPACITY
load capacity
ⁿ/ₐ
LOST_MOTION
lost motion
ⁿ/ₐ
MATERIAL_SURFACE_TREATMENT
material surface treatment
ⁿ/ₐ
MAXIMUM_SPEED
maximum speed
ⁿ/ₐ
MOMENT_RIGIDITY
moment rigidity
ⁿ/ₐ
MOTOR
motor
ⁿ/ₐ
PARALLELISM_OF_MOTION
parallelism of motion
ⁿ/ₐ
POSITIONING_ACCURACY
positioning accuracy
ⁿ/ₐ
PRE_HOME_SENSOR
pre-home sensor
ⁿ/ₐ
REPEATABILITY
repeatability
ⁿ/ₐ
RESOLUTION
resolution
ⁿ/ₐ
SCALE_ACCURACY
scale accuracy
ⁿ/ₐ
SCALE_MODEL
scale model
ⁿ/ₐ
SCALE_RESOLUTION
scale resolution
ⁿ/ₐ
STANDARD_ACCESSORIES
standard accessories
ⁿ/ₐ
TABLE_SIZE
table size
ⁿ/ₐ
TRAVEL
travel
ⁿ/ₐ
TRAVEL_ACCURACY_HV
travel accuracy hv
ⁿ/ₐ
TRAVEL_ACCURACY_YP
travel accuracy yp
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
NAME
name
ⁿ/ₐ
ALS-7013-G1M-RSA
ALS-7013-G1M-RSA
0.75-B type (ACB-STM2, AC...
X axis one direction
HG-VCR (V-groove and Cros...
Normally closed contact (...
1mm
Normally closed contact (...
49N (5kgf)
0.001mm
Aluminum alloy Black alum...
16mms (8,000pps)
0.06secNcm (Yaw), 0.08sec...
Equivalent to PK523HPB (5...
0.01mm
0.012mm
-
+-0.0003mm
0.002mm
+-5μmm
RENISHAW
0.1μm
Inspection certificate Mo...
70mmx70mm
+-15mm
Straightness (horizontal ...
Yawing 15sec, Pitching 25...
0.65kg
ALS-7013-G1M-RSA
ALS-7013-G1M-SA
ALS-7013-G1M-SA
0.75-B type (ACB-STM2, AC...
X axis one direction
HG-VCR (V-groove and Cros...
Normally closed contact (...
1mm
Normally closed contact (...
49N (5kgf)
0.001mm
Aluminum alloy Black alum...
16mms (8,000pps)
0.06secNcm (Yaw), 0.08sec...
Equivalent to PK523HPB (5...
0.01mm
0.012mm
-
+-0.0003mm
0.002mm
+-5μmm
RENISHAW
0.1μm
Inspection certificate Mo...
70mmx70mm
+-15mm
Straightness (horizontal ...
Yawing 15sec, Pitching 25...
0.65kg
ALS-7013-G1M-SA
ALS-3050-CT
ALS-3050-CT
X axis one direction
Ball way
-
1mm
Normally closed contact (...
19.6N (2kgf)
0.007mm
Stainless Low temperature...
16mms (at 8,000pps)
Equivalent to PK513PB (5-...
0.020mm
-
+-0.001mm
0.002mm
ACB-STT2 (dedicated cable...
30mmx30mm
+-25mm
Straightness (horizontal ...
-
0.27kg
ALS-3050-CT
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載