Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
X Stages
CHUO PRECISION
manual20stages
Powered by
CAD模型選擇
{chuo_precision/manual20stages/x20stages.prj},{NB=LS-T4039-S6},{ORDERNO=LS-T4039-S6},{CLAMP_METHOD=Clamp plate},{DIRECTION_OF_TRAVEL=X axis one direction},{GUIDING_METHOD=V-groove rail and Steel balls},{LEAD_OF_ACTUATOR=0.5mm},{LOAD_CAPACITY=98N (10kgf)},{MATERIAL_SURFACE_TREATMENT=Steel Black chromium oxide},{MOUNTING_POSITION=Side},{STANDARD_ACCESSORIES=Mounting screw Hexagon socket head cap screw M3, 4 screws},{TABLE_SIZE=40mm×40mm},{TRANSFER_MECHANISM=Feed screw P=0.5mm (Hexagon socket head cap screw)},{TRAVEL=±6.5mm},{WEIGHT=0.09kg},{NAME=LS-T4039-S6},{SOURCEURL=http://www.chuo.co.jp/english/contents/hp0044/list.php?CNo=44&ProCon=5389},{MINIMUM_RESOLUTION=},{MOMENT_RIGIDITY=},{PARALLELISM=},{PARALLELISM_OF_MOTION=}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
LINA
明細表
ORDERNO
ⁿ/ₐ
CLAMP_METHOD
clamp method
ⁿ/ₐ
DIRECTION_OF_TRAVEL
direction of travel
ⁿ/ₐ
GUIDING_METHOD
guiding method
ⁿ/ₐ
LEAD_OF_ACTUATOR
lead of actuator
ⁿ/ₐ
LOAD_CAPACITY
load capacity
ⁿ/ₐ
MATERIAL_SURFACE_TREATMENT
material surface treatment
ⁿ/ₐ
MOUNTING_POSITION
mounting position
ⁿ/ₐ
STANDARD_ACCESSORIES
standard accessories
ⁿ/ₐ
TABLE_SIZE
table size
ⁿ/ₐ
TRANSFER_MECHANISM
transfer mechanism
ⁿ/ₐ
TRAVEL
travel
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
NAME
name
ⁿ/ₐ
MINIMUM_RESOLUTION
minimum resolution
ⁿ/ₐ
MOMENT_RIGIDITY
moment rigidity
ⁿ/ₐ
PARALLELISM
parallelism
ⁿ/ₐ
PARALLELISM_OF_MOTION
parallelism of motion
ⁿ/ₐ
SCALE_INTERVAL
scale interval
ⁿ/ₐ
TRAVEL_ACCURACY_HV
travel accuracy hv
ⁿ/ₐ
TRAVEL_ACCURACY_YP
travel accuracy yp
ⁿ/ₐ
LS-T4039-S6
LS-T4039-S6
Clamp plate
X axis one direction
V-groove rail and Steel b...
0.5mm
98N (10kgf)
Steel Black chromium oxid...
Side
Mounting screw Hexagon so...
40mm×40mm
Feed screw P=0.5mm (Hexag...
±6.5mm
0.09kg
LS-T4039-S6
LS-T6039-S6
LS-T6039-S6
Clamp plate
X axis one direction
V-groove rail and Steel b...
0.5mm
147N (15kgf)
Steel Black chromium oxid...
Side
Mounting screw Hexagon so...
60mm×60mm
Feed screw P=0.5mm (Hexag...
±6.5mm
0.20kg
LS-T6039-S6
LS-3047-C1
LS-3047-C1
Clamp plate
X axis one direction
HG-VCR (V-grooved and Cro...
0.5mm
19.6N (2kgf)
Aluminum alloy Black Alum...
Center
Mounting screw Hexagon so...
30mm×30mm
CMH-6.5RA (Standard micro...
±3mm
0.06kg
LS-3047-C1
0.003mm
Yawing rigidity 1.00secN・...
0.030mm
0.010mm
Micrometer head 0.01mm
Straightness (horizontal ...
Yawing 20sec, Pitching 30...
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...
Previews
3D
2D
下載CAD模型
CAD下載