피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
환영합니다
CAD 모델
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
환영합니다
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
공인 카탈로그
카테고리 별
표준별
IFC 4.0 제작
언어선택:
English
English
Vacuum Components
INFICON
Powered by
CAD모델 선택
Adaptor CF-FISO-K
28.11.2023
Adaptor Flange ISO-KDN
28.11.2023
Adaptor Flange ISO-KISO-CF
28.11.2023
Adaptor Flange ISO-KISO-F
28.11.2023
Adaptor ISO-KFISO-CF-F
28.11.2023
Adaptor ISO-KFSwagelok®
28.11.2023
Adaptor ISO-KFVCR Female
28.11.2023
Adaptor ISO-KFVCR Male
28.11.2023
Adaptor NPT Female
28.11.2023
Adaptor NPT Male
28.11.2023
Adaptor, aluminum
28.11.2023
Adaptor, stainless steel 303
28.11.2023
Aluminum Seal
28.11.2023
Aluminum Seals
28.11.2023
bellows
28.11.2023
Bellows_1
28.11.2023
Bellows_2
28.11.2023
Blank Flange - Stainless Steel 304L
28.11.2023
Blank Flange Rotatable - Stainless Steel 304L
28.11.2023
Blank Flange Rotatable - Stainless Steel 316LN
28.11.2023
Blank Flange Stainless Steel 316LN
28.11.2023
Blank Flange, aluminum
28.11.2023
Blank Flange, aluminum_1
28.11.2023
Blank Flange, stainless steel
28.11.2023
Blank Flange, stainless steel 304
28.11.2023
Blank Flange, stainless steel 316L
28.11.2023
Blank Flange, steel
28.11.2023
Bulkhead Clamp with Inch Screws
28.11.2023
Bulkhead Clamp with Metric Screws
28.11.2023
Centering Ring with Filter
28.11.2023
Centering Ring with Fine Filter
28.11.2023
Centering Ring with Fine Filter, aluminumstainless steel
28.11.2023
Centering Ring without O-Ring
28.11.2023
Centering Ring, aluminum
28.11.2023
Centering Ring, aluminum_1
28.11.2023
Centering Ring, aluminumstainless steel
28.11.2023
Centering Ring, stainless steel 304
28.11.2023
Centering Ring, stainless steel 316L
28.11.2023
Chain Clamp
28.11.2023
Clamp, stainless steel
28.11.2023
Clamp, steel
28.11.2023
clamping element
28.11.2023
Clamping Ring with Hex. Nut
28.11.2023
Clamping Ring with Wing Nut
28.11.2023
Claw Clamp for Base Plate with Sealing Groove, steel
28.11.2023
Claw Clamp for Flange with Sealing Groove, steel
28.11.2023
Claw Clamp with Hex. Head Screw
28.11.2023
Claw Clamp, steel
28.11.2023
Coaxial Feedthrough BNC MHV
28.11.2023
Collar Flange with Retaining Ring
28.11.2023
Compensator
28.11.2023
Copper Gasket CF
28.11.2023
Copper Gasket Silver Plated CF
28.11.2023
Cross - Stainless Steel 304L
28.11.2023
Cross, aluminum
28.11.2023
Cross, stainless steel
28.11.2023
Cross, stainless steel 304
28.11.2023
Double Cross Piece - Stainless Steel 304L
28.11.2023
Elbow 45°, stainless steel 304
28.11.2023
Elbow 90° - Stainless Steel 304L
28.11.2023
Elbow 90°, aluminum
28.11.2023
Elbow 90°, stainless steel
28.11.2023
Elbow 90°, stainless steel_1
28.11.2023
Electrical Feedthrough DN16
28.11.2023
Electrical Feedthrough DN16 CF-F
28.11.2023
Electrical Feedthrough DN40
28.11.2023
Electrical Feedthrough DN40 CF-F
28.11.2023
External Centering Ring, aluminum
28.11.2023
Flange with Tube - Stainless Steel 304L
28.11.2023
Flange with Tube Rotatable - Stainless Steel 304L
28.11.2023
Flange with Tube, Long - stainless steel 304
28.11.2023
Flange with Tube, Long - stainless steel 316L
28.11.2023
Flange with Tube, Long - Steel
28.11.2023
Flange with Tube, Medium - stainless steel 304
28.11.2023
Flange with Tube, Medium - stainless steel 316L
28.11.2023
Flange with Tube, Short - stainless steel 304
28.11.2023
Flange with Tube, Short - stainless steel 316L
28.11.2023
Flange with Tube, Short - Steel
28.11.2023
Flange with Tube, stainless steel
28.11.2023
Flange with Tube, steel
28.11.2023
Flexible Metal Hose
28.11.2023
FPM Seal CF
28.11.2023
Glass Tube Connection
28.11.2023
Hexagonal Bolts with Duo Nuts CF
28.11.2023
Hexagonal Bolts with Nuts
28.11.2023
Hexagonal Bolts without Nuts CF
28.11.2023
Hose Adaptor 90°
28.11.2023
Hose Adaptor for Rubber Hose, aluminum
28.11.2023
Hose Adaptor for Rubber Hose, stainless steel
28.11.2023
Hose Clamp
28.11.2023
Hose Clip Clamping Ring
28.11.2023
Hose Connection
28.11.2023
Indium Seal
28.11.2023
Intermediate Piece - Stainless Steel 304L
28.11.2023
Intermediate Piece Insulated
28.11.2023
Intermediate Piece, aluminum
28.11.2023
Intermediate Piece, stainless steel
28.11.2023
Intermediate Piece, stainless steel 304
28.11.2023
Linear Motion Feedthroughs
28.11.2023
Liquid Feedthroughs ISO-KF & CF-F
28.11.2023
Measurement Flange - Stainless Steel
28.11.2023
Measurement Flange, aluminum
28.11.2023
Metal Ceramic Connections 2KV - 10KV
28.11.2023
Metal Hose
28.11.2023
Metal Hose, flexible
28.11.2023
Metal Hose, high flexible
28.11.2023
O-Ring
28.11.2023
Protective Lid
28.11.2023
Protective Lid_1
28.11.2023
PVC Hose
28.11.2023
PVC Hose without Flanges
28.11.2023
Rapid Fastening Clamp
28.11.2023
Rapid Fastening Clamp, all Metal
28.11.2023
Reducer CF-FCF-R - Stainless Steel 304L
28.11.2023
Reducer, aluminum
28.11.2023
Reducer, stainless steel
28.11.2023
Reducer, stainless steel 304
28.11.2023
Reducing Centering Ring, aluminum
28.11.2023
Reducing Centering Ring, stainless steel 304
28.11.2023
Reducing Cross, aluminum
28.11.2023
Reducing Cross, stainless steel
28.11.2023
Reducing Cross, stainless steel 304
28.11.2023
Reducing Flange CF-FCF-F - Stainless Steel 304L
28.11.2023
Reducing Flange CF-FCF-F - Stainless STeel 316LN
28.11.2023
Reducing Tee, stainless steel
28.11.2023
Reducing Tee, stainless steel 304
28.11.2023
Rotary Feedthrough ISO-KFISO-K
28.11.2023
Rotary Feedthroughs CF
28.11.2023
RotaryLinear Motion Feedthrough
28.11.2023
Rubber Hose
28.11.2023
Screw-In Flange
28.11.2023
Screw-On Flange
28.11.2023
Sealing Disk CR
28.11.2023
Set of Hexagon Bolts
28.11.2023
Set of Stub Screws CF
28.11.2023
Sleeve with Hose Clamp
28.11.2023
Sleeve with Hose Clamp_1
28.11.2023
Support Ring for Aluminum Seal
28.11.2023
Tee - Stainless Steel 304L
28.11.2023
Tee, aluminum
28.11.2023
Tee, stainless steel
28.11.2023
Tee, stainless steel 304
28.11.2023
Viewport DN16 - DN160 CF-F
28.11.2023
Viewports DN16 - DN50 ISO-KF
28.11.2023
Viewports DN63 - DN160 ISO-F
28.11.2023
Welding Flange - Stainless Steel 304L
28.11.2023
Welding Flange - Stainless Steel 316LN
28.11.2023
Welding Flange Rotatable - Stainless Steel 304L
28.11.2023
Welding Flange Rotatable - Stainless Steel 316LN
28.11.2023
Welding Flange, stainless steel
28.11.2023
Welding Flange, steel
28.11.2023
Welding Flange, steel A570
28.11.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
찾고있는 콘텐츠를 찾지 못하셨습니까?
새 카탈로그 요청
추가 정보
사용 가능한 권장 사항이 없습니다.