您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Tier - Lockers
Abox
TIER
Powered by
CAD模型選擇
{abox/tier/tier20-20lockers.prj},{NB=Tier - single locker 400mm(w) x 800mm(h)},{ORDERNO=Tier - single locker 400mm(w) x 800mm(h)},{ALWAYS_VERTICAL=1},{BACK_PANEL_VISIBILITY=1},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{DESCRIPTION=Tier - Single locker 400mm(w) x 800mm(h) - push to open (standard) - flush lock (standard)},{DESIGN_OPTION=-1},{DOUBLE_VISIBILITY=0},{HEIGHT=800},{HOST=0},{MANUFACTURER=Abox},{MASSUNIT=1},{MODEL=Tier - SL04080},{OMNICLASS_NUMBER=23.40.20.00},{OMNICLASS_TITLE=General Furniture and Specialties},{ROOM_CALCULATION_POINT=0},{SHARED=0},{SINGLE_VISIBILTY=1},{URL=www.abox.co.uk},{VERSION=2018},{WIDTH=380.000},{WORK_PLANE_BASED=0},{SOURCEURL=https://www.abox.co.uk/download/},{NAME=}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
BACK_PANEL_VISIBILITY
back panel visibility
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DOUBLE_VISIBILITY
double visibility
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HOST
host
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SINGLE_VISIBILTY
single visibilty
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
Tier - double locker 800m...
Tier - double locker 800m...
1
1
0
0
0
Tier - Double locker 800m...
-1
1
800
0
Abox
1
Tier - DL08080
23.40.20.00
General Furniture and Spe...
0
0
0
www.abox.co.uk
2018
760.000
0
Tier - Lockers
Tier - single locker 400m...
Tier - single locker 400m...
1
1
0
0
0
Tier - Single locker 400m...
-1
0
800
0
Abox
1
Tier - SL04080
23.40.20.00
General Furniture and Spe...
0
0
1
www.abox.co.uk
2018
380.000
0
Tier - double locker 800m...
Tier - double locker 800m...
1
1
0
0
0
Tier - Double locker 800m...
-1
1
400
0
Abox
1
Tier - DL08040
23.40.20.00
General Furniture and Spe...
0
0
0
www.abox.co.uk
2018
760.000
0
Tier - single locker 400m...
Tier - single locker 400m...
1
1
0
0
0
Tier - Single locker 400m...
-1
0
400
0
Abox
1
Tier - SL0404
23.40.20.00
General Furniture and Spe...
0
0
1
www.abox.co.uk
2018
380.000
0
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載