您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
tapwater storage vessel WPV 90L 2G
Itho Daalderop
Powered by
CAD模型選擇
{itho_daalderop/tapwater20storage20vessel20wpv2090l202g.prj},{NB=tapwater storage vessel WPV 90L 2G},{ORDERNO=tapwater storage vessel WPV 90L 2G},{ALWAYS_VERTICAL=1},{BACK_CLEARANCE=0},{BOTTOM_CLEARANCE=500},{CLASSIFICATION=0},{COST=0},{CUSTOM=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEPTH=511},{DOMESTIC_COLD_WATER_DIAMETER=15.000},{DOMESTIC_COLD_WATER_FLOW=0},{DOMESTIC_HOT_WATER_DIAMETER=15.000},{DOMESTIC_HOT_WATER_FLOW=0},{FRONT_CLEARANCE=500},{HEIGHT=933},{HEIGHT_2=873},{HOST=0},{HYDRONIC_RETURN_DIAMETER=22.000},{HYDRONIC_RETURN_FLOW=0},{HYDRONIC_SUPPLY_DIAMETER=22.000},{HYDRONIC_SUPPLY_FLOW=0},{LEFT_CLEARANCE=40},{MASSUNIT=1},{OFFSET=0},{PART_TYPE=0},{RIGHT_CLEARANCE=40},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ARTICLE_DESCRIPTION
article description
ⁿ/ₐ
ARTICLE_TYPE
article type
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BACK_CLEARANCE
back clearance
ⁿ/ₐ
BASE_FAMILY_VERSION
base family version
ⁿ/ₐ
BLUE
blue
ⁿ/ₐ
BOTTOM_CLEARANCE
bottom clearance
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CB_NL_CLASS
cb-nl class
ⁿ/ₐ
CLASSIFICATION
classification
ⁿ/ₐ
CONNECTION
connection
ⁿ/ₐ
COPYRIGHT
copyright
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUSTOM
custom
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEPTH
depth
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DOMESTIC_COLD_WATER_DIAMETER
domestic cold water diameter
ⁿ/ₐ
DOMESTIC_COLD_WATER_FLOW
domestic cold water flow
ⁿ/ₐ
DOMESTIC_HOT_WATER_DIAMETER
domestic hot water diameter
ⁿ/ₐ
DOMESTIC_HOT_WATER_FLOW
domestic hot water flow
ⁿ/ₐ
EMCS_VERSION
emcs version
ⁿ/ₐ
ETIM_ARTICLE_CLASS
etim article class
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FAMILY_VERSION
family version
ⁿ/ₐ
FRONT_CLEARANCE
front clearance
ⁿ/ₐ
FUNCTION_CODE
function code
ⁿ/ₐ
GLASS
glass
ⁿ/ₐ
GLN
gln
ⁿ/ₐ
GREY
grey
ⁿ/ₐ
GTIN
gtin
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HEIGHT_2
height 2
ⁿ/ₐ
HOST
host
ⁿ/ₐ
HYDRONIC_RETURN_DIAMETER
hydronic return diameter
ⁿ/ₐ
HYDRONIC_RETURN_FLOW
hydronic return flow
ⁿ/ₐ
HYDRONIC_SUPPLY_DIAMETER
hydronic supply diameter
ⁿ/ₐ
HYDRONIC_SUPPLY_FLOW
hydronic supply flow
ⁿ/ₐ
IFCEXPORTAS
ifcexportas
ⁿ/ₐ
IFCEXPORTTYPE
ifcexporttype
ⁿ/ₐ
INTERNAL_ART__NO_
internal art. no.
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LEFT_CLEARANCE
left clearance
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MANUFACTURER_ART__NO_
manufacturer art. no.
ⁿ/ₐ
MANUFACTURER_URL
manufacturer url
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OFFSET
offset
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PRODUCT_LINE
product line
ⁿ/ₐ
REVIT_VERSION
revit version
ⁿ/ₐ
RIGHT_CLEARANCE
right clearance
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SHOW_SERVICE_AREA
show service area
ⁿ/ₐ
STABU_CODE
stabu code
ⁿ/ₐ
TOP_CLEARANCE
top clearance
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WATERMARKED_BY
watermarked by
ⁿ/ₐ
WHITE
white
ⁿ/ₐ
WHOLESALER
wholesaler
ⁿ/ₐ
WHOLESALER_ART__NO_
wholesaler art. no.
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
tapwater storage vessel W...
tapwater storage vessel W...
1
Voorraadvat 90 liter hang...
WPV 90
0
12.00
500
0
0
0
0
511
Voorraadvat 90 liter hang...
-1
15.000
0
15.000
0
4.0
EC010184
11.25
500
8712922000014
8713418035633
933
873
0
22.000
0
22.000
0
IfcBoiler
WATER
40
Itho Daalderop
03-00294
https://www.ithodaalderop...
1
WPV 90
0
23.75.10.11.14
Hot Water Heat Generators
0
Itho Daalderop
2017
40
0
1
0
0
50
Autodesk Revit 2017
497
0
tapwater storage vessel W...
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載