您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Table Lamps
Darø
Powered by
CAD模型選擇
{daroe/table20lamps.prj},{NB=Paso Wood 25 T1},{ORDERNO=Paso Wood 25 T1},{COLOUR=Oak-blackThunder black},{DEPTH=25,0},{EAN=5709349025037},{HEIGHT=57,0},{INSTALLATION=IP20, class II, 2m black textile cable, win-line switch and euro-plug},{ITEM_NO_=R112T25703},{LIGHT_SOURCE=Excl.},{MATERIAL=Oak wood steel textile},{PRODUCT_NAME=Paso Wood 25 T1},{TYPE=table lamp},{WATT_SOCKET_VOLT=60W - E27 - 240V},{WIDTH=25,0},{NAME=Paso Wood 25 T1},{SOURCEURL=https://daroe.eu/shop/6-design-lamps/20-paso-wood-25-t1/}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
LINA
明細表
ORDERNO
ⁿ/ₐ
COLOUR
colour
ⁿ/ₐ
DEPTH
depth
ⁿ/ₐ
EAN
ean
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
INSTALLATION
installation
ⁿ/ₐ
ITEM_NO_
item no.
ⁿ/ₐ
LIGHT_SOURCE
light source
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
PRODUCT_NAME
product name
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
WATT_SOCKET_VOLT
watt-socket-volt
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
NAME
name
ⁿ/ₐ
Paso Wood 25 T1
Paso Wood 25 T1
Oak-blackThunder black
25,0
5709349025037
57,0
IP20, class II, 2m black ...
R112T25703
Excl.
Oak wood steel textile
Paso Wood 25 T1
table lamp
60W - E27 - 240V
25,0
Paso Wood 25 T1
Paso Tri 25 T1, black-bla...
Paso Tri 25 T1, black-bla...
Black-Thunder black
25,0
5709349024696
57,0
IP20, class II, 2m black ...
R111T2533
Excl.
Steel base textile shade
Paso Tri 25 T1
table lamp
60W - E27 - 240V
25,0
Paso Tri 25 T1, black-bla...
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...
Previews
3D
2D
下載CAD模型
CAD下載