Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Switch disconnectors with fuses
ETI
Powered by
CAD模型選擇
{eti/switch20disconnectors20with20fuses.prj},{NB=004661826},{ORDERNO=004661826},{BASIC_PACKAGING_VOLUME=.18},{CUSTOMS_TARIFF=85365007},{DESCRIPTION=FLBS-PS10},{EAN_CODE_BASIC_PACKAGING=3838895720447},{EAN_CODE_PACKAGING_TRANSPORT=3838895720454},{EAN_CODE_PRODUCT=3838895720447},{ETI_CODE=004661826},{LEVEL=Switch disconnectors with fuses},{NO__OF_POLES=},{PACKAGING_VOLUME=9.000000},{PALETE_VOLUME=450},{QTY__BASIC_PACKAGING=1},{QTY__PACKAKING=50},{QTY__TRANSPORT=6000},{RATED_CURRENT__A_=},{TYPE=Auxiliary contact U type NO (125-630A)},{WEIGHT=0.014kg},{WEIGHT_BASIC_PACKAGING=0.014 kg},{WEIGHT_PACKAGING_TRANSPORT=.700000 kg},{WEIGHT_PRODUCT=.014 kg},{NAME=004661826}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
ⁿ/ₐ
BASIC_PACKAGING_VOLUME
basic packaging volume
ⁿ/ₐ
CUSTOMS_TARIFF
customs tariff
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
ⁿ/ₐ
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
ⁿ/ₐ
EAN_CODE_PRODUCT
ean code product
ⁿ/ₐ
ETI_CODE
eti code
ⁿ/ₐ
LEVEL
level
ⁿ/ₐ
NO__OF_POLES
no. of poles
ⁿ/ₐ
PACKAGING_VOLUME
packaging volume
ⁿ/ₐ
PALETE_VOLUME
palete volume
ⁿ/ₐ
QTY__BASIC_PACKAGING
qty. basic packaging
ⁿ/ₐ
QTY__PACKAKING
qty. packaking
ⁿ/ₐ
QTY__TRANSPORT
qty. transport
ⁿ/ₐ
RATED_CURRENT__A_
rated current (a)
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
WEIGHT_BASIC_PACKAGING
weight basic packaging
ⁿ/ₐ
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
ⁿ/ₐ
WEIGHT_PRODUCT
weight product
ⁿ/ₐ
NAME
name
ⁿ/ₐ
004661801
004661801
5.6
85363090
FLBS 160 3P
3838895720294
004661801
Switch disconnectors with...
3
5.600000
5.6
1
1
180
160
Fuse Load Break Switch FL...
1.831kg
1.8 kg
1.800000 kg
1.831 kg
004661801
004661800
004661800
5.6
85363030
FLBS 125 3P
3838895720287
004661800
Switch disconnectors with...
3
5.600000
5.6
1
1
180
125
Fuse Load Break Switch FL...
1.832kg
1.8 kg
1.800000 kg
1.832 kg
004661800
004661802
004661802
14.7
85363090
FLBS 250 3P
3838895720300
3838895720300
004661802
Switch disconnectors with...
3
14.700000
14.7
1
1
70
250
Fuse Load Break Switch FL...
3.655kg
3.6 kg
3.600000 kg
3.655 kg
004661802
004661803
004661803
34.36
85363090
FLBS 400 3P
3838895720317
004661803
Switch disconnectors with...
3
34.360000
34.36
1
1
30
400
Fuse Load Break Switch FL...
6.25kg
6.25 kg
6.250000 kg
6.25 kg
004661803
004661826
004661826
.18
85365007
FLBS-PS10
3838895720447
3838895720454
3838895720447
004661826
Switch disconnectors with...
9.000000
450
1
50
6000
Auxiliary contact U type ...
0.014kg
0.014 kg
.700000 kg
.014 kg
004661826
004661827
004661827
.18
85365007
FLBS-PS01
3838895720461
3838895720478
3838895720461
004661827
Switch disconnectors with...
9.000000
450
1
50
6000
Auxiliary contact U type ...
0.014kg
0.014 kg
.700000 kg
.014 kg
004661827
004661828
004661828
.6
39269097
FLBS-TS160 3P
3838895720485
004661828
Switch disconnectors with...
.600000
0.6
1
1
1500
Terminal shrouds 3P (125-...
0.043kg
0.043 kg
.043000 kg
.043 kg
004661828
004661829
004661829
2.5
39269097
FLBS-TS250 3P
3838895720492
004661829
Switch disconnectors with...
2.500000
2.5
1
1
400
Terminal shrouds 3P (250-...
0.24kg
0.24 kg
.240000 kg
.24 kg
004661829
004661830
004661830
6.8
39269097
FLBS-TS630 3P
3838895720508
004661830
Switch disconnectors with...
6.800000
6.8
1
1
150
Terminal shrouds 3P (630A...
0.57kg
0.57 kg
.570000 kg
.57 kg
004661830
004661804
004661804
92.3
85363090
FLBS 630 3P
3838895720324
004661804
Switch disconnectors with...
3
92.300000
92.3
1
1
12
630
Fuse Load Break Switch FL...
16.76kg
16.7 kg
16.700000 kg
16.76 kg
004661804
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...
Previews
3D
2D
下載CAD模型
CAD下載