您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
SVV150 and taller with frame
Itho Daalderop
Powered by
CAD模型選擇
{itho_daalderop/svv15020and20taller20with20frame.prj},{NB=SVV150 and taller with frame},{ORDERNO=SVV150 and taller with frame},{ALWAYS_VERTICAL=1},{CAPACITY=3.500},{CLASSIFICATION=0},{COST=0},{CUSTOM=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DIAMETER=705},{ELEVATIONBOILER=996.200},{FLOORMOUNTINGHEIGHT=306.200},{FOOTFRAMEMOUNTINGHEIGHT=1196.200},{HEIGHT=1266},{HEIGHT1=1330},{HOST=0},{IS_FLOORFRAMEMOUNTINGVISIBLE=1},{IS_FOOTFRAMEMOUNTINGVISIBLE=1},{IS_WALLMOUNTINGVISIBLE=1},{MASSUNIT=1},{NUMBEROFPOLES=1},{PART_TYPE=0},{RADIUSCOLDWATER=7.500},{RADIUSCOLDWATER_WP=11.000},{RADIUSCOVER=356.025},{RADIUSHOTWATER=7.500},{RADIUSHOTWATER_WP=11.000},{RADIUSTANK=352.500},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=0},{SHARED=0},{VOLTAGE=230.000}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ARTICLE_DESCRIPTION
article description
ⁿ/ₐ
ARTICLE_TYPE
article type
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BODYTANK
bodytank
ⁿ/ₐ
CAPACITY
capacity
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CB_NL_CLASS
cb-nl class
ⁿ/ₐ
CLASSIFICATION
classification
ⁿ/ₐ
COPYRIGHT
copyright
ⁿ/ₐ
COST
cost
ⁿ/ₐ
COVERCAP
covercap
ⁿ/ₐ
CUSTOM
custom
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DIAMETER
diameter
ⁿ/ₐ
ELEVATIONBOILER
elevationboiler
ⁿ/ₐ
EMCS_VERSION
emcs version
ⁿ/ₐ
ETIM_ARTICLE_CLASS
etim article class
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FAMILY_VERSION
family version
ⁿ/ₐ
FLOORMOUNTINGHEIGHT
floormountingheight
ⁿ/ₐ
FOOTFRAMEMOUNTINGHEIGHT
footframemountingheight
ⁿ/ₐ
FUNCTION_CODE
function code
ⁿ/ₐ
GTIN
gtin
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HEIGHT1
height1
ⁿ/ₐ
HOST
host
ⁿ/ₐ
IFCEXPORTAS
ifcexportas
ⁿ/ₐ
IFCEXPORTTYPE
ifcexporttype
ⁿ/ₐ
INTERNAL_ART__NO_
internal art. no.
ⁿ/ₐ
IS_FLOORFRAMEMOUNTINGVISIBLE
is_floorframemountingvisible
ⁿ/ₐ
IS_FOOTFRAMEMOUNTINGVISIBLE
is_footframemountingvisible
ⁿ/ₐ
IS_WALLMOUNTINGVISIBLE
is_wallmountingvisible
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LANGUAGE
language
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MANUFACTURER_ART__NO_
manufacturer art. no.
ⁿ/ₐ
MANUFACTURER_URL
manufacturer url
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NUMBEROFPOLES
numberofpoles
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PRODUCT_LINE
product line
ⁿ/ₐ
RADIUSCOLDWATER
radiuscoldwater
ⁿ/ₐ
RADIUSCOLDWATER_WP
radiuscoldwater_wp
ⁿ/ₐ
RADIUSCOVER
radiuscover
ⁿ/ₐ
RADIUSHOTWATER
radiushotwater
ⁿ/ₐ
RADIUSHOTWATER_WP
radiushotwater_wp
ⁿ/ₐ
RADIUSTANK
radiustank
ⁿ/ₐ
REVIT_VERSION
revit version
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
STABU_CODE
stabu code
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
VOLTAGE
voltage
ⁿ/ₐ
WALLMOUNTINGHEIGHT
wallmountingheight
ⁿ/ₐ
WALLOFFSET
walloffset
ⁿ/ₐ
WATERMARKED_BY
watermarked by
ⁿ/ₐ
WHOLESALER
wholesaler
ⁿ/ₐ
WHOLESALER_ART__NO_
wholesaler art. no.
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
SVV150 and taller with fr...
SVV150 and taller with fr...
1
Storage tank 150l hanging...
StorageTank SVV with fram...
3.500
0
0
0
0
Storage tank 150l hanging...
-1
705
996.200
2.0
EC010184
11.14
306.200
1196.200
8712922755914
1266
1330
0
IfcTankType
NOTDEFINED
1
1
1
Itho Daalderop
545-D3160
http://zakelijk.ithodaald...
1
StorageTank SVV with fram...
1
23.75.10.34.11
Energy Storage Tanks
0
Itho Daalderop
7.500
11.000
356.025
7.500
11.000
352.500
2017
0
0
0
Autodesk Revit 2017
230.000
996.200
30.000
0
SVV150 and taller with fr...
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載