您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
SONIC VECTOR+
Edison Lighting Group
acoustic
Powered by
CAD模型選擇
{edison_lighting/acoustic/sonic20vector2b.prj},{NB=IV-In Vcut-12 Inch-4 Feet-5W/Ft LED-DD-120V-ST-S4-OP-BK-06-35K},{ORDERNO=IV-In Vcut-12 Inch-4 Feet-5W/Ft LED-DD-120V-ST-S4-OP-BK-06-35K},{APPARENT_LOAD=20.800},{CALCULATE_COEFFICIENT_OF_UTILIZATION=0},{COEFFICIENT_OF_UTILIZATION=0},{COLOR_FILTER=16777215},{COST=0},{CUSTOM_SIZE=240.000},{CUSTOM_SIZE_CONDITION=236.750},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=48.000},{DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT=0},{EMIT_FROM_RECTANGLE_LENGTH=44.500},{EMIT_FROM_RECTANGLE_WIDTH=1},{EMIT_SHAPE_VISIBLE_IN_RENDERING=0},{HEIGHT=11.750},{HEIGHT_12_INCH=1},{HEIGHT_16_INCH=0},{HEIGHT_24_INCH=0},{HOST=5},{HOST_LENGTH=60.000},{INITIAL_COLOR=0},{INITIAL_INTENSITY=0},{LED_WATTAGE=5.200}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
LINA
明細表
ORDERNO
ⁿ/ₐ
APPARENT_LOAD
apparent load
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
ⁿ/ₐ
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
ⁿ/ₐ
COLOR_FILTER
color filter
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUSTOM_SIZE
custom size
ⁿ/ₐ
CUSTOM_SIZE_CONDITION
custom size condition
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
ⁿ/ₐ
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
ⁿ/ₐ
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
ⁿ/ₐ
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HEIGHT_12_INCH
height 12 inch
ⁿ/ₐ
HEIGHT_16_INCH
height 16 inch
ⁿ/ₐ
HEIGHT_24_INCH
height 24 inch
ⁿ/ₐ
HOST
host
ⁿ/ₐ
HOST_LENGTH
host length
ⁿ/ₐ
INITIAL_COLOR
initial color
ⁿ/ₐ
INITIAL_INTENSITY
initial intensity
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LAMP
lamp
ⁿ/ₐ
LED_WATTAGE
led wattage
ⁿ/ₐ
LENGTH
length
ⁿ/ₐ
LIGHT_LOSS_FACTOR
light loss factor
ⁿ/ₐ
LIGHT_SOURCE
light source
ⁿ/ₐ
LIGHT_SOURCE_CONFIGURATION
light source configuration
ⁿ/ₐ
LIGHT_SOURCE_DISTANCE
light source distance
ⁿ/ₐ
LIGHT_SOURCE_LENGTH
light source length
ⁿ/ₐ
LIGHT_SOURCE_MULTIPLE
light source multiple
ⁿ/ₐ
LIGHT_SOURCE_MULTIPLIER
light source multiplier
ⁿ/ₐ
LIGHT_SOURCE_SINGLE
light source single
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NOMINAL_LENGTH
nominal length
ⁿ/ₐ
NUMBER_OF_CABLES
number of cables
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PANEL_HEIGHT
panel height
ⁿ/ₐ
PANEL_SMOOTH
panel smooth
ⁿ/ₐ
PANEL_VCUT
panel vcut
ⁿ/ₐ
PANEL_WIDTH
panel width
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PHOTOMETRIC_WEB_FILE
photometric web file
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SIZE_4_FEET
size 4 feet
ⁿ/ₐ
SIZE_6_FEET
size 6 feet
ⁿ/ₐ
SIZE_8_FEET
size 8 feet
ⁿ/ₐ
SUSPENSION_HEIGHT
suspension height
ⁿ/ₐ
TILT_ANGLE
tilt angle
ⁿ/ₐ
TYPE_IN_LAY_IN
type in-lay in
ⁿ/ₐ
TYPE_IV_IN_VCUT
type iv-in vcut
ⁿ/ₐ
TYPE_ON_LAY_ON
type on-lay on
ⁿ/ₐ
TYPE_OV_ON_VCUT
type ov-on vcut
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
VOLTAGE
voltage
ⁿ/ₐ
WATTAGE_MULTIPLIER
wattage multiplier
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
NAME
name
ⁿ/ₐ
ON-Lay On-12 Inch-4 Feet-...
ON-Lay On-12 Inch-4 Feet-...
20.800
D5020200
0
0
16777215
0
240.000
236.750
0
48.000
Pendant Luminaire
-1
0
44.500
1
0
11.750
1
0
0
5
60.000
0
0
16510
LED
5.200
44.750
0
1
2
0
44.500
0
2
0
Edison Lighting Group
1
Sonic VECTOR+
48.000
2
23.80.70.11.14.11
Downlights
9.000
1
0
0.000
0
ED VECTOR+4Feet 5WFTLED D...
0
1
0
1
0
0
48.000
-90
0
0
1
0
http://edisonlighting.ca/...
2017
120.000
4
2
SONIC VECTOR+
IV-In Vcut-12 Inch-4 Feet...
IV-In Vcut-12 Inch-4 Feet...
20.800
D5020200
0
0
16777215
0
240.000
236.750
0
48.000
Pendant Luminaire
-1
0
44.500
1
0
11.750
1
0
0
5
60.000
0
0
16510
LED
5.200
44.750
0
1
2
0
44.500
0
2
0
Edison Lighting Group
1
Sonic VECTOR+
48.000
2
23.80.70.11.14.11
Downlights
11.750
0
1
0.500
0
ED VECTOR+4Feet 5WFTLED D...
0
1
0
1
0
0
48.000
-90
0
1
0
0
http://edisonlighting.ca/...
2017
120.000
4
2
IN-Lay In-12 Inch-4 Feet-...
IN-Lay In-12 Inch-4 Feet-...
20.800
D5020200
0
0
16777215
0
240.000
236.750
0
48.000
Pendant Luminaire
-1
0
44.500
1
0
11.750
1
0
0
5
60.000
0
0
16510
LED
5.200
44.750
0
1
2
0
44.500
0
2
0
Edison Lighting Group
1
Sonic VECTOR+
48.000
2
23.80.70.11.14.11
Downlights
11.750
1
0
0.500
0
ED VECTOR+4Feet 5WFTLED D...
0
1
0
1
0
0
48.000
-90
1
0
0
0
http://edisonlighting.ca/...
2017
120.000
4
2
OV-On VcUt-12 Inch-4 Feet...
OV-On VcUt-12 Inch-4 Feet...
20.800
D5020200
0
0
16777215
0
240.000
236.750
0
48.000
Pendant Luminaire
-1
0
44.500
1
0
11.750
1
0
0
5
60.000
0
0
16510
LED
5.200
44.750
0
1
2
0
44.500
0
2
0
Edison Lighting Group
1
Sonic VECTOR+
48.000
2
23.80.70.11.14.11
Downlights
9.000
0
1
0.000
0
ED VECTOR+4Feet 5WFTLED D...
0
1
0
1
0
0
48.000
-90
0
0
0
1
http://edisonlighting.ca/...
2017
120.000
4
2
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載