您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
SONIC PRO+
Edison Lighting Group
acoustic
Powered by
CAD模型選擇
{edison_lighting/acoustic/sonic20pro2b.prj},{NB=16 Inch-10W-120V-ST-S4-OP-BK-28/32-35K},{ORDERNO=16 Inch-10W-120V-ST-S4-OP-BK-28/32-35K},{APPARENT_LOAD=10},{CALCULATE_COEFFICIENT_OF_UTILIZATION=0},{COEFFICIENT_OF_UTILIZATION=0},{COLOR_FILTER=16777215},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=48.000},{DIAMETER=7.500},{DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT=0},{EMIT_FROM_CIRCLE_DIAMETER=2},{EMIT_SHAPE_VISIBLE_IN_RENDERING=0},{HEIGHT=5.560},{HEIGHT_12_INCH=0},{HEIGHT_16_INCH=1},{HEIGHT_24_INCH=0},{HOST=5},{INITIAL_COLOR=0},{INITIAL_INTENSITY=0},{LED_WATTAGE=10},{LIGHT_LOSS_FACTOR=0},{LIGHT_SOURCE=1},{MASSUNIT=1},{PANEL_HEIGHT=15.750},{PART_TYPE=0},{RADIUS=3.750},{RADIUS_OUTER=6.000},{ROOM_CALCULATION_POINT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
LINA
明細表
ORDERNO
ⁿ/ₐ
APPARENT_LOAD
apparent load
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
ⁿ/ₐ
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
ⁿ/ₐ
COLOR_FILTER
color filter
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DIAMETER
diameter
ⁿ/ₐ
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
ⁿ/ₐ
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
ⁿ/ₐ
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HEIGHT_12_INCH
height 12 inch
ⁿ/ₐ
HEIGHT_16_INCH
height 16 inch
ⁿ/ₐ
HEIGHT_24_INCH
height 24 inch
ⁿ/ₐ
HOST
host
ⁿ/ₐ
INITIAL_COLOR
initial color
ⁿ/ₐ
INITIAL_INTENSITY
initial intensity
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LAMP
lamp
ⁿ/ₐ
LED_WATTAGE
led wattage
ⁿ/ₐ
LIGHT_LOSS_FACTOR
light loss factor
ⁿ/ₐ
LIGHT_SOURCE
light source
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PANEL_HEIGHT
panel height
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PHOTOMETRIC_WEB_FILE
photometric web file
ⁿ/ₐ
RADIUS
radius
ⁿ/ₐ
RADIUS_OUTER
radius outer
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SUSPENSION_HEIGHT
suspension height
ⁿ/ₐ
TILT_ANGLE
tilt angle
ⁿ/ₐ
URL
url
ⁿ/ₐ
VCUT_CONFIGURATION
vcut configuration
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
VOLTAGE
voltage
ⁿ/ₐ
NAME
name
ⁿ/ₐ
16 Inch-10W-120V-ST-S4-OP...
16 Inch-10W-120V-ST-S4-OP...
10
D5020200
0
0
16777215
0
0
48.000
Pendant Luminaire
-1
7.500
0
2
0
5.560
0
1
0
5
0
0
16510
LED
10
0
1
Edison Lighting Group
1
Sonic PRO+
23.80.70.11.14.11
Downlights
15.750
0
ED PRO+10WLED 35K.ies
3.750
6.000
0
1
0
48.000
-90
http://edisonlighting.ca/...
24
2017
120.000
SONIC PRO+
12 Inch-10W-120V-ST-S4-OP...
12 Inch-10W-120V-ST-S4-OP...
10
D5020200
0
0
16777215
0
0
48.000
Pendant Luminaire
-1
7.500
0
2
0
5.560
1
0
0
5
0
0
16510
LED
10
0
1
Edison Lighting Group
1
Sonic PRO+
23.80.70.11.14.11
Downlights
11.750
0
ED PRO+10WLED 35K.ies
3.750
6.000
0
1
0
48.000
-90
http://edisonlighting.ca/...
24
2017
120.000
24 Inch-10W-120V-ST-S4-OP...
24 Inch-10W-120V-ST-S4-OP...
10
D5020200
0
0
16777215
0
0
48.000
Pendant Luminaire
-1
7.500
0
2
0
5.560
0
0
1
5
0
0
16510
LED
10
0
1
Edison Lighting Group
1
Sonic PRO+
23.80.70.11.14.11
Downlights
23.750
0
ED PRO+10WLED 35K.ies
3.750
6.000
0
1
0
48.000
-90
http://edisonlighting.ca/...
24
2017
120.000
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載