您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Six S 48V Short
Arkoslight
Powered by
CAD模型選擇
{arkoslight/six20s2048v20short.prj},{NB=A3330110NT-S - SIX S 48V SHORT 17º 2700K NT},{ORDERNO=A3330110NT-S - SIX S 48V SHORT 17º 2700K NT},{ANGLE=90},{APPARENT_LOAD=8.500},{ARKOSLIGHT_APPARENT_LOAD=8.500},{ARKOSLIGHT_BEAM_ANGLE=17},{ARKOSLIGHT_CCT=2700},{ARKOSLIGHT_LUMINOUS_FLUX=1030},{ARKOSLIGHT_WATTAGE=8.950},{CALCULATE_COEFFICIENT_OF_UTILIZATION=0},{COEFFICIENT_OF_UTILIZATION=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{HOST=5},{LIGHT_SOURCE=0},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROTATION_ANGLE=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{ARKOSLIGHT_COLOR=Textured black},{ARKOSLIGHT_CRI=CRI>90},{ARKOSLIGHT_DIMMING=No Dim},{ARKOSLIGHT_EFFICIENCY=86%}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
ⁿ/ₐ
ANGLE
angle
ⁿ/ₐ
APPARENT_LOAD
apparent load
ⁿ/ₐ
ARKOSLIGHT_APPARENT_LOAD
arkoslight_apparent load
ⁿ/ₐ
ARKOSLIGHT_BEAM_ANGLE
arkoslight_beam angle
ⁿ/ₐ
ARKOSLIGHT_CCT
arkoslight_cct
ⁿ/ₐ
ARKOSLIGHT_COLOR
arkoslight_color
ⁿ/ₐ
ARKOSLIGHT_CRI
arkoslight_cri
ⁿ/ₐ
ARKOSLIGHT_DIMMING
arkoslight_dimming
ⁿ/ₐ
ARKOSLIGHT_EFFICIENCY
arkoslight_efficiency
ⁿ/ₐ
ARKOSLIGHT_FIXTURE_TYPE
arkoslight_fixture type
ⁿ/ₐ
ARKOSLIGHT_IES
arkoslight_ies
ⁿ/ₐ
ARKOSLIGHT_IP
arkoslight_ip
ⁿ/ₐ
ARKOSLIGHT_LUMINOUS_FLUX
arkoslight_luminous flux
ⁿ/ₐ
ARKOSLIGHT_MODEL
arkoslight_model
ⁿ/ₐ
ARKOSLIGHT_REFERENCE
arkoslight_reference
ⁿ/ₐ
ARKOSLIGHT_SERIES
arkoslight_series
ⁿ/ₐ
ARKOSLIGHT_WATTAGE
arkoslight_wattage
ⁿ/ₐ
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
ⁿ/ₐ
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
HOST
host
ⁿ/ₐ
LIGHT_SOURCE
light source
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROTATION_ANGLE
rotation angle
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
NAME
name
ⁿ/ₐ
A3330232WT-S - SIX S 48V ...
A3330232WT-S - SIX S 48V ...
90
8.500
8.500
34
4000
Textured white
CRI>90
DALI
89%
TRACKLIGHTS
A333-0X-32 SIX S 48V 34º ...
20
1100
SIX 48V
A3330232WT-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
Six S 48V Short
A3330222WTW-S - SIX S 48V...
A3330222WTW-S - SIX S 48V...
90
8.500
8.500
24
4000
Textured white - White tr...
CRI>90
DALI
84%
TRACKLIGHTS
A333-0X-22 SIX S 48V 24º ...
20
1100
SIX 48V
A3330222WTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330131WTW-S - SIX S 48V...
A3330131WTW-S - SIX S 48V...
90
8.500
8.500
34
3000
Textured white - White tr...
CRI>90
No Dim
89%
TRACKLIGHTS
A333-0X-31 SIX S 48V 34º ...
20
1070
SIX 48V
A3330131WTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330121WTW-S - SIX S 48V...
A3330121WTW-S - SIX S 48V...
90
8.500
8.500
24
3000
Textured white - White tr...
CRI>90
No Dim
84%
TRACKLIGHTS
A333-0X-21 SIX S 48V 24º ...
20
1070
SIX 48V
A3330121WTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330230NTW-S - SIX S 48V...
A3330230NTW-S - SIX S 48V...
90
8.500
8.500
34
2700
Textured black - White tr...
CRI>90
DALI
89%
TRACKLIGHTS
A333-0X-30 SIX S 48V 34º ...
20
1030
SIX 48V
A3330230NTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330232NTW-S - SIX S 48V...
A3330232NTW-S - SIX S 48V...
90
8.500
8.500
34
4000
Textured black - White tr...
CRI>90
DALI
89%
TRACKLIGHTS
A333-0X-32 SIX S 48V 34º ...
20
1100
SIX 48V
A3330232NTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330130NT-S - SIX S 48V ...
A3330130NT-S - SIX S 48V ...
90
8.500
8.500
34
2700
Textured black
CRI>90
No Dim
89%
TRACKLIGHTS
A333-0X-30 SIX S 48V 34º ...
20
1030
SIX 48V
A3330130NT-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330231NT-S - SIX S 48V ...
A3330231NT-S - SIX S 48V ...
90
8.500
8.500
34
3000
Textured black
CRI>90
DALI
89%
TRACKLIGHTS
A333-0X-31 SIX S 48V 34º ...
20
1070
SIX 48V
A3330231NT-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330130NTW-S - SIX S 48V...
A3330130NTW-S - SIX S 48V...
90
8.500
8.500
34
2700
Textured black - White tr...
CRI>90
No Dim
89%
TRACKLIGHTS
A333-0X-30 SIX S 48V 34º ...
20
1030
SIX 48V
A3330130NTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330111NTW-S - SIX S 48V...
A3330111NTW-S - SIX S 48V...
90
8.500
8.500
17
3000
Textured black - White tr...
CRI>90
No Dim
86%
TRACKLIGHTS
A333-0X-11 SIX S 48V 17º ...
20
1070
SIX 48V
A3330111NTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330220NTW-S - SIX S 48V...
A3330220NTW-S - SIX S 48V...
90
8.500
8.500
24
2700
Textured black - White tr...
CRI>90
DALI
84%
TRACKLIGHTS
A333-0X-20 SIX S 48V 24º ...
20
1030
SIX 48V
A3330220NTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330212NTW-S - SIX S 48V...
A3330212NTW-S - SIX S 48V...
90
8.500
8.500
17
4000
Textured black - White tr...
CRI>90
DALI
86%
TRACKLIGHTS
A333-0X-12 SIX S 48V 17º ...
20
1100
SIX 48V
A3330212NTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330232WTW-S - SIX S 48V...
A3330232WTW-S - SIX S 48V...
90
8.500
8.500
34
4000
Textured white - White tr...
CRI>90
DALI
89%
TRACKLIGHTS
A333-0X-32 SIX S 48V 34º ...
20
1100
SIX 48V
A3330232WTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330121NTW-S - SIX S 48V...
A3330121NTW-S - SIX S 48V...
90
8.500
8.500
24
3000
Textured black - White tr...
CRI>90
No Dim
84%
TRACKLIGHTS
A333-0X-21 SIX S 48V 24º ...
20
1070
SIX 48V
A3330121NTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330220WTW-S - SIX S 48V...
A3330220WTW-S - SIX S 48V...
90
8.500
8.500
24
2700
Textured white - White tr...
CRI>90
DALI
84%
TRACKLIGHTS
A333-0X-20 SIX S 48V 24º ...
20
1030
SIX 48V
A3330220WTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330221NTW-S - SIX S 48V...
A3330221NTW-S - SIX S 48V...
90
8.500
8.500
24
3000
Textured black - White tr...
CRI>90
DALI
84%
TRACKLIGHTS
A333-0X-21 SIX S 48V 24º ...
20
1070
SIX 48V
A3330221NTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330231NTW-S - SIX S 48V...
A3330231NTW-S - SIX S 48V...
90
8.500
8.500
34
3000
Textured black - White tr...
CRI>90
DALI
89%
TRACKLIGHTS
A333-0X-31 SIX S 48V 34º ...
20
1070
SIX 48V
A3330231NTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330210WT-S - SIX S 48V ...
A3330210WT-S - SIX S 48V ...
90
8.500
8.500
17
2700
Textured white
CRI>90
DALI
86%
TRACKLIGHTS
A333-0X-10 SIX S 48V 17º ...
20
1030
SIX 48V
A3330210WT-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330122WTW-S - SIX S 48V...
A3330122WTW-S - SIX S 48V...
90
8.500
8.500
24
4000
Textured white - White tr...
CRI>90
No Dim
84%
TRACKLIGHTS
A333-0X-22 SIX S 48V 24º ...
20
1100
SIX 48V
A3330122WTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330111NT-S - SIX S 48V ...
A3330111NT-S - SIX S 48V ...
90
8.500
8.500
17
3000
Textured black
CRI>90
No Dim
86%
TRACKLIGHTS
A333-0X-11 SIX S 48V 17º ...
20
1070
SIX 48V
A3330111NT-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330121NT-S - SIX S 48V ...
A3330121NT-S - SIX S 48V ...
90
8.500
8.500
24
3000
Textured black
CRI>90
No Dim
84%
TRACKLIGHTS
A333-0X-21 SIX S 48V 24º ...
20
1070
SIX 48V
A3330121NT-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330130WT-S - SIX S 48V ...
A3330130WT-S - SIX S 48V ...
90
8.500
8.500
34
2700
Textured white
CRI>90
No Dim
89%
TRACKLIGHTS
A333-0X-30 SIX S 48V 34º ...
20
1030
SIX 48V
A3330130WT-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330222NTW-S - SIX S 48V...
A3330222NTW-S - SIX S 48V...
90
8.500
8.500
24
4000
Textured black - White tr...
CRI>90
DALI
84%
TRACKLIGHTS
A333-0X-22 SIX S 48V 24º ...
20
1100
SIX 48V
A3330222NTW-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330131NT-S - SIX S 48V ...
A3330131NT-S - SIX S 48V ...
90
8.500
8.500
34
3000
Textured black
CRI>90
No Dim
89%
TRACKLIGHTS
A333-0X-31 SIX S 48V 34º ...
20
1070
SIX 48V
A3330131NT-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3330111WT-S - SIX S 48V ...
A3330111WT-S - SIX S 48V ...
90
8.500
8.500
17
3000
Textured white
CRI>90
No Dim
86%
TRACKLIGHTS
A333-0X-11 SIX S 48V 17º ...
20
1070
SIX 48V
A3330111WT-S
SIX S 48V SHORT
8.950
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載