피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
환영합니다
CAD 모델
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
환영합니다
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
공인 카탈로그
카테고리 별
표준별
IFC 4.0 제작
언어선택:
English
English
Six M 48V
Arkoslight
Powered by
CAD모델 선택
{arkoslight/six20m2048v.prj},{NB=A3300231NTW - SIX M 48V DIM DALI 38º 3000K NTW},{ORDERNO=A3300231NTW - SIX M 48V DIM DALI 38º 3000K NTW},{ANGLE=90},{APPARENT_LOAD=17},{ARKOSLIGHT_APPARENT_LOAD=17},{ARKOSLIGHT_BEAM_ANGLE=38},{ARKOSLIGHT_CCT=3000},{ARKOSLIGHT_LUMINOUS_FLUX=2130},{ARKOSLIGHT_WATTAGE=17.890},{CALCULATE_COEFFICIENT_OF_UTILIZATION=0},{COEFFICIENT_OF_UTILIZATION=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{HOST=5},{LIGHT_SOURCE=0},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROTATION_ANGLE=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{ARKOSLIGHT_COLOR=Textured black - White track},{ARKOSLIGHT_CRI=CRI>90},{ARKOSLIGHT_DIMMING=DALI},{ARKOSLIGHT_EFFICIENCY=93%}
필터 설정
필터 적용
필터의 삭제
취소
CAD 다운로드
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERNO
ⁿ/ₐ
ANGLE
angle
ⁿ/ₐ
APPARENT_LOAD
apparent load
ⁿ/ₐ
ARKOSLIGHT_APPARENT_LOAD
arkoslight_apparent load
ⁿ/ₐ
ARKOSLIGHT_BEAM_ANGLE
arkoslight_beam angle
ⁿ/ₐ
ARKOSLIGHT_CCT
arkoslight_cct
ⁿ/ₐ
ARKOSLIGHT_COLOR
arkoslight_color
ⁿ/ₐ
ARKOSLIGHT_CRI
arkoslight_cri
ⁿ/ₐ
ARKOSLIGHT_DIMMING
arkoslight_dimming
ⁿ/ₐ
ARKOSLIGHT_EFFICIENCY
arkoslight_efficiency
ⁿ/ₐ
ARKOSLIGHT_FIXTURE_TYPE
arkoslight_fixture type
ⁿ/ₐ
ARKOSLIGHT_IES
arkoslight_ies
ⁿ/ₐ
ARKOSLIGHT_IP
arkoslight_ip
ⁿ/ₐ
ARKOSLIGHT_LUMINOUS_FLUX
arkoslight_luminous flux
ⁿ/ₐ
ARKOSLIGHT_MODEL
arkoslight_model
ⁿ/ₐ
ARKOSLIGHT_REFERENCE
arkoslight_reference
ⁿ/ₐ
ARKOSLIGHT_SERIES
arkoslight_series
ⁿ/ₐ
ARKOSLIGHT_WATTAGE
arkoslight_wattage
ⁿ/ₐ
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
ⁿ/ₐ
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
HOST
host
ⁿ/ₐ
LIGHT_SOURCE
light source
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROTATION_ANGLE
rotation angle
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
NAME
name
ⁿ/ₐ
A3300121NTW - SIX M 48V 2...
A3300121NTW - SIX M 48V 2...
90
17
17
28
3000
Textured black - White tr...
CRI>90
No Dim
91%
TRACKLIGHTS
A330-0X-21 SIX M 48V 28º ...
20
2130
SIX 48V
A3300121NTW
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
Six M 48V
A3300231WT - SIX M 48V DI...
A3300231WT - SIX M 48V DI...
90
17
17
38
3000
Textured white
CRI>90
DALI
93%
TRACKLIGHTS
A330-0X-31 SIX M 48V 38º ...
20
2130
SIX 48V
A3300231WT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300122NTW - SIX M 48V 2...
A3300122NTW - SIX M 48V 2...
90
17
17
28
4000
Textured black - White tr...
CRI>90
No Dim
91%
TRACKLIGHTS
A330-0X-22 SIX M 48V 28º ...
20
2160
SIX 48V
A3300122NTW
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300220WTW - SIX M 48V D...
A3300220WTW - SIX M 48V D...
90
17
17
28
2700
Textured white - White tr...
CRI>90
DALI
91%
TRACKLIGHTS
A330-0X-20 SIX M 48V 28º ...
20
2050
SIX 48V
A3300220WTW
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300121NT - SIX M 48V 28...
A3300121NT - SIX M 48V 28...
90
17
17
28
3000
Textured black
CRI>90
No Dim
91%
TRACKLIGHTS
A330-0X-21 SIX M 48V 28º ...
20
2130
SIX 48V
A3300121NT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300110NT - SIX M 48V 19...
A3300110NT - SIX M 48V 19...
90
17
17
19
2700
Textured black
CRI>90
No Dim
93%
TRACKLIGHTS
A330-0X-10 SIX M 48V 19º ...
20
2050
SIX 48V
A3300110NT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300110NTW - SIX M 48V 1...
A3300110NTW - SIX M 48V 1...
90
17
17
19
2700
Textured black - White tr...
CRI>90
No Dim
93%
TRACKLIGHTS
A330-0X-10 SIX M 48V 19º ...
20
2050
SIX 48V
A3300110NTW
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300222NTW - SIX M 48V D...
A3300222NTW - SIX M 48V D...
90
17
17
28
4000
Textured black - White tr...
CRI>90
DALI
91%
TRACKLIGHTS
A330-0X-22 SIX M 48V 28º ...
20
2160
SIX 48V
A3300222NTW
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300110WT - SIX M 48V 19...
A3300110WT - SIX M 48V 19...
90
17
17
19
2700
Textured white
CRI>90
No Dim
93%
TRACKLIGHTS
A330-0X-10 SIX M 48V 19º ...
20
2050
SIX 48V
A3300110WT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300222WT - SIX M 48V DI...
A3300222WT - SIX M 48V DI...
90
17
17
28
4000
Textured white
CRI>90
DALI
91%
TRACKLIGHTS
A330-0X-22 SIX M 48V 28º ...
20
2160
SIX 48V
A3300222WT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300232WT - SIX M 48V DI...
A3300232WT - SIX M 48V DI...
90
17
17
38
4000
Textured white
CRI>90
DALI
93%
TRACKLIGHTS
A330-0X-32 SIX M 48V 38º ...
20
2160
SIX 48V
A3300232WT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300221WT - SIX M 48V DI...
A3300221WT - SIX M 48V DI...
90
17
17
28
3000
Textured white
CRI>90
DALI
91%
TRACKLIGHTS
A330-0X-21 SIX M 48V 28º ...
20
2130
SIX 48V
A3300221WT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300120NT - SIX M 48V 28...
A3300120NT - SIX M 48V 28...
90
17
17
28
2700
Textured black
CRI>90
No Dim
91%
TRACKLIGHTS
A330-0X-20 SIX M 48V 28º ...
20
2050
SIX 48V
A3300120NT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300130NT - SIX M 48V 38...
A3300130NT - SIX M 48V 38...
90
17
17
38
2700
Textured black
CRI>90
No Dim
93%
TRACKLIGHTS
A330-0X-30 SIX M 48V 38º ...
20
2050
SIX 48V
A3300130NT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300230NTW - SIX M 48V D...
A3300230NTW - SIX M 48V D...
90
17
17
38
2700
Textured black - White tr...
CRI>90
DALI
93%
TRACKLIGHTS
A330-0X-30 SIX M 48V 38º ...
20
2050
SIX 48V
A3300230NTW
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300110WTW - SIX M 48V 1...
A3300110WTW - SIX M 48V 1...
90
17
17
19
2700
Textured white - White tr...
CRI>90
No Dim
93%
TRACKLIGHTS
A330-0X-10 SIX M 48V 19º ...
20
2050
SIX 48V
A3300110WTW
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300222WTW - SIX M 48V D...
A3300222WTW - SIX M 48V D...
90
17
17
28
4000
Textured white - White tr...
CRI>90
DALI
91%
TRACKLIGHTS
A330-0X-22 SIX M 48V 28º ...
20
2160
SIX 48V
A3300222WTW
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300132WT - SIX M 48V 38...
A3300132WT - SIX M 48V 38...
90
17
17
38
4000
Textured white
CRI>90
No Dim
93%
TRACKLIGHTS
A330-0X-32 SIX M 48V 38º ...
20
2160
SIX 48V
A3300132WT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300232WTW - SIX M 48V D...
A3300232WTW - SIX M 48V D...
90
17
17
38
4000
Textured white - White tr...
CRI>90
DALI
93%
TRACKLIGHTS
A330-0X-32 SIX M 48V 38º ...
20
2160
SIX 48V
A3300232WTW
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300221WTW - SIX M 48V D...
A3300221WTW - SIX M 48V D...
90
17
17
28
3000
Textured white - White tr...
CRI>90
DALI
91%
TRACKLIGHTS
A330-0X-21 SIX M 48V 28º ...
20
2130
SIX 48V
A3300221WTW
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300210NT - SIX M 48V DI...
A3300210NT - SIX M 48V DI...
90
17
17
19
2700
Textured black
CRI>90
DALI
93%
TRACKLIGHTS
A330-0X-10 SIX M 48V 19º ...
20
2050
SIX 48V
A3300210NT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300120NTW - SIX M 48V 2...
A3300120NTW - SIX M 48V 2...
90
17
17
28
2700
Textured black - White tr...
CRI>90
No Dim
91%
TRACKLIGHTS
A330-0X-20 SIX M 48V 28º ...
20
2050
SIX 48V
A3300120NTW
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300211NT - SIX M 48V DI...
A3300211NT - SIX M 48V DI...
90
17
17
19
3000
Textured black
CRI>90
DALI
93%
TRACKLIGHTS
A330-0X-11 SIX M 48V 19º ...
20
2130
SIX 48V
A3300211NT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300232NT - SIX M 48V DI...
A3300232NT - SIX M 48V DI...
90
17
17
38
4000
Textured black
CRI>90
DALI
93%
TRACKLIGHTS
A330-0X-32 SIX M 48V 38º ...
20
2160
SIX 48V
A3300232NT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
A3300122WT - SIX M 48V 28...
A3300122WT - SIX M 48V 28...
90
17
17
28
4000
Textured white
CRI>90
No Dim
91%
TRACKLIGHTS
A330-0X-22 SIX M 48V 28º ...
20
2160
SIX 48V
A3300122WT
SIX M 48V
17.890
0
0
0
0
0
-1
5
0
ARKOSLIGHT
1
SIX 48V
0
0
0
1
0
https://www.arkoslight.co...
2019
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 다운로드