您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Single-Sensor Color
JAI
area20scan20cameras
Powered by
CAD模型選擇
{jai/area20scan20cameras/single-sensor20color.prj},{NB=SP-12400C-PMCL},{ORDERNO=SP-12400C-PMCL},{ACTIVE_SENSOR_DIMENSIONS_WXH=14.2 x 10.4 mm},{CAMERA_DIMENSIONS_HXWXL=44 x 44 x 44 mm},{CELL_SIZE_WXH=3.45 x 3.45 µm},{COLOR_MONO=Color},{FRAME_RATE_LINE_RATE=64 fps},{INTERFACE=Mini Camera Link (PoCL)},{LENS_MOUNT=C-mount},{LIGHT_SPECTRUM=Visible},{MODEL=SP-12400C-PMCL},{OPERATING_TEMPERATURE__AMBIENT_=-5°C to +45°C},{OPTICAL_FORMAT=1.1 inch},{POWER_CONSUMPTION=5.10 Watt},{PRODUCT_LINE=Spark Series},{RESOLUTION=12.4 MP},{RESOLUTION_WXH=4112 x 3008 px},{ROI=Yes},{SENSOR_DIAGONAL=17.6 mm},{SENSOR_NAME=IMX253},{SENSORS=1XCMOS},{SHUTTER_TYPE=Global shutter},{TYPE=Area Scan},{VIDEO_OUTPUT=81012-bit},{WEIGHT=135 g},{NAME=SP-12400C-PMCL}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
5
6
LINA
明細表
ORDERNO
ⁿ/ₐ
ACTIVE_SENSOR_DIMENSIONS_WXH
active sensor dimensions wxh
ⁿ/ₐ
CAMERA_DIMENSIONS_HXWXL
camera dimensions hxwxl
ⁿ/ₐ
CELL_SIZE_WXH
cell size wxh
ⁿ/ₐ
COLOR_MONO
color mono
ⁿ/ₐ
FRAME_RATE_LINE_RATE
frame rate line rate
ⁿ/ₐ
INTERFACE
interface
ⁿ/ₐ
LENS_MOUNT
lens mount
ⁿ/ₐ
LIGHT_SPECTRUM
light spectrum
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OPERATING_TEMPERATURE__AMBIENT_
operating temperature (ambient)
ⁿ/ₐ
OPTICAL_FORMAT
optical format
ⁿ/ₐ
POWER_CONSUMPTION
power consumption
ⁿ/ₐ
PRODUCT_LINE
product line
ⁿ/ₐ
RESOLUTION
resolution
ⁿ/ₐ
RESOLUTION_WXH
resolution wxh
ⁿ/ₐ
ROI
roi
ⁿ/ₐ
SENSOR_DIAGONAL
sensor diagonal
ⁿ/ₐ
SENSOR_NAME
sensor name
ⁿ/ₐ
SENSORS
sensors
ⁿ/ₐ
SHUTTER_TYPE
shutter type
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
VIDEO_OUTPUT
video output
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
NAME
name
ⁿ/ₐ
GO-2400C-USB
GO-2400C-USB
11.3 x 7.1 mm
29 x 29 x 41.5 mm
5.86 x 5.86 µm
Color
159 fps
USB3 Vision (PoUSB)
C-mount
Visible
GO-2400C-USB
-5°C to +45°C
11.2 inch
4.10 Watt
Go Series
2.4 MP
1936 x 1216 px
Yes
13.4 mm
IMX174
1XCMOS
Global shutter
Area Scan
81012-bit
46 g
GO-2400C-USB
GO-5100C-USB
GO-5100C-USB
8.5 x 7.1 mm
29 x 29 x 41.5 mm
3.45 x 3.45 µm
Color
74 fps
USB3 Vision (PoUSB)
C-mount
Visible
GO-5100C-USB
-5°C to +45°C
23 inch
4.35 Watt
Go Series
5.1 MP
2464 x 2056 px
Yes
11.1 mm
IMX250
1XCMOS
Global shutter
Area Scan
81012-bit
46 g
GO-5100C-USB
SP-12400C-PMCL
SP-12400C-PMCL
14.2 x 10.4 mm
44 x 44 x 44 mm
3.45 x 3.45 µm
Color
64 fps
Mini Camera Link (PoCL)
C-mount
Visible
SP-12400C-PMCL
-5°C to +45°C
1.1 inch
5.10 Watt
Spark Series
12.4 MP
4112 x 3008 px
Yes
17.6 mm
IMX253
1XCMOS
Global shutter
Area Scan
81012-bit
135 g
SP-12400C-PMCL
SP-12401C-PGE
SP-12401C-PGE
14.2 x 10.4 mm
44 x 44 x 54 mm
3.45 x 3.45 µm
Color
9 fps
GigE Vision 1-Cable (PoE)
C-mount
Visible
SP-12401C-PGE
-5°C to +45°C
1.1 inch
4.00 Watt
Spark Series
12.4 MP
4088 x 3000 px
Yes
17.6 mm
IMX304
1XCMOS
Global shutter
Area Scan
81012-bit
160 g
SP-12401C-PGE
SP-12401C-USB
SP-12401C-USB
14.2 x 10.4 mm
44 x 44 x 44 mm
3.45 x 3.45 µm
Color
23 fps
USB3 Vision
C-mount
Visible
SP-12401C-USB
-5°C to +45°C
1.1 inch
3.70 Watt
Spark Series
12.4 MP
4088 x 3000 px
Yes
17.6 mm
IMX304
1XCMOS
Global shutter
Area Scan
81012-bit
130 g
SP-12401C-USB
SP-45000C-CXP4
SP-45000C-CXP4
26.2 x 17.4 mm
62 x 62 x 84.2 mm
3.2 x 3.2 µm
Color
52 fps
CoaXPress 4-cable CXP-6
F-mount or M-42x1 mount
Visible
SP-45000C-CXP4
-5°C to +45°C
Super 35 mm
12.50 Watt
Spark Series
44.7 MP
8192 x 5460 px
Yes
31.5 mm
XGS 45000
1XCMOS
Global shutter
Area Scan
81012-bit
340 g
SP-45000C-CXP4
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...
Previews
3D
2D
下載CAD模型
CAD下載