您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
ShoeRacks ClassicDouble
Essem Design
Powered by
CAD模型選擇
{essem_design/shoeracks_classicdouble.prj},{NB=Classic Double 1000 mm},{IDENT=Classic Double 1000 mm},{ALWAYS_VERTICAL=1},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{HOST=0},{MASSUNIT=1},{NOMINALDEPTH=270},{NOMINALHEIGHT=270},{NOMINALWIDTH=1000},{ROOM_CALCULATION_POINT=0},{SHARED=0},{WORK_PLANE_BASED=0},{ACCESSIBILITYPERFORMANCE=n/a},{ARTIKEL_NR_=},{ASSEMBLY_CODE=},{ASSETIDENTIFIER=n/a},{ASSETTYPE=Fixed},{AUTHOR=Convergo AB},{BARCODE=n/a},{BRAND=Essem Design},{CATEGORY=Racks},{CODEPERFORMANCE=n/a},{COLLECTION=Classic},{COLOR=Chrome, black and/or white},{CONSTITUENTS=Chrome-plated steel pipes and powder coated shelves. Hooks in plastic},{CONVERGOREFNR=0069-1708-0008-SE},{DESCRIPTION=},{DESIGN_OPTION=-1},{DURATIONUNIT=Year}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
LINA
明細表
IDENT
ⁿ/ₐ
ACCESSIBILITYPERFORMANCE
accessibilityperformance
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ARTIKEL_NR_
artikel nr.
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
ASSETIDENTIFIER
assetidentifier
ⁿ/ₐ
ASSETTYPE
assettype
ⁿ/ₐ
AUTHOR
author
ⁿ/ₐ
BARCODE
barcode
ⁿ/ₐ
BRAND
brand
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CODEPERFORMANCE
codeperformance
ⁿ/ₐ
COLLECTION
collection
ⁿ/ₐ
COLOR
color
ⁿ/ₐ
CONSTITUENTS
constituents
ⁿ/ₐ
CONVERGOREFNR
convergorefnr
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DURATIONUNIT
durationunit
ⁿ/ₐ
EANNUMBER
eannumber
ⁿ/ₐ
EXPECTEDLIFE
expectedlife
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FEATURES
features
ⁿ/ₐ
FINISH
finish
ⁿ/ₐ
GRADE
grade
ⁿ/ₐ
HOST
host
ⁿ/ₐ
IFCEXPORTAS
ifcexportas
ⁿ/ₐ
IFCEXPORTTYPE
ifcexporttype
ⁿ/ₐ
INSTALLATIONDATE
installationdate
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
MAINCOLOR
maincolor
ⁿ/ₐ
MANUFACTERURL
manufacterurl
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MANUFACTURERNAME
manufacturername
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
MODELNUMBER
modelnumber
ⁿ/ₐ
MODELREFERENCE
modelreference
ⁿ/ₐ
NAME
name
ⁿ/ₐ
NBSDESCRIPTION
nbsdescription
ⁿ/ₐ
NBSREFERENCE
nbsreference
ⁿ/ₐ
NOMINALDEPTH
nominaldepth
ⁿ/ₐ
NOMINALHEIGHT
nominalheight
ⁿ/ₐ
NOMINALWIDTH
nominalwidth
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PRODUCTINFORMATION
productinformation
ⁿ/ₐ
RACKLENGTH
racklength
ⁿ/ₐ
REPLACEMENTCOST
replacementcost
ⁿ/ₐ
REVISION
revision
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
SERIALNUMBER
serialnumber
ⁿ/ₐ
SHAPE
shape
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SHELFMAINMATERIAL
shelfmainmaterial
ⁿ/ₐ
SHELFSECONDARYMATERIAL
shelfsecondarymaterial
ⁿ/ₐ
SIZE
size
ⁿ/ₐ
STYLE
style
ⁿ/ₐ
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
ⁿ/ₐ
TAGNUMBER
tagnumber
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
UNICLASS2
uniclass2
ⁿ/ₐ
UNICLASS2015DESCRIPTION
uniclass2015description
ⁿ/ₐ
UNICLASS2015REFERENCE
uniclass2015reference
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
VERSIONDATE
versiondate
ⁿ/ₐ
WARRANTYDESCRIPTION
warrantydescription
ⁿ/ₐ
WARRANTYDURATIONLABOR
warrantydurationlabor
ⁿ/ₐ
WARRANTYDURATIONPARTS
warrantydurationparts
ⁿ/ₐ
WARRANTYDURATIONUNIT
warrantydurationunit
ⁿ/ₐ
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
ⁿ/ₐ
WARRANTYGUARANTORPARTS
warrantyguarantorparts
ⁿ/ₐ
WARRANTYSTARTDATE
warrantystartdate
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
Classic Double 1000 mm
Classic Double 1000 mm
n/a
1
n/a
Fixed
Convergo AB
n/a
Essem Design
Racks
n/a
Classic
Chrome, black and/or whit...
Chrome-plated steel pipes...
0069-1708-0008-SE
0
0
-1
Year
n/a
n/a
2 racks
Plated and/or powder coat...
n/a
0
IfcFurnishingElementType
RACK
n/a
Black, chrome and/or whit...
http://www.essem.se/en
Essem Design
Essem Design
1
Steel
Classic shoe rack. 1000mm...
n/a
n/a
ShoeRacks_ClassicDouble
Shelf units
45-35-80/310
270
270
1000
23.40.20.11.21.17
Shoe Trees
n/a
n/a
4
0
n/a
Sculptured
0
1000x270x270 mm
n/a
n/a
n/a
Pr_40_30_78_80
Shoe trees
Pr_40_30_78_80
http://www.essem.se/sv/pr...
2
01/07/2019
n/a
n/a
n/a
Year
n/a
n/a
n/a
n/a
0
Classic Double 600 mm
Classic Double 600 mm
n/a
1
n/a
Fixed
Convergo AB
n/a
Essem Design
Racks
n/a
Classic
Chrome, black and/or whit...
Chrome-plated steel pipes...
0069-1708-0006-SE
0
0
-1
Year
n/a
n/a
2 racks
Plated and/or powder coat...
n/a
0
IfcFurnishingElementType
RACK
n/a
Black, chrome and/or whit...
http://www.essem.se/en
Essem Design
Essem Design
1
Steel
Classic shoe rack. 600mm,...
n/a
n/a
ShoeRacks_ClassicDouble
Shelf units
45-35-80/310
270
270
600
23.40.20.11.21.17
Shoe Trees
n/a
n/a
4
0
n/a
Sculptured
0
600x270x270 mm
n/a
n/a
n/a
Pr_40_30_78_80
Shoe trees
Pr_40_30_78_80
http://www.essem.se/sv/pr...
2
01/07/2019
n/a
n/a
n/a
Year
n/a
n/a
n/a
n/a
0
Classic Double 800 mm
Classic Double 800 mm
n/a
1
n/a
Fixed
Convergo AB
n/a
Essem Design
Racks
n/a
Classic
Chrome, black and/or whit...
Chrome-plated steel pipes...
0069-1708-0007-SE
0
0
-1
Year
n/a
n/a
2 racks
Plated and/or powder coat...
n/a
0
IfcFurnishingElementType
RACK
n/a
Black, chrome and/or whit...
http://www.essem.se/en
Essem Design
Essem Design
1
Steel
Classic shoe rack. 800mm,...
n/a
n/a
ShoeRacks_ClassicDouble
Shelf units
45-35-80/310
270
270
800
23.40.20.11.21.17
Shoe Trees
n/a
n/a
4
0
n/a
Sculptured
0
800x270x270 mm
n/a
n/a
n/a
Pr_40_30_78_80
Shoe trees
Pr_40_30_78_80
http://www.essem.se/sv/pr...
2
01/07/2019
n/a
n/a
n/a
Year
n/a
n/a
n/a
n/a
0
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
Shoe rack, double row - Shoe rack, double row
Hettich
25.04.2024
Shoe rack, single row - Shoe rack, single row
Hettich
25.04.2024
Show more
Previews
3D
2D
下載CAD模型
CAD下載