您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Series 2000 Sliding Door Horton Automatics Profiler ICU O-SX
Horton Automatics
Powered by
CAD模型選擇
{horton_automatics/series_2000_sliding_door_horton_automatics_profiler_icu_o-sx.prj},{NB=8' - 6\" x 7' - 2 1/2\"},{IDENT=8' - 6\" x 7' - 2 1/2\"},{ALWAYS_VERTICAL=1},{APPEAR_IN_SCHEDULE=1},{BREAK_AWAY_OPERATING_PANEL=1},{BREAK_AWAY_SWING_ANGLE=45},{COST=0},{CTRL_ANGLE_3D=0},{CTRL_BREAK_AWAY_OPERATING_PANEL=1},{CTRL_BREAK_AWAY_SWING_ANGLE=45},{CTRL_BREAKAWAY_OPERATING_ANGLE=45},{CTRL_FIXED_PANEL_WIDTH=4.167},{CTRL_HEIGHT=7.208},{CTRL_WIDTH=8.500},{CUT_WITH_VOIDS_WHEN_LOADED=0},{FRAME_DEPTH=0.333},{FRAME_HEAD_DEPTH=0.333},{FRAME_HEAD_WIDTH=0.208},{FUNCTION=0},{GLASS_THICKNESS=0.021},{HEAT_TRANSFER_COEFFICIENT__U_=0},{HEIGHT=7.208},{HOST=1},{MASSUNIT=1},{OPERATOR_SLIDE_INDICATOR=1},{PANEL_HEIGHT=7.000},{PANEL_OPEN_PERCENT=6.125},{PANEL_WIDTH=4.250},{PERCENT_OPEN=50}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
LINA
明細表
IDENT
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ANALYTIC_CONSTRUCTION
analytic construction
ⁿ/ₐ
APPEAR_IN_SCHEDULE
appear in schedule
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BREAK_AWAY_OPERATING_PANEL
break away operating panel
ⁿ/ₐ
BREAK_AWAY_SWING_ANGLE
break away swing angle
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CONSTRUCTION_TYPE
construction type
ⁿ/ₐ
COPYRIGHT__
copyright ©
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CTRL_ANGLE_3D
ctrl angle 3d
ⁿ/ₐ
CTRL_BREAK_AWAY_OPERATING_PANEL
ctrl break away operating panel
ⁿ/ₐ
CTRL_BREAK_AWAY_SWING_ANGLE
ctrl break away swing angle
ⁿ/ₐ
CTRL_BREAKAWAY_OPERATING_ANGLE
ctrl breakaway operating angle
ⁿ/ₐ
CTRL_FIXED_PANEL_WIDTH
ctrl fixed panel width
ⁿ/ₐ
CTRL_HEIGHT
ctrl height
ⁿ/ₐ
CTRL_WIDTH
ctrl width
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FIRE_RATING
fire rating
ⁿ/ₐ
FRAME_DEPTH
frame depth
ⁿ/ₐ
FRAME_HEAD_DEPTH
frame head depth
ⁿ/ₐ
FRAME_HEAD_WIDTH
frame head width
ⁿ/ₐ
FRAME_MATERIAL
frame material
ⁿ/ₐ
FUNCTION
function
ⁿ/ₐ
GLASS_THICKNESS
glass thickness
ⁿ/ₐ
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HOST
host
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
OPERATION
operation
ⁿ/ₐ
OPERATOR_SLIDE_INDICATOR
operator slide indicator
ⁿ/ₐ
PANEL_GLAZING_MATERIAL
panel glazing material
ⁿ/ₐ
PANEL_HEIGHT
panel height
ⁿ/ₐ
PANEL_MATERIAL
panel material
ⁿ/ₐ
PANEL_OPEN_PERCENT
panel open percent
ⁿ/ₐ
PANEL_WIDTH
panel width
ⁿ/ₐ
PERCENT_OPEN
percent open
ⁿ/ₐ
PRODUCT_DOCUMENTATION_LINK
product documentation link
ⁿ/ₐ
PRODUCT_PAGE_URL
product page url
ⁿ/ₐ
PRODUCT_SPECIFICATION_LINK
product specification link
ⁿ/ₐ
RAIL_BOTTOM
rail bottom
ⁿ/ₐ
RAIL_HEAD
rail head
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUGH_HEIGHT
rough height
ⁿ/ₐ
ROUGH_WIDTH
rough width
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SHOW_3D_BREAK_AWAY_ANGLE
show 3d break away angle
ⁿ/ₐ
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
ⁿ/ₐ
STILE_LEFT
stile left
ⁿ/ₐ
STILE_RIGHT
stile right
ⁿ/ₐ
THERMAL_RESISTANCE__R_
thermal resistance (r)
ⁿ/ₐ
THICKNESS
thickness
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
ⁿ/ₐ
WALL_CLOSURE
wall closure
ⁿ/ₐ
WALL_THICKNESS
wall thickness
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
8' - 0" x 7' - 2 1/2"
8' - 0" x 7' - 2 1/2"
1
1
C1020310
1
45
Horton Automatics © 2013
0
0
1
45
45
3.917
7.208
8.000
0
Single Slide O-SX or SX-O
-1
0.333
0.333
0.208
0
0.021
0
7.208
1
Horton Automatics
1
Profiler-ICU
23.30.10.17.11
Sliding Doors
1
7.000
5.750
4.000
50
http://www.hortondoors.co...
http://www.hortondoors.co...
http://www.hortondoors.co...
0.333
0.307
0
7.208
8.000
0
0
0
0.208
0.208
0
0.167
http://www.hortondoors.co...
0
0
0.917
8.000
8' - 6" x 7' - 2 1/2"
8' - 6" x 7' - 2 1/2"
1
1
C1020310
1
45
Horton Automatics © 2013
0
0
1
45
45
4.167
7.208
8.500
0
Single Slide O-SX or SX-O
-1
0.333
0.333
0.208
0
0.021
0
7.208
1
Horton Automatics
1
Profiler-ICU
23.30.10.17.11
Sliding Doors
1
7.000
6.125
4.250
50
http://www.hortondoors.co...
http://www.hortondoors.co...
http://www.hortondoors.co...
0.333
0.307
0
7.208
8.500
0
0
0
0.208
0.208
0
0.167
http://www.hortondoors.co...
0
0
0.917
8.500
9' - 0" x 7' - 2 1/2"
9' - 0" x 7' - 2 1/2"
1
1
C1020310
1
45
Horton Automatics © 2013
0
0
1
45
45
4.417
7.208
9.000
0
Single Slide O-SX or SX-O
-1
0.333
0.333
0.208
0
0.021
0
7.208
1
Horton Automatics
1
Profiler-ICU
23.30.10.17.11
Sliding Doors
1
7.000
6.500
4.500
50
http://www.hortondoors.co...
http://www.hortondoors.co...
http://www.hortondoors.co...
0.333
0.307
0
7.208
9.000
0
0
0
0.208
0.208
0
0.167
http://www.hortondoors.co...
0
0
0.917
9.000
7' - 0" x 7' - 2 1/2"
7' - 0" x 7' - 2 1/2"
1
1
C1020310
1
45
Horton Automatics © 2013
0
0
1
45
45
3.417
7.208
7.000
0
Single Slide O-SX or SX-O
-1
0.333
0.333
0.208
0
0.021
0
7.208
1
Horton Automatics
1
Profiler-ICU
23.30.10.17.11
Sliding Doors
1
7.000
5.000
3.500
50
http://www.hortondoors.co...
http://www.hortondoors.co...
http://www.hortondoors.co...
0.333
0.307
0
7.208
7.000
0
0
0
0.208
0.208
0
0.167
http://www.hortondoors.co...
0
0
0.917
7.000
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載