您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QUADRA LED
ES-SYSTEM
downlights
Powered by
CAD模型選擇
{es_system/downlights/quadra20led.prj},{NB=5708061QUADRA LED 215},{ORDERNO=5708061QUADRA LED 215},{ALWAYS_VERTICAL=1},{APPARENT_LOAD=0},{ASSEMBLY_CODE=},{CALCULATE_COEFFICIENT_OF_UTILIZATION=0},{CATEGORY=},{CIEZAR=1,60},{COEFFICIENT_OF_UTILIZATION=0},{COLOR_FILTER=16777215},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DANE_KATALOGOWE=Oprawa do montażu w stropie},{DESCRIPTION=Oprawa do montażu w stropie},{DESIGN_OPTION=-1},{DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT=0},{DYFUZOR=opalowy},{EMIT_FROM_RECTANGLE_LENGTH=205},{EMIT_FROM_RECTANGLE_WIDTH=205},{EMIT_SHAPE_VISIBLE_IN_RENDERING=0},{FAMILY_NAME=},{HOST=3},{INITIAL_COLOR=0},{INITIAL_INTENSITY=0},{INTENSYWNOSC=1200},{KEYNOTE=},{KONTROLA=ON/OFF},{LAMP=LED 830},{LED=},{LED_OBUDOWA=}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
APPARENT_LOAD
apparent load
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CIEZAR
ciezar
ⁿ/ₐ
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
ⁿ/ₐ
COLOR_FILTER
color filter
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DANE_KATALOGOWE
dane_katalogowe
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
ⁿ/ₐ
DYFUZOR
dyfuzor
ⁿ/ₐ
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
ⁿ/ₐ
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
ⁿ/ₐ
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
HOST
host
ⁿ/ₐ
INITIAL_COLOR
initial color
ⁿ/ₐ
INITIAL_INTENSITY
initial intensity
ⁿ/ₐ
INTENSYWNOSC
intensywnosc
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
KONTROLA
kontrola
ⁿ/ₐ
LAMP
lamp
ⁿ/ₐ
LED
led
ⁿ/ₐ
LED_OBUDOWA
led obudowa
ⁿ/ₐ
LIGHT_LOSS_FACTOR
light loss factor
ⁿ/ₐ
LIGHT_SOURCE
light source
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NUMER_KATALOGOWY
numer_katalogowy
ⁿ/ₐ
OBUDOWA
obudowa
ⁿ/ₐ
OBUDOWA_TRZONU
obudowa trzonu
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PHOTOMETRIC_WEB_FILE
photometric web file
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SZKLENIE
szklenie
ⁿ/ₐ
TEMPERATURA_KOLORU
temperatura_koloru
ⁿ/ₐ
TILT_ANGLE
tilt angle
ⁿ/ₐ
TYP_OPRAWY
typ_oprawy
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
UCHWYTY
uchwyty
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WATTAGE_COMMENTS
wattage comments
ⁿ/ₐ
WYKONCZENIE
wykonczenie
ⁿ/ₐ
ZASILACZ
zasilacz
ⁿ/ₐ
ZNAMIONOWE_NAPIECIE_ZASILANIA
znamionowe_napiecie_zasilania
ⁿ/ₐ
ZRODLO_MOC
zrodlo_moc
ⁿ/ₐ
NAME
name
ⁿ/ₐ
MATERIAL_ALUMINIUM
material_aluminium
ⁿ/ₐ
MATERIAL_SZKLO
material_szklo
ⁿ/ₐ
NAPIECIE
napiecie
ⁿ/ₐ
5708001QUADRA LED 215
5708001QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
2300
DALI
LED 840
0
1
ES-SYSTEM
1
QUADRA LED 215
5711062
23.80.70.11
Luminaries for Internal L...
0
ES5711062.ies
0
1
0
4000
90
QUADRA LED 215
Autodesk Revit LT 2015
22W
elektroniczny, montowany ...
230
22
5708001QUADRA LED 215
5708002QUADRA LED 215
5708002QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
1200
DALI
LED 830
0
1
ES-SYSTEM
1
QUADRA LED 215
5708062
23.80.70.11
Luminaries for Internal L...
0
ES5708062.ies
0
1
0
3000
90
QUADRA LED 215
Autodesk Revit LT 2015
11W
elektroniczny, montowany ...
230
11
5708002QUADRA LED 215
5709001QUADRA LED 215
5709001QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
2300
DALI
LED 830
0
1
ES-SYSTEM
1
QUADRA LED 215
5710062
23.80.70.11
Luminaries for Internal L...
0
ES5710062.ies
0
1
0
3000
90
QUADRA LED 215
Autodesk Revit LT 2015
22W
elektroniczny, montowany ...
230
22
5709001QUADRA LED 215
5709002QUADRA LED 215
5709002QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
1200
DALI
LED 840
0
1
ES-SYSTEM
1
QUADRA LED 215
5709062
23.80.70.11
Luminaries for Internal L...
0
ES5709062.ies
0
1
0
4000
90
QUADRA LED 215
Autodesk Revit LT 2015
11W
elektroniczny, montowany ...
230
11
5709002QUADRA LED 215
5710001QUADRA LED 215
5710001QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
1200
ON/OFF
LED 840
0
1
ES-SYSTEM
1
QUADRA LED 215
5709002
23.80.70.11
Luminaries for Internal L...
0
ES5709002.ies
0
1
0
4000
90
QUADRA LED 215
Autodesk Revit LT 2015
11W
elektroniczny, montowany ...
230
11
5710001QUADRA LED 215
5710002QUADRA LED 215
5710002QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
2300
DALI
LED 840
0
1
ES-SYSTEM
1
QUADRA LED 215
5711062
23.80.70.11
Luminaries for Internal L...
0
ES5711062.ies
0
1
0
4000
90
QUADRA LED 215
Autodesk Revit LT 2015
22W
elektroniczny, montowany ...
230
22
5710002QUADRA LED 215
5711001QUADRA LED 215
5711001QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
1200
ON/OFF
LED 840
0
1
ES-SYSTEM
1
QUADRA LED 215
5709002
23.80.70.11
Luminaries for Internal L...
0
ES5709002.ies
0
1
0
4000
90
QUADRA LED 215
Autodesk Revit LT 2015
11W
elektroniczny, montowany ...
230
11
5711001QUADRA LED 215
5711002QUADRA LED 215
5711002QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
1200
ON/OFF
LED 840
0
1
ES-SYSTEM
1
QUADRA LED 215
5709002
23.80.70.11
Luminaries for Internal L...
0
ES5709002.ies
0
1
0
4000
90
QUADRA LED 215
Autodesk Revit LT 2015
11W
elektroniczny, montowany ...
230
11
5711002QUADRA LED 215
5708061QUADRA LED 215
5708061QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
1200
ON/OFF
LED 830
0
1
ES-SYSTEM
1
QUADRA LED 215
5708002
23.80.70.11
Luminaries for Internal L...
0
ES5708002.ies
0
1
0
3000
90
QUADRA LED 215
Autodesk Revit LT 2015
11W
elektroniczny, montowany ...
230
11
5708061QUADRA LED 215
5708062QUADRA LED 215
5708062QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
2300
DALI
LED 840
0
1
ES-SYSTEM
1
QUADRA LED 215
5711062
23.80.70.11
Luminaries for Internal L...
0
ES5711062.ies
0
1
0
4000
90
QUADRA LED 215
Autodesk Revit LT 2015
22W
elektroniczny, montowany ...
230
22
5708062QUADRA LED 215
5709061QUADRA LED 215
5709061QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
1200
DALI
LED 830
0
1
ES-SYSTEM
1
QUADRA LED 215
5708062
23.80.70.11
Luminaries for Internal L...
0
ES5708062.ies
0
1
0
3000
90
QUADRA LED 215
Autodesk Revit LT 2015
11W
elektroniczny, montowany ...
230
11
5709061QUADRA LED 215
5709062QUADRA LED 215
5709062QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
2300
DALI
LED 840
0
1
ES-SYSTEM
1
QUADRA LED 215
5711062
23.80.70.11
Luminaries for Internal L...
0
ES5711062.ies
0
1
0
4000
90
QUADRA LED 215
Autodesk Revit LT 2015
22W
elektroniczny, montowany ...
230
22
5709062QUADRA LED 215
5710061QUADRA LED 215
5710061QUADRA LED 215
1
0
0
0,4
0
16777215
0
0
-1
0
szyba przezroczysta
3
0
0
1320
N/A
0
1
ES-SYSTEM
1
23.80.70.11
Luminaries for Internal L...
0
MIDI 1 LED830 38st.ies
0
1
0
3000
90
CAMELEON MIDI 1 85
Autodesk Revit LT 2015
elektroniczny, montowany ...
14
5710061QUADRA LED 215
230
5710062QUADRA LED 215
5710062QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
1200
ON/OFF
LED 830
0
1
ES-SYSTEM
1
QUADRA LED 215
5708002
23.80.70.11
Luminaries for Internal L...
0
ES5708002.ies
0
1
0
3000
90
QUADRA LED 215
Autodesk Revit LT 2015
11W
elektroniczny, montowany ...
230
11
5710062QUADRA LED 215
5709102QUADRA LED 215
5709102QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
2300
ON/OFF
LED 840
0
1
ES-SYSTEM
1
QUADRA LED 215
5711002
23.80.70.11
Luminaries for Internal L...
0
ES5711002.ies
0
1
0
4000
90
QUADRA LED 215
Autodesk Revit LT 2015
22W
elektroniczny, montowany ...
230
22
5709102QUADRA LED 215
5709001 ACDCQUADRA LED 21...
5709001 ACDCQUADRA LED 21...
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
1200
ON/OFF
LED 830
0
1
ES-SYSTEM
1
QUADRA LED 215
5708002
23.80.70.11
Luminaries for Internal L...
0
ES5708002.ies
0
1
0
3000
90
QUADRA LED 215
Autodesk Revit LT 2015
11W
elektroniczny, montowany ...
230
11
5709001 ACDCQUADRA LED 21...
5711001 ACDCQUADRA LED 21...
5711001 ACDCQUADRA LED 21...
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
2300
DALI
LED 830
0
1
ES-SYSTEM
1
QUADRA LED 215
5710062
23.80.70.11
Luminaries for Internal L...
0
ES5710062.ies
0
1
0
3000
90
QUADRA LED 215
Autodesk Revit LT 2015
22W
elektroniczny, montowany ...
230
22
5711001 ACDCQUADRA LED 21...
5709162QUADRA LED 215
5709162QUADRA LED 215
1
0
0
1,60
0
16777215
0
0
Oprawa do montażu w strop...
Oprawa do montażu w strop...
-1
0
opalowy
205
205
0
3
0
0
2300
DALI
LED 840
0
1
ES-SYSTEM
1
QUADRA LED 215
5711062
23.80.70.11
Luminaries for Internal L...
0
ES5711062.ies
0
1
0
4000
90
QUADRA LED 215
Autodesk Revit LT 2015
22W
elektroniczny, montowany ...
230
22
5709162QUADRA LED 215
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載