您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
psm203lh us
Allermuir
Powered by
CAD模型選擇
{allermuir/psm203lh_us.prj},{NB=PSM203 LH},{IDENT=PSM203 LH},{ALWAYS_VERTICAL=1},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{HOST=0},{MASSUNIT=1},{OVERALL_DEPTH=2.458},{OVERALL_HEIGHT=1.509},{OVERALL_WIDTH=4.921},{ROOM_CALCULATION_POINT=0},{SHARED=0},{STACKS=0},{WEIGHT=15},{WORK_PLANE_BASED=0},{VAR04_CSI=12 51 00},{VAR95_CSI=12510},{ASSEMBLY_CODE=E2020200},{CATEGORY=},{COLOR_AVAILABILITY=See price list for material options},{CUSHION=},{DESCRIPTION=},{DESIGN_OPTION=-1},{FAMILY_NAME=},{KEYNOTE=},{LEG_BASE=},{MANUFACTURER_ADDRESS=1630 Holland Road, Maumee, Ohio 43537 },{MANUFACTURER_FAX=(419) 887 5805},{MANUFACTURER_PHONE=(419) 887 5806},{MANUFACTURER_PHONE___TOLL_FREE=(888) 887 5806},{MODEL=PSM203 LH}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
IDENT
ⁿ/ₐ
VAR04_CSI
04 csi
ⁿ/ₐ
VAR95_CSI
95 csi
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
COLOR_AVAILABILITY
color availability
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUSHION
cushion
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
HOST
host
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LEG_BASE
leg base
ⁿ/ₐ
MANUFACTURER_ADDRESS
manufacturer address
ⁿ/ₐ
MANUFACTURER_FAX
manufacturer fax
ⁿ/ₐ
MANUFACTURER_PHONE
manufacturer phone
ⁿ/ₐ
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
OVERALL_DEPTH
overall depth
ⁿ/ₐ
OVERALL_HEIGHT
overall height
ⁿ/ₐ
OVERALL_WIDTH
overall width
ⁿ/ₐ
PLASTIC_ARMS_IN_BLACK
plastic arms in black
ⁿ/ₐ
PRODUCT_LINE
product line
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
SEAT
seat
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
STACKS
stacks
ⁿ/ₐ
STAND
stand
ⁿ/ₐ
SUBCATEGORY
subcategory
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
UPHOLSTERED_BACK
upholstered back
ⁿ/ₐ
UPHOLSTERED_SEAT
upholstered seat
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
PSM203 LH
PSM203 LH
12 51 00
12510
1
E2020200
See price list for materi...
0
0
-1
0
1630 Holland Road, Maumee...
(419) 887 5805
(419) 887 5806
(888) 887 5806
1
PSM203 LH
23.40.70.14.64.11
Office Furniture
2.458
1.509
4.921
Pause
0
0
0
Soft Seating
15
0
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載