您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Plastic Pumps
All-flo Pump
Powered by
CAD模型選擇
{all_flo/plastic20pumps.prj},{NB=34 in. Plastic Pumps – A075},{ORDERNO=34 in. Plastic Pumps – A075},{AIR_END=Glass Filled Polypropylene},{AIR_EXHAUST_CONNECTION_SIZE=38 in. FNPT},{AIR_INLET_CONNECTION_SIZE=14 in. FNPT},{BALLS=Geolast®, PTFE, Santoprene®, FKM},{DIAPHRAGM=Geolast®, PTFE, Santoprene®, FKM},{HARDWARE=PTFE Coated Stainless Steel, Stainless Steel},{LIQUID_CONNECTION_TYPES=FNPT, FBSPT},{LIQUID_PORT_SIZE=34 in.},{MAX_DEPTH=7.4 in. (187 mm)},{MAX_HEIGHT=11.4 in. (289 mm)},{MAX_WIDTH=12.0 in. (306 mm)},{MUFFLER=Metal, Plastic},{O_RINGS=Buna-N, EPDM, PTFE, FKM},{POLYPROPYLENE=Polypropylene},{SEATS=Polypropylene, PVDF},{STANDARD_DISCHARGE_PORT=Right},{STANDARD_SUCTION_PORT=Right},{WEIGHT=9 lbs (4.1 kg)}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
LINA
明細表
ORDERNO
ⁿ/ₐ
AIR_END
air end
ⁿ/ₐ
AIR_EXHAUST_CONNECTION_SIZE
air exhaust connection size
ⁿ/ₐ
AIR_INLET_CONNECTION_SIZE
air inlet connection size
ⁿ/ₐ
BALLS
balls
ⁿ/ₐ
DIAPHRAGM
diaphragm
ⁿ/ₐ
HARDWARE
hardware
ⁿ/ₐ
LIQUID_CONNECTION_TYPES
liquid connection types
ⁿ/ₐ
LIQUID_PORT_SIZE
liquid port size
ⁿ/ₐ
MAX_DEPTH
max depth
ⁿ/ₐ
MAX_HEIGHT
max height
ⁿ/ₐ
MAX_WIDTH
max width
ⁿ/ₐ
MUFFLER
muffler
ⁿ/ₐ
O_RINGS
o-rings
ⁿ/ₐ
POLYPROPYLENE
polypropylene
ⁿ/ₐ
SEATS
seats
ⁿ/ₐ
STANDARD_DISCHARGE_PORT
standard discharge port
ⁿ/ₐ
STANDARD_SUCTION_PORT
standard suction port
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
WET_END
wet end
ⁿ/ₐ
NAME
name
ⁿ/ₐ
DISCHARGE_LOCATION
discharge location
ⁿ/ₐ
LIQUID_CONNECTION
liquid connection
ⁿ/ₐ
LIQUID_CONNECTION_TYPE
liquid connection type
ⁿ/ₐ
34 in. Plastic Pumps – A0...
34 in. Plastic Pumps – A0...
Glass Filled Polypropylen...
38 in. FNPT
14 in. FNPT
Geolast®, PTFE, Santopren...
Geolast®, PTFE, Santopren...
PTFE Coated Stainless Ste...
FNPT, FBSPT
34 in.
7.4 in. (187 mm)
11.4 in. (289 mm)
12.0 in. (306 mm)
Metal, Plastic
Buna-N, EPDM, PTFE, FKM
Polypropylene
Polypropylene, PVDF
Right
Right
9 lbs (4.1 kg)
Conductive Nylon, Polypro...
34 in. Plastic Pumps – A0...
1 in. Plastic Pumps – A10...
1 in. Plastic Pumps – A10...
Glass Filled Polypropylen...
38 in. FNPT
14 in. FNPT
Geolast®, PTFE, Santopren...
Geolast®, PTFE with Santo...
PTFE Coated Stainless Ste...
FNPT, FBSPT, ANSI DIN Fla...
1 in.
8.88 in. (225.6 mm)
16.32 in. (414.5 mm)
17.26 in. (438.4 mm)
Plastic
Buna-N, EPDM, PTFE, FKM
Polypropylene
Polypropylene, PVDF
20 lbs (9.1 kg)
Polypropylene, PVDF
1 in. Plastic Pumps – A10...
Right
Right
1-12 in. Plastic Pumps – ...
1-12 in. Plastic Pumps – ...
Glass Filled Polypropylen...
34 in. FNPT
34 in. FNPT
Geolast®, PTFE, Santopren...
Geolast®, PTFE with Santo...
PTFE Coated Stainless Ste...
1-12 in.
12.20 in. (309.9 mm)
21.77 in. (552.9 mm)
20.58 in. (522.7 mm)
Plastic
Buna-N, EPDM, PTFE, FKM
Polypropylene
Polypropylene, PVDF
Center Rear
Center Front
46 lbs (20.8 kg)
Polypropylene, PVDF
1-12 in. Plastic Pumps – ...
ANSI DIN Flange
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...
Previews
3D
2D
下載CAD模型
CAD下載