您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Pictogram Right
Ecoglo
F8AS1 Emergency Signs
Powered by
CAD模型選擇
{ecoglo/f8as120emergency20signs/pictogram20right.prj},{NB=RMR2916},{ORDERNO=RMR2916},{ALWAYS_VERTICAL=1},{CAN_HOST_REBAR=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=2000},{HOST=0},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{SIGN_BOTH_SIDES=0},{WORK_PLANE_BASED=1},{ASSEMBLY_CODE=Model Text},{CATEGORY=},{DESCRIPTION=Model Text},{DESIGN_OPTION=-1},{ECOGLO_BUILDING_CODE=NZBC F8/AS1 , BCA E4.8, UL 924},{ECOGLO_MOUNT_TYPE=Surface mount},{ECOGLO_PRODUCT_DISCRIPTION=Pictogram Exit Right - 16 metre maximum viewing distance},{ECOGLO_SIGN_DIMENSION=290mm x 162mm x 3mm},{ECOGLO_VIEW_DISTANCE=16m},{FAMILY_NAME=},{KEYNOTE=Model Text},{M_BACKGROUND=},{M_METAL=},{M_SIGN=}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
CAN_HOST_REBAR
can host rebar
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
ECOGLO_BUILDING_CODE
ecoglo_building code
ⁿ/ₐ
ECOGLO_MOUNT_TYPE
ecoglo_mount type
ⁿ/ₐ
ECOGLO_PRODUCT_DISCRIPTION
ecoglo_product discription
ⁿ/ₐ
ECOGLO_SIGN_DIMENSION
ecoglo_sign dimension
ⁿ/ₐ
ECOGLO_VIEW_DISTANCE
ecoglo_view distance
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
HOST
host
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
M_BACKGROUND
m_background
ⁿ/ₐ
M_METAL
m_metal
ⁿ/ₐ
M_SIGN
m_sign
ⁿ/ₐ
M_SOLID_BACKGROUND
m_solid background
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SIGN_BOTH_SIDES
sign both sides
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
RMR2916
RMR2916
1
Model Text
0
0
0
2000
Model Text
-1
NZBC F8/AS1 , BCA E4.8, U...
Surface mount
Pictogram Exit Right - 16...
290mm x 162mm x 3mm
16m
0
Model Text
Model Text
1
Model Text
0
0
1
0
0
2018
1
RMR2916
RMR4223
RMR4223
1
Model Text
0
0
0
2000
Model Text
-1
NZBC F8/AS1 , BCA E4.8, U...
Surface mount
Pictogram Exit Right - 24...
420mm x 230mm x 3mm
24m
0
Model Text
Model Text
1
Model Text
0
0
1
0
0
2018
1
RMR4223
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
Prion P32
GESSLER
12.05.2023
L188 - Waste bin 32l perforated
EWAR - Ernst Wagner
08.03.2019
Piktogrammleuchte - SNP 2004
INOTEC Sicherheitstechnik
12.03.2024
PP102 - Liquid soap dispenser 1100ml
EWAR - Ernst Wagner
08.03.2019
LT1004IS8-2.5#PBF
Analog Devices / Linear Technology by Ultra Librarian
15.11.2019
BG EC30x - Schraubspindel Komplett
Bosch Rexroth Power Tools
29.03.2017
ESA G - Rexroth ErgoSpin
Bosch Rexroth Power Tools
29.03.2017
Instalacion Electrica Benq Proyector mp780 espa ol
BENQ
07.05.2019
Show more
Previews
3D
2D
下載CAD模型
CAD下載