您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
ORBR-8ft-12ft
Hillphoenix
Powered by
CAD模型選擇
{hillphoenix/orbr-8ft-12ft.prj},{NB=ORBR-8ft-12ft},{ORDERNO=ORBR-8ft-12ft},{VAR101_AMPS=0.63},{VAR101_WATTS=76},{VAR27__SHELF=1},{ALWAYS_VERTICAL=1},{ANTI_SWEAT_APPARENT_LOAD=0},{APPLICATION_DISCIPLINE=Beverage},{ASSEMBLY_CODE=},{BACK_DOOR_ONE=1},{BACK_DOOR_THREE=1},{BACK_DOOR_TWO=1},{BASE=},{BTUH_CONVENTIONAL=718},{BTUH_PARALLEL=678},{CATEGORY=},{CENTER_LINE___DRAIN=72},{CERTIFICATIONS=NSF 7, UL471, CSA},{CLASSIFICATION=0},{COST=0},{CROSSFIRE_POLARIS_AMPS=0},{CROSSFIRE_POLARIS_WATTS=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DATE=02/19/2016},{DEFAULT_ELEVATION=48},{DEFROSTS_PER_DAY_2=4},{DESCRIPTION=Reach-In Rear Load Merchandiser},{DESIGN_OPTION=-1},{DESIGNERS_NAME=SHIDDRAMESH},{DISCHARGE_AIR___F_=38° F}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
VAR101_AMPS
101 amps
ⁿ/ₐ
VAR101_WATTS
101 watts
ⁿ/ₐ
VAR27__SHELF
27" shelf
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ANTI_SWEAT_APPARENT_LOAD
anti sweat apparent load
ⁿ/ₐ
APPLICATION_DISCIPLINE
application discipline
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BACK_DOOR_ONE
back door one
ⁿ/ₐ
BACK_DOOR_THREE
back door three
ⁿ/ₐ
BACK_DOOR_TWO
back door two
ⁿ/ₐ
BASE
base
ⁿ/ₐ
BTUH_CONVENTIONAL
btuh conventional
ⁿ/ₐ
BTUH_PARALLEL
btuh parallel
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CENTER_LINE___DRAIN
center line & drain
ⁿ/ₐ
CERTIFICATIONS
certifications
ⁿ/ₐ
CLASSIFICATION
classification
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CROSSFIRE_POLARIS_AMPS
crossfire/polaris amps
ⁿ/ₐ
CROSSFIRE_POLARIS_WATTS
crossfire/polaris watts
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DATE
date
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DEFROSTS_PER_DAY_2
defrosts per day_2
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DESIGNERS_NAME
designers name
ⁿ/ₐ
DISCHARGE_AIR___F_
discharge air (°f)
ⁿ/ₐ
DISCHARGE_AIR_VELOCITY__FPM_
discharge air velocity (fpm)
ⁿ/ₐ
DOOR
door
ⁿ/ₐ
DOOR_CONFIGURATION
door configuration
ⁿ/ₐ
ELIMINAATOR_AMPS
eliminaator amps
ⁿ/ₐ
ELIMINAATOR_WATTS
eliminaator watts
ⁿ/ₐ
EQUIPMENT_DESCRIPTION
equipment description
ⁿ/ₐ
EQUIPMENT_MARK
equipment mark
ⁿ/ₐ
EVAPORATOR___F_
evaporator (°f)
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
GE_IMMERSION_AMPS
ge immersion amps
ⁿ/ₐ
GE_IMMERSION_WATTS
ge immersion watts
ⁿ/ₐ
GLASS
glass
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HIGH_EFFICIENCY_AMPS
high efficiency amps
ⁿ/ₐ
HIGH_EFFICIENCY_WATTS
high efficiency watts
ⁿ/ₐ
HOST
host
ⁿ/ₐ
ITEM_DESCRIPTION
item description
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LEGEND_NUMBER
legend number
ⁿ/ₐ
LENGTH
length
ⁿ/ₐ
LENGTH_OF_CASES
length of cases
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NUMBER_FOR_ELECTRICAL_DATA
number for electrical data
ⁿ/ₐ
NUMBER_FOR_GUIDLINES_AND_CONTROL_ORGANIZATION
number for guidlines and control organization
ⁿ/ₐ
NUMBER_FOR_LIGHTING_DATA
number for lighting data
ⁿ/ₐ
NUMBER_OF_DOORS
number of doors
ⁿ/ₐ
NUMBER_OF_FANS_PER_CASE
number of fans per case
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
OPTIMAX_PRO_AMPS
optimax pro amps
ⁿ/ₐ
OPTIMAX_PRO_WATTS
optimax pro watts
ⁿ/ₐ
PAINTED_METAL_EXTERIOR
painted metal exterior
ⁿ/ₐ
PAINTED_METAL_INTERIOR
painted metal interior
ⁿ/ₐ
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
REFRIGERATION_PIPING
refrigeration piping
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
RUBBER_BUMPER
rubber bumper
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SIZE_OF_DOOR
size of door
ⁿ/ₐ
STAINLESS_STEEL
stainless steel
ⁿ/ₐ
SUPERHEAT_SET_POINT___BULB___F_
superheat set point @ bulb (°f)
ⁿ/ₐ
TIMED_OFF_DEFROST_FAIL_SAFE__MIN_
timed-off defrost fail-safe (min)
ⁿ/ₐ
TIMED_OFF_DEFROST_TERMINATION_TEMP
timed off defrost termination temp
ⁿ/ₐ
TIMED_OFF_DEFROST_TERMINATION_TEMP_2
timed-off defrost termination temp_2
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
TYPE_OF_DOOR_SWING
type of door swing
ⁿ/ₐ
URL
url
ⁿ/ₐ
VISTA_C_60_AMPS
vista-c/60 amps
ⁿ/ₐ
VISTA_C_60_WATTS
vista-c/60 watts
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
ORBR-8ft-12ft
ORBR-8ft-12ft
0.63
76
1
1
0
Beverage
1
1
1
718
678
72
NSF 7, UL471, CSA
0
0
0
0
0
02/19/2016
48
4
Reach-In Rear Load Mercha...
-1
SHIDDRAMESH
38° F
380 (FPM)
0.63
76
Reach-In Rear Load Mercha...
ORBR
34° F
0
0
81.25
0.87
104
0
Reach-In Rear Load Mercha...
ORBR
ORBR
144
144
HILL PHOENIX
1
ORBR
2
2
3
6
4
23.40.40.11.17
Refrigerated Cases
1.08
130
0
0
0
0
24
6-8° F
30 (Min)
40.0000000000001
47° F
B-Swing
http://www.hillphoenix.co...
0.78
93.5
44.125
1
ORBR-8ft-12ft
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載