您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
ONUA
Hillphoenix
Powered by
CAD模型選擇
{hillphoenix/onua.prj},{NB=ONUA},{ORDERNO=ONUA},{ALWAYS_VERTICAL=1},{ASSEMBLY_CODE=},{BASE=},{BASE_HEIGHT=11},{BOTTOM_ELECTRICAL=1},{BOTTOM_REFRIGERATION=1},{CATEGORY=},{CERTIFICATIONS=NSF 7, UL471, CSA},{CLASSIFICATION=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DATE=02/06/12},{DEFAULT_ELEVATION=48},{DESCRIPTION=MULTI DECK MERCHANDISER},{DESIGN_OPTION=-1},{DESIGNERS_NAME=PRAVEEN.J},{DIEBOARD_HEIGHT=0},{DISCLAIMER=1},{DRAIN=1},{DRAIN_PIPE_LENGTH=0},{END_PANEL=},{ENGINEERING_CONTACT=},{FAMILY_NAME=},{FRONT_PANEL=},{HEIGHT=87.3125},{HILL_PHOENIX_DRAWING_NUMBER=NA},{HOST=0},{KEYNOTE=DAIRY/DELI/MEAT/PRODUCE},{LEFT_END=1},{LEGEND_NUMBER=ONU-6'/71\"},{LENGTH=72},{MANUFACTURER=HILL PHOENIX},{MASSUNIT=1}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BASE
base
ⁿ/ₐ
BASE_HEIGHT
base height
ⁿ/ₐ
BOTTOM_ELECTRICAL
bottom electrical
ⁿ/ₐ
BOTTOM_REFRIGERATION
bottom refrigeration
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CERTIFICATIONS
certifications
ⁿ/ₐ
CLASSIFICATION
classification
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DATE
date
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DESIGNERS_NAME
designers name
ⁿ/ₐ
DIEBOARD_HEIGHT
dieboard height
ⁿ/ₐ
DISCLAIMER
disclaimer
ⁿ/ₐ
DRAIN
drain
ⁿ/ₐ
DRAIN_PIPE_LENGTH
drain pipe length
ⁿ/ₐ
END_PANEL
end panel
ⁿ/ₐ
ENGINEERING_CONTACT
engineering contact
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FRONT_PANEL
front panel
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HILL_PHOENIX_DRAWING_NUMBER
hill phoenix drawing number
ⁿ/ₐ
HOST
host
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LEFT_END
left end
ⁿ/ₐ
LEGEND_NUMBER
legend number
ⁿ/ₐ
LENGTH
length
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MASTER_BUMPER
master bumper
ⁿ/ₐ
MIRROR
mirror
ⁿ/ₐ
MIRROR_OPTIONAL
mirror optional
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NRG_PIPING_CHASE
nrg piping chase
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PAINTED_METAL_EXTERIOR
painted metal exterior
ⁿ/ₐ
PAINTED_METAL_INTERIOR
painted metal interior
ⁿ/ₐ
PAINTED_METAL_UPPER_SHELF
painted metal upper shelf
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PNET_NUMBER
pnet number
ⁿ/ₐ
PVC_PIPE
pvc pipe
ⁿ/ₐ
REAR_REFRIGERATION
rear refrigeration
ⁿ/ₐ
REF_PIPE_LENGTH
ref pipe length
ⁿ/ₐ
REF_PLANE_FRONT_BACK
ref plane front back
ⁿ/ₐ
REF_PLANE_LEFT_RIGHT
ref plane left right
ⁿ/ₐ
REFRIGERATION_PIPING
refrigeration piping
ⁿ/ₐ
RIGHT_END
right end
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
RUBBER_BUMPER
rubber bumper
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SHELVE_1
shelve 1
ⁿ/ₐ
SHELVE_2
shelve 2
ⁿ/ₐ
SHELVE_3
shelve 3
ⁿ/ₐ
SHELVE_LENGTH
shelve length
ⁿ/ₐ
TOE_KICK
toe kick
ⁿ/ₐ
TOEKICK_HEIGHT
toekick height
ⁿ/ₐ
TOEKICK_INSET
toekick inset
ⁿ/ₐ
TOP_ELECTRICAL
top electrical
ⁿ/ₐ
TOP_REFRIGERATION
top refrigeration
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
ONUA
ONUA
1
11
1
1
NSF 7, UL471, CSA
0
0
0
02/06/12
48
MULTI DECK MERCHANDISER
-1
PRAVEEN.J
0
1
1
0
87.3125
NA
0
DAIRY/DELI/MEAT/PRODUCE
1
ONU-6'/71"
72
HILL PHOENIX
1
1
ONU-6'/71"
1
23.40.40.11.17
Refrigerated Cases
0
NA
0
28.625
17.90625
36
1
0
0
0
1
0
1
36
5.5
1.5
1
0
http://www.hillphoenix.co...
35.8125
1
ONUA
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載