Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Oblique
Domovari
bespoke20vanity-units
Powered by
CAD模型選擇
{domovari/bespoke20vanity-units/oblique.prj},{NB=D923},{ORDERNO=D923},{ARTICLE_NUMBER=D923},{DIMENSIONS=450 x 300 x 50 mm},{MATERIAL=domovari mineral matt, GRP glossy, GRP matte},{NAME=D923},{SOURCEURL=https://www.domovari.de/oblique/?lang=en}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
ⁿ/ₐ
ARTICLE_NUMBER
article number
ⁿ/ₐ
DIMENSIONS
dimensions
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
NAME
name
ⁿ/ₐ
D920
D920
D920
400 x 370 x 100 mm
domovari mineral matt, GR...
D920
D920-1
D920-1
D920-1
400 x 370 x 60 mm
domovari mineral matt, GR...
D920-1
D923
D923
D923
450 x 300 x 50 mm
domovari mineral matt, GR...
D923
D922
D922
D922
610 x 370 x 100 mm
domovari mineral matt, GR...
D922
D922-1
D922-1
D922-1
610 x 370 x 60 mm
domovari mineral matt, GR...
D922-1
D921
D921
D921
800 x 370 x 100 mm
domovari mineral matt, GR...
D921
D924
D924
D924
1200 x 370 x 100 mm
domovari mineral matt, GR...
D924
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載