您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Network Isolator emosafe EN-50VG-S
EMO Systems
Powered by
CAD模型選擇
{emo_systems/network20isolator20emosafe20en-50vg-s.prj},{NB=Network Isolator emosafe EN-50VG-S},{ORDERNO=Network Isolator emosafe EN-50VG-S},{AC_DIELECTRIC_STRENGTH___50HZ__60S_=4000 V},{DC_DIELECTRIC_STRENGTH__60S_=5600 V},{EN_60529_PROTECTION_RATING=IP20},{FRONT_CONNECTION=RJ45 Jack},{IEC60601_1_ISOLATION_TYPE=Reinforced Isolation},{INSERTION_LOSS__TYPICAL_=1.5 dB @ 100MHz},{ISO_11801_PERFORMANCE_CATEGORY=Class C},{MAXIMUM_WORKING_VOLTAGE_ENVIRONMENT=250 V AC},{MOUNTING_ARRANGEMENT=Screws},{OPERATIONAL_TEMPERATURE_RANGE=+1°C +70°C},{REAR_CONNECTION=RJ45 Jack, vertical},{RETURN_LOSS__TYPICAL_=8 dB @100MHz},{SUPPLEMENTARY_ESD_PROTECTION=No},{SUPPORTED_ETHERNET_TRANSFER_RATES=10 Mbits, 100 Mbits, 1000 Mbits},{TYPE=Panel Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
AC_DIELECTRIC_STRENGTH___50HZ__60S_
ac dielectric strength @ 50hz (60s)
ⁿ/ₐ
DC_DIELECTRIC_STRENGTH__60S_
dc dielectric strength (60s)
ⁿ/ₐ
EN_60529_PROTECTION_RATING
en 60529 protection rating
ⁿ/ₐ
FRONT_CONNECTION
front connection
ⁿ/ₐ
IEC60601_1_ISOLATION_TYPE
iec60601-1 isolation type
ⁿ/ₐ
INSERTION_LOSS__TYPICAL_
insertion loss (typical)
ⁿ/ₐ
ISO_11801_PERFORMANCE_CATEGORY
iso 11801 performance category
ⁿ/ₐ
MAXIMUM_WORKING_VOLTAGE_ENVIRONMENT
maximum working voltage environment
ⁿ/ₐ
MOUNTING_ARRANGEMENT
mounting arrangement
ⁿ/ₐ
OPERATIONAL_TEMPERATURE_RANGE
operational temperature range
ⁿ/ₐ
REAR_CONNECTION
rear connection
ⁿ/ₐ
RETURN_LOSS__TYPICAL_
return loss (typical)
ⁿ/ₐ
SUPPLEMENTARY_ESD_PROTECTION
supplementary esd protection
ⁿ/ₐ
SUPPORTED_ETHERNET_TRANSFER_RATES
supported ethernet transfer rates
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
UL_FILE_NO_
ul file no.
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
NAME
name
ⁿ/ₐ
Network Isolator emosafe ...
Network Isolator emosafe ...
4000 V
5600 V
IP20
RJ45 Jack
Reinforced Isolation
1.5 dB @ 100MHz
Class C
250 V AC
Screws
+1°C +70°C
RJ45 Jack, vertical
8 dB @100MHz
No
10 Mbits, 100 Mbits, 1000...
Panel Mount
E362969
35 g
Network Isolator emosafe ...
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
Network Isolator emosafe EN-50HG-S
EMO Systems
15.12.2020
AF265 - 3-pole and 4-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
Cable cyber® dynamic system & cyber simco drive (IP65) - Connection lines
WITTENSTEIN
31.07.2023
Show more
Previews
3D
2D
下載CAD模型
CAD下載