您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
multidrawer 2
Bisley Office Furniture
Powered by
CAD模型選擇
{bisley/multidrawer_2.prj},{NB=H2910NL},{ORDERNO=H2910NL},{ALWAYS_VERTICAL=0},{BASE=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=1219.200},{DEPTH=380.000},{DRAWER_1=1},{DRAWER_10=1},{DRAWER_11=0},{DRAWER_12=0},{DRAWER_13=0},{DRAWER_14=0},{DRAWER_15=0},{DRAWER_2=1},{DRAWER_3=1},{DRAWER_4=1},{DRAWER_5=1},{DRAWER_6=1},{DRAWER_7=1},{DRAWER_8=1},{DRAWER_9=1},{DRAWER_HEIGHT=51},{DRAWER_MID_POINT=25.500},{HEIGHT=590.000},{HEIGHT_1=51.000},{HEIGHT_2=51},{HEIGHT_3=51},{HEIGHT_4=51},{HEIGHT_5=51},{HEIGHT_6=51},{HEIGHT_7=51},{HEIGHT_8=51},{HOST=0},{MASSUNIT=1},{ROOM_CALCULATION_POINT=0},{SHARED=0},{TOLERANCE=1.000},{TOLLERANCE_2=1.800},{WIDTH=279.000},{WORK_PLANE_BASED=1},{AUTHOR=Bisley},{CATEGORY=Furniture}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
AUTHOR
author
ⁿ/ₐ
BASE
base
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
COMPLIANCE_STANDARDS_CERTIFICATION
compliance standards certification
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DEPTH
depth
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DIMENSIONS
dimensions
ⁿ/ₐ
DRAWER_1
drawer 1
ⁿ/ₐ
DRAWER_10
drawer 10
ⁿ/ₐ
DRAWER_11
drawer 11
ⁿ/ₐ
DRAWER_12
drawer 12
ⁿ/ₐ
DRAWER_13
drawer 13
ⁿ/ₐ
DRAWER_14
drawer 14
ⁿ/ₐ
DRAWER_15
drawer 15
ⁿ/ₐ
DRAWER_2
drawer 2
ⁿ/ₐ
DRAWER_3
drawer 3
ⁿ/ₐ
DRAWER_4
drawer 4
ⁿ/ₐ
DRAWER_5
drawer 5
ⁿ/ₐ
DRAWER_6
drawer 6
ⁿ/ₐ
DRAWER_7
drawer 7
ⁿ/ₐ
DRAWER_8
drawer 8
ⁿ/ₐ
DRAWER_9
drawer 9
ⁿ/ₐ
DRAWER_HEIGHT
drawer height
ⁿ/ₐ
DRAWER_MID_POINT
drawer mid point
ⁿ/ₐ
EXPECTED_LIFE
expected life
ⁿ/ₐ
FINISH
finish
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HEIGHT_1
height 1
ⁿ/ₐ
HEIGHT_2
height 2
ⁿ/ₐ
HEIGHT_3
height 3
ⁿ/ₐ
HEIGHT_4
height 4
ⁿ/ₐ
HEIGHT_5
height 5
ⁿ/ₐ
HEIGHT_6
height 6
ⁿ/ₐ
HEIGHT_7
height 7
ⁿ/ₐ
HEIGHT_8
height 8
ⁿ/ₐ
HOST
host
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
MODEL_REFERENCE
model reference
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PRODUCT_INFORMATION
product information
ⁿ/ₐ
RANGE
range
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUTINE_MAINTENANCE
routine maintenance
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
TOLERANCE
tolerance
ⁿ/ₐ
TOLLERANCE_2
tollerance 2
ⁿ/ₐ
TRAINING_REQUIREMENTS_FOR_OPERATIONAL_USE
training requirements for operational use
ⁿ/ₐ
UNICLASS_2015_CODE
uniclass 2015 code
ⁿ/ₐ
UNICLASS2015TITLE
uniclass2015title
ⁿ/ₐ
UNICLASS2015VERSION
uniclass2015version
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WARRANTY
warranty
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
118
118
0
Bisley
1
Furniture
BS EN 14073 2004 Part 2 &...
0
0
1219.200
432.000
15 Drawer A3 Unit
-1
940 x 349 x 432 mm
1
1
1
1
1
1
1
1
1
1
1
1
1
1
1
51
25.500
5-10 years
Powder Coated
860.000
51.000
51
51
51
51
51
51
51
0
Bisley
1
Steel
118
23.40.20.00
General Furniture and Spe...
15 Drawer A3 Unit
Multidrawer
0
We recommend you clean yo...
0
1.000
2.200
N/A
PR-40-30-25
Shelves and Storage Units
V1.1
www.bisley.com
2018
5 Years
28.89kg
349.000
1
multidrawer_2
112
112
0
Bisley
1
Furniture
BS EN 14073 2004 Part 2 &...
0
0
1219.200
432.000
6 Drawer A3 Unit
-1
670 x 349 x 432 mm
1
0
0
0
0
0
0
1
1
1
1
1
0
0
0
87
43.500
5-10 years
Powder Coated
590.000
87.000
87
87
87
87
87
87
87
0
Bisley
1
Steel
112
23.40.20.00
General Furniture and Spe...
6 Drawer A3 Unit
Multidrawer
0
We recommend you clean yo...
0
1.000
1.300
N/A
PR-40-30-25
Shelves and Storage Units
V1.1
www.bisley.com
2018
5 Years
18.04kg
349.000
1
H298BNL
H298BNL
0
Bisley
0
Furniture
BS EN 14073 2004 Part 2 &...
0
0
1219.200
380.000
8 Drawer A4 Unit
-1
590 x 279 x 380 mm
1
0
0
0
0
0
0
1
1
1
1
1
1
1
0
51
25.500
5-10 years
Powder Coated
590.000
102.000
102
102
51
51
51
25
25
0
Bisley
1
Steel
H298BNL
23.40.20.00
General Furniture and Spe...
8 Drawer A4 Unit
Multidrawer
0
We recommend you clean yo...
0
1.000
2.400
N/A
PR-40-30-25
Shelves and Storage Units
V1.1
www.bisley.com
2018
5 Years
14.46kg
279.000
1
H3915NL
H3915NL
0
Bisley
0
Furniture
BS EN 14073 2004 Part 2 &...
0
0
1219.200
380.000
15 Drawer A4 Unit
-1
860 x 279 x 380 mm
1
1
1
1
1
1
1
1
1
1
1
1
1
1
1
51
25.500
5-10 years
Powder Coated
860.000
52.000
51
51
51
51
51
51
51
0
Bisley
1
Steel
H3915NL
23.40.20.00
General Furniture and Spe...
15 Drawer A4 Unit
Multidrawer
0
We recommend you clean yo...
0
1.000
2.100
N/A
PR-40-30-25
Shelves and Storage Units
V1.1
www.bisley.com
2018
5 Years
21.32kg
279.000
1
H2910NL
H2910NL
0
Bisley
0
Furniture
BS EN 14073 2004 Part 2 &...
0
0
1219.200
380.000
10 Drawer A4 Unit
-1
590 x 279 x 380 mm
1
1
0
0
0
0
0
1
1
1
1
1
1
1
1
51
25.500
5-10 years
Powder Coated
590.000
51.000
51
51
51
51
51
51
51
0
Bisley
1
Steel
H2910NL
23.40.20.00
General Furniture and Spe...
10 Drawer A4 Unit
Multidrawer
0
We recommend you clean yo...
0
1.000
1.800
N/A
PR-40-30-25
Shelves and Storage Units
V1.1
www.bisley.com
2018
5 Years
15.25kg
279.000
1
H125NL
H125NL
0
Bisley
0
Furniture
BS EN 14073 2004 Part 2 &...
0
0
1219.200
380.000
5 Drawer A4 Unit
-1
325 x 279 x 380 mm
1
0
0
0
0
0
0
1
1
1
1
0
0
0
0
51
25.500
5-10 years
Powder Coated
325.000
51.000
51
51
51
51
51
51
51
0
Bisley
1
Steel
H125NL
23.40.20.00
General Furniture and Spe...
5 Drawer A4 Unit
Multidrawer
0
We recommend you clean yo...
0
1.000
1.800
N/A
PR-40-30-25
Shelves and Storage Units
V1.1
www.bisley.com
2018
5 Years
9.18kg
279.000
1
H296NL
H296NL
0
Bisley
0
Furniture
BS EN 14073 2004 Part 2 &...
0
0
1219.200
380.000
6 Drawer A4 Unit
-1
590 x 279 x 380 mm
1
0
0
0
0
0
0
1
1
1
1
1
0
0
0
87
43.500
5-10 years
Powder Coated
590.000
87.000
87
87
87
87
87
87
87
0
Bisley
1
Steel
H296NL
23.40.20.00
General Furniture and Spe...
6 Drawer A4 Unit
Multidrawer
0
We recommend you clean yo...
0
1.000
1.300
N/A
PR-40-30-25
Shelves and Storage Units
V1.1
www.bisley.com
2018
5 Years
13.21kg
279.000
1
H123NL
H123NL
0
Bisley
0
Furniture
BS EN 14073 2004 Part 2 &...
0
0
1219.200
380.000
3 Drawer A4 Unit
-1
325 x 279 x 380 mm
1
0
0
0
0
0
0
1
1
0
0
0
0
0
0
87
43.500
5-10 years
Powder Coated
325.000
87.000
87
87
87
87
87
87
87
0
Bisley
1
Steel
H123NL
23.40.20.00
General Furniture and Spe...
3 Drawer A4 Unit
Multidrawer
0
We recommend you clean yo...
0
1.761
1.300
N/A
PR-40-30-25
Shelves and Storage Units
V1.1
www.bisley.com
2018
5 Years
7.1kg
273.478
1
H399NL
H399NL
0
Bisley
0
Furniture
BS EN 14073 2004 Part 2 &...
0
0
1219.200
380.000
9 Drawer A4 Unit
-1
860 x 279 x 380 mm
1
0
0
0
0
0
0
1
1
1
1
1
1
1
1
87
43.500
5-10 years
Powder Coated
860.000
87.000
87
87
87
87
87
87
87
0
Bisley
1
Steel
H399NL
23.40.20.00
General Furniture and Spe...
9 Drawer A4 Unit
Multidrawer
0
We recommend you clean yo...
0
1.000
1.700
N/A
PR-40-30-25
Shelves and Storage Units
V1.1
www.bisley.com
2018
5 Years
18.2kg
279.000
1
114
114
0
Bisley
1
Furniture
BS EN 14073 2004 Part 2 &...
0
0
1219.200
432.000
9 Drawer A3 Unit
-1
940 x 349 x 432 mm
1
0
0
0
0
0
0
1
1
1
1
1
1
1
1
87
43.500
5-10 years
Powder Coated
860.000
87.000
87
87
87
87
87
87
87
0
Bisley
1
Steel
114
23.40.20.00
General Furniture and Spe...
9 Drawer A3 Unit
Multidrawer
0
We recommend you clean yo...
0
1.000
1.700
N/A
PR-40-30-25
Shelves and Storage Units
V1.1
www.bisley.com
2018
5 Years
24.37kg
349.000
1
116
116
0
Bisley
1
Furniture
BS EN 14073 2004 Part 2 &...
0
0
1219.200
432.000
10 Drawer A3 unit
-1
670 x 349 x 432
1
1
0
0
0
0
0
1
1
1
1
1
1
1
1
51
25.500
5-10 years
Powder Coated
590.000
51.000
51
51
51
51
51
51
51
0
Bisley
1
Steel
116
23.40.20.00
General Furniture and Spe...
10 Drawer A3 unit
Multidrawer
0
We recommend you clean yo...
0
1.000
1.900
N/A
PR-40-30-25
Shelves and Storage Units
V1.1
www.bisley.com
2018
5 Years
21.43kg
349.000
1
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
WP1411 - Sensor paper roll dispenser 6V
EWAR - Ernst Wagner
08.03.2019
15 7/8 x 23 1/2 - D-M-E Standard A-Series Mold Bases 15 7/8 x 23 1/2
D-M-E
10.12.2019
Show more
Previews
3D
2D
下載CAD模型
CAD下載