您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Motif 500mm 3000K
Ambience
symphony20201320motif
Powered by
CAD模型選擇
{ambience/symphony20201320motif/motif_500mm_3000k.prj},{NB=Motif_500mm_3000K},{ORDERNO=Motif_500mm_3000K},{ALWAYS_VERTICAL=1},{APPARENT_LOAD=0},{CALCULATE_COEFFICIENT_OF_UTILIZATION=0},{COEFFICIENT_OF_UTILIZATION=0},{COLOR_FILTER=16777215},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT=0},{EMIT_FROM_LINE_LENGTH=609.600},{HOST=3},{INITIAL_COLOR=0},{INITIAL_INTENSITY=0},{LIGHT_LOSS_FACTOR=0},{MAINTAIN_ANNOTATION_ORIENTATION=0},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{TILT_ANGLE=0},{ACCESSORIES=Opal, frost, clear diffuser},{BALLAST=Remote},{COLOUR_RANGE_NOTE=Colour ranges between 2500K to 6500K (Change at well)},{CRI=80+, 90+}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ACCESSORIES
accessories
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
APPARENT_LOAD
apparent load
ⁿ/ₐ
BALLAST
ballast
ⁿ/ₐ
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
ⁿ/ₐ
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
ⁿ/ₐ
COLOR_FILTER
color filter
ⁿ/ₐ
COLOUR_RANGE_NOTE
colour range note
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CRI
cri
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
ⁿ/ₐ
DIMMING_OPTIONS
dimming options
ⁿ/ₐ
DRIVER_CONTROL_MANUFACTURER
driver/control manufacturer
ⁿ/ₐ
EMIT_FROM_LINE_LENGTH
emit from line length
ⁿ/ₐ
HOST
host
ⁿ/ₐ
INITIAL_COLOR
initial color
ⁿ/ₐ
INITIAL_INTENSITY
initial intensity
ⁿ/ₐ
LIGHT_LOSS_FACTOR
light loss factor
ⁿ/ₐ
LIGHT_OUTPUT_RATIO
light output ratio
ⁿ/ₐ
LIGHT_SOURCE
light source
ⁿ/ₐ
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
MOUNTING
mounting
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PHOTOMETRIC_WEB_FILE
photometric web file
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SECTION_LENGTH
section length
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SYSTEM_EFFICACY
system efficacy
ⁿ/ₐ
TAPE_WIDTH
tape width
ⁿ/ₐ
TILT_ANGLE
tilt angle
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
VOLTAGE
voltage
ⁿ/ₐ
WATTAGE_COMMENTS
wattage comments
ⁿ/ₐ
NAME
name
ⁿ/ₐ
Motif_500mm_3000K
Motif_500mm_3000K
Opal, frost, clear diffus...
1
0
Remote
0
0
16777215
Colour ranges between 250...
0
80+, 90+
0
0
-1
0
1–10 v, DSI, DALI, switch...
Tridonic/Osram
609.600
3
0
0
0
Upon request
LED TAPE
0
1
Motif LED Linear Profile
Surface Mounted
23.80.70.11
Luminaries for Internal L...
0
Motif AC3 .5M Length Ra9...
0
1
18.4 mm
0
Upon Request
12.2 mm
0
www.ambiencelighting.com....
2016
12 V/24 V
9.6 W/M, 14.4 W/M
Motif_500mm_3000K
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
LED ChannelLine D Profil, opal, 3000 mm - LED ChannelLine D Profil, opal, 3...
Hettich
25.04.2024
LED ChannelLine C Profil, opal, 3000 mm - LED ChannelLine C Profil, opal, 3...
Hettich
25.04.2024
Show more
Previews
3D
2D
下載CAD模型
CAD下載