您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Meerkat GC 4000K 24D 2000LM
Ambience
meerkat
Powered by
CAD模型選擇
{ambience/meerkat/meerkat_gc_4000k_24d_2000lm.prj},{NB=Meerkat_GC_4000K_24D_2000LM},{ORDERNO=Meerkat_GC_4000K_24D_2000LM},{ALWAYS_VERTICAL=1},{APPARENT_LOAD=0},{CALCULATE_COEFFICIENT_OF_UTILIZATION=0},{COEFFICIENT_OF_UTILIZATION=0},{COLOR_FILTER=16777215},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT=0},{HOST=3},{INITIAL_COLOR=0},{INITIAL_INTENSITY=0},{LIGHT_LOSS_FACTOR=0},{MAINTAIN_ANNOTATION_ORIENTATION=0},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{TILT_ANGLE=50},{BEAM_ANGLE=24°},{CRI=>80ra, >9 0ra},{CURRENT=700 ma max},{CUT_OUT=140mm},{DESIGN_OPTION=-1},{DIMENSIONS=156Ø, 124, 8 mm},{DIMMING_OPTIONS=Phase cut, switch dim, DALI}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
APPARENT_LOAD
apparent load
ⁿ/ₐ
BEAM_ANGLE
beam angle
ⁿ/ₐ
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
ⁿ/ₐ
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
ⁿ/ₐ
COLOR_FILTER
color filter
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CRI
cri
ⁿ/ₐ
CURRENT
current
ⁿ/ₐ
CUT_OUT
cut out
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DIMENSIONS
dimensions
ⁿ/ₐ
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
ⁿ/ₐ
DIMMING_OPTIONS
dimming options
ⁿ/ₐ
DRIVER_CONTROL_MANUFACTURER
driver/control manufacturer
ⁿ/ₐ
HOST
host
ⁿ/ₐ
INITIAL_COLOR
initial color
ⁿ/ₐ
INITIAL_INTENSITY
initial intensity
ⁿ/ₐ
LIGHT_LOSS_FACTOR
light loss factor
ⁿ/ₐ
LIGHT_OUTPUT_RATIO
light output ratio
ⁿ/ₐ
LIGHT_SOURCE
light source
ⁿ/ₐ
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MEAN_LIFESPAN
mean lifespan
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
MOUNTING
mounting
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PHOTOMETRIC_WEB_FILE
photometric web file
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SYSTEM_EFFICACY
system efficacy
ⁿ/ₐ
TILT_ANGLE
tilt angle
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WATTAGE_COMMENTS
wattage comments
ⁿ/ₐ
NAME
name
ⁿ/ₐ
Meerkat_GC_4000K_24D_2000...
Meerkat_GC_4000K_24D_2000...
1
0
24°
0
0
16777215
0
>80ra, >9 0ra
700 ma max
140mm
0
0
-1
156Ø, 124, 8 mm
0
Phase cut, switch dim, DA...
Tridonic
3
0
0
0
Upon Request
Premium white LED SLM/Tri...
0
1
50,000 hrs @25°
Markeet led downlight
Recessed
23.80.70.11
Luminaries for Internal L...
0
MEERKAT-24D-830-2000LM-PH...
0
1
0
Upon Request
50
www.ambiencelighting.com....
2016
Up to 30 W
Meerkat_GC_4000K_24D_2000...
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載