Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
lighting downlight cfl v75000 a30
Delray Lighting
Powered by
CAD模型選擇
{delray_lighting/lighting_downlight_cfl_v75000_a30.prj},{NB=lighting_downlight_cfl_v75000_a30 - lighting_downlight_cfl_v75000_a30_120v_42w_triple_tube_HI},{TILTANGLE=-90.000},{LIGHTLOSSFACTOR=0.000},{INITIALINTENSITY=0.000},{INITIALCOLOR=0.000},{DIMMINGLAMPCOLORTEMPERATURESHIFT=0.000},{COLORFILTER=16777215.000},{WATTS=42.000},{VOLTAGE=120.000},{POWERFACTOR=1.000},{NUMBEROFPOLES=1.000},{INPUTWATTS=46.000},{AMPS=0.380},{APPARENTLOAD=0.000},{DEFAULTELEVATION=0.000},{BLACKBAFFLEYESNO=1.000},{CEILINGTHICKNESS=0.080},{COST=0.000},{SHA256=624GTyQehkpwwOmJxF+4yVVujnGNkmWdLbufBg6e/vc=},{RFAFILE=lighting_downlight_cfl_v75000_a30},{INAME=lighting_downlight_cfl_v75000_a30_120v_42w_triple_tube_HI}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
5
6
7
8
9
10
LINA
明細表
VARIANTNAME
ⁿ/ₐ
VARIANTLOD
ⁿ/ₐ
TILTANGLE
Tilt Angle
ⁿ/ₐ
PHOTOMETRICWEBFILE
Photometric Web File
ⁿ/ₐ
LIGHTLOSSFACTOR
Light Loss Factor
ⁿ/ₐ
INITIALINTENSITY
Initial Intensity
ⁿ/ₐ
INITIALCOLOR
Initial Color
ⁿ/ₐ
DIMMINGLAMPCOLORTEMPERATURESHIFT
Dimming Lamp Color Temperature Shift
ⁿ/ₐ
COLORFILTER
Color Filter
ⁿ/ₐ
WATTS
Watts
[W]
VOLTAGE
Voltage
[V]
POWERFACTOR
Power Factor
ⁿ/ₐ
NUMBEROFPOLES
Number of Poles
ⁿ/ₐ
NUMBEROFLAMP
Number of Lamp
ⁿ/ₐ
LAMP
Lamp
ⁿ/ₐ
INPUTWATTS
Input Watts
[W]
AMPS
Amps
ⁿ/ₐ
APPARENTLOAD
Apparent Load
[VA]
DEFAULTELEVATION
Default Elevation
[FEET]
BLACKBAFFLEYESNO
Black Baffle Yes/No
ⁿ/ₐ
BALLAST
Ballast
ⁿ/ₐ
CEILINGTHICKNESS
Ceiling Thickness
[FEET]
MODEL
Model
ⁿ/ₐ
MANUFACTURER
Manufacturer
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
COST
Cost
ⁿ/ₐ
ASSEMBLYCODE
Assembly Code
ⁿ/ₐ
Lighting Downlight Cfl V7...
120V 13W Quad Tube
HI
-90.000
generic
0.000
0.000
0.000
0.000
16777215.000
13.000
120.000
1.000
1.000
1
DO NOT USE
16.000
0.130
0.000
0.000
1.000
E
0.080
V7.5113.A30.1E
Delray Lighting Inc.
Electrical Power Connecti...
0.000
D5020210
Lighting Downlight Cfl V7...
120V 18W Quad Tube
HI
-90.000
v75118_a30.ies
0.000
0.000
0.000
0.000
16777215.000
18.000
120.000
1.000
1.000
1
DO NOT USE
20.000
0.170
0.000
0.000
1.000
E
0.080
V7.5118.A30.1E
Delray Lighting Inc.
Electrical Power Connecti...
0.000
D5020210
Lighting Downlight Cfl V7...
120V 26W Triple Tube
HI
-90.000
v75126_a30.ies
0.000
0.000
0.000
0.000
16777215.000
26.000
120.000
1.000
1.000
1
DO NOT USE
29.000
0.240
0.000
0.000
1.000
E
0.080
V7.5126.A30.1E
Delray Lighting Inc.
Electrical Power Connecti...
0.000
D5020210
Lighting Downlight Cfl V7...
120V 32W Triple Tube
HI
-90.000
v75132_a30.ies
0.000
0.000
0.000
0.000
16777215.000
32.000
120.000
1.000
1.000
1
DO NOT USE
36.000
0.310
0.000
0.000
1.000
E
0.080
V7.5132.A30.1E
Delray Lighting Inc.
Electrical Power Connecti...
0.000
D5020210
Lighting Downlight Cfl V7...
120V 42W Triple Tube
HI
-90.000
v75142_a30.ies
0.000
0.000
0.000
0.000
16777215.000
42.000
120.000
1.000
1.000
1
DO NOT USE
46.000
0.380
0.000
0.000
1.000
E
0.080
V7.5142.A30.1E
Delray Lighting Inc.
Electrical Power Connecti...
0.000
D5020210
Lighting Downlight Cfl V7...
277V 13W Quad Tube
HI
-90.000
v75113_a30.ies
0.000
0.000
0.000
0.000
16777215.000
13.000
277.000
1.000
1.000
1
DO NOT USE
16.000
0.060
0.000
0.000
1.000
E
0.080
V7.5113.A30.2E
Delray Lighting Inc.
Electrical Power Connecti...
0.000
D5020210
Lighting Downlight Cfl V7...
277V 18W Quad Tube
HI
-90.000
v75118_a30.ies
0.000
0.000
0.000
0.000
16777215.000
18.000
277.000
1.000
1.000
1
DO NOT USE
20.000
0.080
0.000
0.000
1.000
E
0.080
V7.5118.A30.2E
Delray Lighting Inc.
Electrical Power Connecti...
0.000
D5020210
Lighting Downlight Cfl V7...
277V 26W Triple Tube
HI
-90.000
v75126_a30.ies
0.000
0.000
0.000
0.000
16777215.000
26.000
277.000
1.000
1.000
1
DO NOT USE
29.000
0.110
0.000
0.000
1.000
E
0.080
V7.5126.A30.2E
Delray Lighting Inc.
Electrical Power Connecti...
0.000
D5020210
Lighting Downlight Cfl V7...
277V 32W Triple Tube
HI
-90.000
v75132_a30.ies
0.000
0.000
0.000
0.000
16777215.000
32.000
277.000
1.000
1.000
1
DO NOT USE
36.000
0.130
0.000
0.000
1.000
E
0.080
V7.5132.A30.2E
Delray Lighting Inc.
Electrical Power Connecti...
0.000
D5020210
Lighting Downlight Cfl V7...
277V 42W Triple Tube
HI
-90.000
v75142_a30.ies
0.000
0.000
0.000
0.000
16777215.000
42.000
277.000
1.000
1.000
1
DO NOT USE
46.000
0.170
0.000
0.000
1.000
E
0.080
V7.5142.A30.2E
Delray Lighting Inc.
Electrical Power Connecti...
0.000
D5020210
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載