Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
LED version
ETI
Powered by
CAD模型選擇
{eti/led20version.prj},{NB=002442980},{ORDERNO=002442980},{BASIC_PACKAGING_VOLUME=.58333},{CUSTOMS_TARIFF=85354000},{DESCRIPTION=ETITEC LC1 IP20},{EAN_CODE_BASIC_PACKAGING=3838895859321},{EAN_CODE_PACKAGING_TRANSPORT=3838895829539},{EAN_CODE_PRODUCT=3838895829522},{ETI_CODE=002442980},{FUNCTION=Surge arresters},{IN__820_=5},{LEVEL=LED version},{MAX__DISCHARGE_CURRENT_IMAX__820__KA_=10},{NETWORK_SYSTEM=TTTN},{PACKAGING_VOLUME=28.000000},{PALETE_VOLUME=1344},{QTY__BASIC_PACKAGING=4},{QTY__PACKAKING=48},{QTY__TRANSPORT=1920},{REMOTE_SIGNALISATION=NO},{TYPE=2, 3},{UC_CONTINOUS_OPERATING_VOLTAGE__V_=320},{USAGE__IECVDE_=II, III C, D},{WEIGHT=0.035kg},{WEIGHT_BASIC_PACKAGING=0.35233333333333 kg}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
5
6
LINA
明細表
ORDERNO
ⁿ/ₐ
BASIC_PACKAGING_VOLUME
basic packaging volume
ⁿ/ₐ
CUSTOMS_TARIFF
customs tariff
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
ⁿ/ₐ
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
ⁿ/ₐ
EAN_CODE_PRODUCT
ean code product
ⁿ/ₐ
ETI_CODE
eti code
ⁿ/ₐ
FUNCTION
function
ⁿ/ₐ
IN__820_
in (820)
ⁿ/ₐ
LEVEL
level
ⁿ/ₐ
MAX__DISCHARGE_CURRENT_IMAX__820__KA_
max. discharge current imax, 820 (ka)
ⁿ/ₐ
NETWORK_SYSTEM
network system
ⁿ/ₐ
PACKAGING_VOLUME
packaging volume
ⁿ/ₐ
PALETE_VOLUME
palete volume
ⁿ/ₐ
QTY__BASIC_PACKAGING
qty. basic packaging
ⁿ/ₐ
QTY__PACKAKING
qty. packaking
ⁿ/ₐ
QTY__TRANSPORT
qty. transport
ⁿ/ₐ
REMOTE_SIGNALISATION
remote signalisation
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
UC_CONTINOUS_OPERATING_VOLTAGE__V_
uc continous operating voltage (v)
ⁿ/ₐ
USAGE__IECVDE_
usage (iecvde)
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
WEIGHT_BASIC_PACKAGING
weight basic packaging
ⁿ/ₐ
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
ⁿ/ₐ
WEIGHT_PRODUCT
weight product
ⁿ/ₐ
NAME
name
ⁿ/ₐ
002442981
002442981
.58333
85354000
ETITEC LP1 IP20
3838895859338
3838895829553
3838895829546
002442981
Surge arresters
5
LED version
10
TTTN
28.000000
1344
4
48
1920
NO
2, 3
305
II, III C, D
0.079kg
0.525 kg
6.300000 kg
.079 kg
002442981
002442982
002442982
.58333
85354000
ETITEC LP2 IP20
3838895859345
3838895829577
3838895829560
002442982
Surge arresters
5
LED version
10
TTTN
28.000000
1344
4
48
1920
NO
2, 3
305
II, III C, D
0.079kg
0.525 kg
6.300000 kg
.079 kg
002442982
002442980
002442980
.58333
85354000
ETITEC LC1 IP20
3838895859321
3838895829539
3838895829522
002442980
Surge arresters
5
LED version
10
TTTN
28.000000
1344
4
48
1920
NO
2, 3
320
II, III C, D
0.035kg
0.35233333333333 kg
4.228000 kg
.035 kg
002442980
002442983
002442983
.12963
85354000
ETITEC LX1 IP67
3838895859352
3838895829591
3838895829584
002442983
Surge arresters
5
LED version
10
TTTN
28.000000
6048
18
216
21600
NO
2, 3
320
II, III C, D
0.052kg
1.3 kg
15.600000 kg
.052 kg
002442983
002442985
002442985
.29167
85354000
ETITEC L1 DIN
3838895859376
3838895829638
3838895829621
002442985
Surge arresters
5
LED version
10
TTTN
28.000000
2688
8
96
3840
NO
2, 3
320
II, III C, D
0.107kg
1.0833333333333 kg
13.000000 kg
.107 kg
002442985
002442984
002442984
.12963
85354000
ETITEC LX2 IP67
3838895859369
3838895829614
3838895829607
002442984
Surge arresters
5
LED version
10
TTTN
28.000000
6048
18
216
8640
NO
2, 3
320
II, III C, D
0.052kg
1.25 kg
15.000000 kg
.052 kg
002442984
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載