您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
HP Cube with Base Cube and frame
Itho Daalderop
Powered by
CAD模型選擇
{itho_daalderop/hp20cube20with20base20cube20and20frame.prj},{NB=HP Cube with Base Cube and frame},{ORDERNO=HP Cube with Base Cube and frame},{ALWAYS_VERTICAL=1},{CLASSIFICATION=0},{COST=0},{CUSTOM=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEPTH=416.000},{DEPTH_SERVICE_AREA=1039},{DISTANCE=465.488},{HAS_FRAME=1},{HAS_HEAT_PUMP=1},{HEAT_PUMP_LEFT=0},{HEIGHT=920},{HEIGHT_SERVICE_AREA=1620.000},{HOST=0},{LENGTH=400},{LENGTH_AREA=300},{LENGTH_SERVICE_AREA=100},{MASSUNIT=1},{OFFSET_FRAME=200},{OFFSET_HP=0},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{SHOW_SERVICE_AREA=0},{VOLTAGE=230.000},{WIDTH_AREA=1157},{WIDTH_SERVICE_AREA=1157},{WORK_PLANE_BASED=0},{ARTICLE_DESCRIPTION=Base Cube boiler},{ARTICLE_TYPE=BC 24/35 16L}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ARTICLE_DESCRIPTION
article description
ⁿ/ₐ
ARTICLE_TYPE
article type
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BASECUBE
basecube
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CB_NL_CLASS
cb-nl class
ⁿ/ₐ
CLASSIFICATION
classification
ⁿ/ₐ
COPYRIGHT
copyright
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUSTOM
custom
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEPTH
depth
ⁿ/ₐ
DEPTH_SERVICE_AREA
depth service area
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DISTANCE
distance
ⁿ/ₐ
EMCS_VERSION
emcs version
ⁿ/ₐ
ETIM_ARTICLE_CLASS
etim article class
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FAMILY_VERSION
family version
ⁿ/ₐ
FUNCTION_CODE
function code
ⁿ/ₐ
GTIN
gtin
ⁿ/ₐ
HAS_FRAME
has frame
ⁿ/ₐ
HAS_HEAT_PUMP
has heat pump
ⁿ/ₐ
HEAT_PUMP_LEFT
heat pump left
ⁿ/ₐ
HEAT_PUMP_TYPE
heat pump type
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HEIGHT_SERVICE_AREA
height service area
ⁿ/ₐ
HOST
host
ⁿ/ₐ
IFCEXPORTAS
ifcexportas
ⁿ/ₐ
IFCEXPORTTYPE
ifcexporttype
ⁿ/ₐ
INTERNAL_ART__NO_
internal art. no.
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LANGUAGE
language
ⁿ/ₐ
LCD
lcd
ⁿ/ₐ
LENGTH
length
ⁿ/ₐ
LENGTH_AREA
length area
ⁿ/ₐ
LENGTH_SERVICE_AREA
length service area
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MANUFACTURER_ART__NO_
manufacturer art. no.
ⁿ/ₐ
MANUFACTURER_URL
manufacturer url
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OFFSET_FRAME
offset frame
ⁿ/ₐ
OFFSET_HP
offset hp
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PANEL
panel
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PRODUCT_LINE
product line
ⁿ/ₐ
REVIT_VERSION
revit version
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SHOW_SERVICE_AREA
show service area
ⁿ/ₐ
STABU_CODE
stabu code
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
VOLTAGE
voltage
ⁿ/ₐ
WATERMARKED_BY
watermarked by
ⁿ/ₐ
WHOLESALER
wholesaler
ⁿ/ₐ
WHOLESALER_ART__NO_
wholesaler art. no.
ⁿ/ₐ
WIDTH_AREA
width area
ⁿ/ₐ
WIDTH_SERVICE_AREA
width service area
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
HP Cube with Base Cube an...
HP Cube with Base Cube an...
1
Base Cube boiler
BC 24/35 16L
0
0
0
0
416.000
1039
Base Cube boiler
-1
465.488
2.0
EC011396
11.14
8713418028659
1
1
0
920
1620.000
0
IfcBoilerType
WATER
400
300
100
Itho Daalderop
03-00129
http://zakelijk.ithodaald...
1
BC 24/35 16L
200
0
23.75.10.11.14
Hot Water Heat Generators
0
Itho Daalderop
2017
0
1
0
0
Autodesk Revit 2017
230.000
1157
1157
0
HP Cube with Base Cube an...
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載