您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
High Delta T 142 Series - 500 BTU
EIC Solutions
thermoelectric20air20conditioners
Powered by
CAD模型選擇
{eic/thermoelectric20air20conditioners/high20delta20t2014220series20-2050020btu.prj},{NB=AAC-142-4XT-HC-NF},{ORDERNO=AAC-142-4XT-HC-NF},{CONSTRUCTION=Stainless steel (covers and mounting flange)},{COOLING_CAPACITY=500 BTUHR},{DIMENSIONS=11H x 9-78W x 6-12D body, 13H x 12W flange},{FREQUENCY=5060 Hz},{HEATING_COOLING=HeatingCooling},{MOUNTING=Through-mount w narrow (12) flange},{NEMA_RATING=NEMA 4X – IndoorOutdoor},{OPERATING_RANGE=Up to 140 degrees F (High ambient models available)},{POWER=120 VAC, 5060 Hz at 5.2 AMPS (240 VAC, 5060 Hz at 3.7 AMP)},{TEMPERATURE_CONTROL=Adjustable thermostat},{WARRANTY=One year},{WEIGHT=29 lbs},{NAME=AAC-142-4XT-HC-NF},{SOURCEURL=https://www.eicsolutions.com/product/aac-142-4xt-hc-nf/}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
5
6
LINA
明細表
ORDERNO
ⁿ/ₐ
CONSTRUCTION
construction
ⁿ/ₐ
COOLING_CAPACITY
cooling capacity
ⁿ/ₐ
DIMENSIONS
dimensions
ⁿ/ₐ
FREQUENCY
frequency
ⁿ/ₐ
HEATING_COOLING
heating cooling
ⁿ/ₐ
MOUNTING
mounting
ⁿ/ₐ
NEMA_RATING
nema rating
ⁿ/ₐ
OPERATING_RANGE
operating range
ⁿ/ₐ
POWER
power
ⁿ/ₐ
TEMPERATURE_CONTROL
temperature control
ⁿ/ₐ
WARRANTY
warranty
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
NAME
name
ⁿ/ₐ
AAC-142-4XT
AAC-142-4XT
Stainless steel (covers a...
500 BTUHR
11H x 9-78W x 6-12D body,...
5060 Hz
Cooling only
Through-mount
NEMA 4X – IndoorOutdoor
Up to 140 degrees F (High...
120 VAC, 5060 Hz at 5.2 A...
Adjustable thermostat
One year
29 lbs
AAC-142-4XT
AAC-142-4XT-NF
AAC-142-4XT-NF
Stainless steel (covers a...
500 BTUHR
11H x 9-78W x 6-12D body,...
5060 Hz
Cooling only
Through-mount w narrow (1...
NEMA 4X – IndoorOutdoor
Up to 140 degrees F (High...
120 VAC, 5060 Hz at 5.2 A...
Adjustable thermostat
One year
29 lbs
AAC-142-4XT-NF
AAC-142-4XT-HC-NF
AAC-142-4XT-HC-NF
Stainless steel (covers a...
500 BTUHR
11H x 9-78W x 6-12D body,...
5060 Hz
HeatingCooling
Through-mount w narrow (1...
NEMA 4X – IndoorOutdoor
Up to 140 degrees F (High...
120 VAC, 5060 Hz at 5.2 A...
Adjustable thermostat
One year
29 lbs
AAC-142-4XT-HC-NF
AAC-142-4XT-HC
AAC-142-4XT-HC
Stainless steel (covers a...
500 BTUHR
11H x 9-78W x 6-12D body,...
5060 Hz
HeatingCooling
Through-mount
NEMA 4X – IndoorOutdoor
Up to 140 degrees F (High...
120 VAC, 5060 Hz at 5.2 A...
Adjustable thermostat
One year
29 lbs
AAC-142-4XT-HC
AAC-142-4XT-EF-NF
AAC-142-4XT-EF-NF
Stainless steel (covers a...
500 BTUHR
15H x 12W x 7.10D body, 1...
5060 Hz
Cooling only
Flush-mount w narrow (12)...
NEMA 4X – IndoorOutdoor
Up to 140 degrees F (High...
120 VAC, 5060 Hz at 3.5 A...
Adjustable thermostat
One year
35 lbs.
AAC-142-4XT-EF-NF
AAC-142-4XT-EHCF-NF
AAC-142-4XT-EHCF-NF
Stainless steel (covers a...
500 BTUHR
15H x 12W x 7.10D body, 1...
5060 Hz
HeatingCooling only
Flush-mount w narrow (12)...
NEMA 4X – IndoorOutdoor
-25 degrees F (heating mo...
120 VAC, 5060 Hz at 3.5 A...
Adjustable thermostat
One year
35 lbs.
AAC-142-4XT-EHCF-NF
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
120 Easy Manifold - regulation manifold
Special Springs
06.12.2023
3334 - TopTherm Chillers - Performance Class 3 - 6 kW
Rittal
30.06.2021
Show more
Previews
3D
2D
下載CAD模型
CAD下載