您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
HB111 Blood Bank Refrigerator
Helmer Scientific
Powered by
CAD模型選擇
{helmer_scientific/hb111_blood_bank_refrigerator.prj},{NB=HB111 - Flaked Satin - Blue},{IDENT=HB111 - Flaked Satin - Blue},{ALWAYS_VERTICAL=1},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{FLOOR_AND_WALL_BRACKET_KIT_AVAILABLE=1},{HOST=0},{MASSUNIT=1},{NUMBER_OF_BASKETS=0},{NUMBER_OF_DOORS=1},{NUMBER_OF_DRAWERS=5},{NUMBER_OF_SHELVES=0},{OPTIONAL_CHART_RECORDER_DEDUCTION=1},{OPTIONAL_REMOTE_ALARMS=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{STAINLESS_STEEL_INTERIOR_AVAILABLE=1},{VOLUME=11.500},{WEIGHT=345},{WORK_PLANE_BASED=1},{VAR04_CSI=04_x0020_CSI},{VAR95_CSI=95_x0020_CSI},{ASSEMBLY_CODE=E1020800},{BOX_OR_BAG_CAPACITY=165 (450 ml bags)},{CATEGORY=}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
IDENT
ⁿ/ₐ
VAR04_CSI
04 csi
ⁿ/ₐ
VAR95_CSI
95 csi
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BOX_OR_BAG_CAPACITY
box or bag capacity
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CERTIFICATION
certification
ⁿ/ₐ
CLEARANCE_ABOVE_UNIT
clearance above unit
ⁿ/ₐ
CLEARANCE_BEHIND_UNIT
clearance behind unit
ⁿ/ₐ
COLOR_AVAILABILITY
color availability
ⁿ/ₐ
COMPRESSOR
compressor
ⁿ/ₐ
COST
cost
ⁿ/ₐ
COST_INFO
cost info
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
ELECTRICAL
electrical
ⁿ/ₐ
EXTERIOR_DIMENSIONS
exterior dimensions
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FLOOR_AND_WALL_BRACKET_KIT_AVAILABLE
floor and wall bracket kit available
ⁿ/ₐ
GLASS_MATERIAL
glass material
ⁿ/ₐ
HANDLE
handle
ⁿ/ₐ
HOST
host
ⁿ/ₐ
INSTALL_TYPE
install type
ⁿ/ₐ
INTERIOR_DIMENSIONS
interior dimensions
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MANUFACTURER_ADDRESS
manufacturer address
ⁿ/ₐ
MANUFACTURER_EMAIL
manufacturer email
ⁿ/ₐ
MANUFACTURER_FAX
manufacturer fax
ⁿ/ₐ
MANUFACTURER_PHONE
manufacturer phone
ⁿ/ₐ
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
MOTOR_MATERIAL
motor material
ⁿ/ₐ
NUMBER_OF_BASKETS
number of baskets
ⁿ/ₐ
NUMBER_OF_DOORS
number of doors
ⁿ/ₐ
NUMBER_OF_DRAWERS
number of drawers
ⁿ/ₐ
NUMBER_OF_SHELVES
number of shelves
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
OPERATING_TEMP_RANGE
operating temp range
ⁿ/ₐ
OPTIONAL_CHART_RECORDER_DEDUCTION
optional chart recorder deduction
ⁿ/ₐ
OPTIONAL_REMOTE_ALARMS
optional remote alarms
ⁿ/ₐ
OVERALL_EXTERIOR_DIMENSIONS
overall exterior dimensions
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PRODUCT_PAGE_URL
product page url
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
STAINLESS_STEEL_INTERIOR_AVAILABLE
stainless steel interior available
ⁿ/ₐ
SUBCATEGORY
subcategory
ⁿ/ₐ
SWITCH_MATERIAL
switch material
ⁿ/ₐ
TRAY
tray
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
UNIT
unit
ⁿ/ₐ
URL
url
ⁿ/ₐ
VOLUME
volume
ⁿ/ₐ
WARRANTY
warranty
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
HB111 - Flaked Satin - Bl...
HB111 - Flaked Satin - Bl...
04_x0020_CSI
95_x0020_CSI
1
E1020800
165 (450 ml bags)
Meets AABB, ARC, and FDA ...
8" (203mm)
3" (76mm)
Blue
.25 HP Air-Cooled, R134A ...
0
0
0
Refrigerator - Blood Bank...
-1
115V 60Hz 7FLA 230V 50Hz ...
24.25 x 70.5 x 24.5" (616...
1
0
Slimline
20 x 49.5" x 20" (508mm x...
Helmer, Inc.
14400 Bergen Blvd, Nobles...
+1.317.773.9082
+1.317.773.9073
+1.800.743.5637
1
Powder Coated Galvanneale...
HB111
0
1
5
0
23.40.40.11.11.11
Refrigerators
2° to 10° C
1
1
24.25 x 70.5 x 28.25" (61...
0
http://www.helmerinc.com/...
0
1
0
1
Blood Bank Refrigerators
http://www.helmerinc.com
11.500
5 years compressor, 2 yea...
345
1
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載