您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Gira 021106
Gira
Powered by
CAD模型選擇
{gira/gira_021106.prj},{NB=Cov.fr. 1-g interm.fr. AN Gira Event c.alum.},{ORDERNO=Cov.fr. 1-g interm.fr. AN Gira Event c.alum.},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=1219.200},{HOST=5},{MAINTAIN_ANNOTATION_ORIENTATION=0},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{AVAILABLE=No},{BIM__1_=https://media.stage.bim.site/public/gira/36a6b08/Event_Rahmen_1fach.rfa},{CATEGORY=Cover frame for domestic switching devices},{COLOUR=Aluminium},{DATA_SHEET__1_=https://katalog.gira.de/en/download.html?artikelnr=021106},{DEGREE_OF_PROTECTION__IP_=IP20}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
AVAILABLE
available
ⁿ/ₐ
BIM__1_
bim (1)
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
COLOUR
colour
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DATA_SHEET__1_
data sheet (1)
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
GTIN
gtin
ⁿ/ₐ
HALOGEN_FREE
halogen free
ⁿ/ₐ
HAN
han
ⁿ/ₐ
HOST
host
ⁿ/ₐ
LABEL_SPACE_INFORMATION_SURFACE
label space/information surface
ⁿ/ₐ
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MANUFACTURER_URL
manufacturer url
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
MATERIAL_QUALITY
material quality
ⁿ/ₐ
MOUNTING_DIRECTION
mounting direction
ⁿ/ₐ
NAME
name
ⁿ/ₐ
NUMBER_OF_UNITS
number of units
ⁿ/ₐ
NUMBER_OF_UNITS_HORIZONTAL
number of units horizontal
ⁿ/ₐ
NUMBER_OF_UNITS_VERTICAL
number of units vertical
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SUITABLE_FOR_BUILT_IN_INSTALLATION
suitable for built-in installation
ⁿ/ₐ
SUITABLE_FOR_FLOOR_BOX
suitable for floor box
ⁿ/ₐ
SUITABLE_FOR_FLUSH_MOUNTED_INSTALLATION
suitable for flush-mounted installation
ⁿ/ₐ
SUITABLE_FOR_WALL_DUCT
suitable for wall duct
ⁿ/ₐ
SURFACE_PROTECTION
surface protection
ⁿ/ₐ
TRANSPARENT
transparent
ⁿ/ₐ
TYPE_OF_FASTENING
type of fastening
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WITH_HINGED_LID
with hinged lid
ⁿ/ₐ
WITH_MOUNTING_GRID
with mounting grid
ⁿ/ₐ
Cov.fr. 1-g interm.fr. AN...
Cov.fr. 1-g interm.fr. AN...
No
https://media.stage.bim.s...
Cover frame for domestic ...
Aluminium
0
0
https://katalog.gira.de/e...
1219.200
IP20
Cov.fr.1g i.fr.AN Event C...
-1
4010337211068
Yes
021106
5
No
0
Gira
https://www.gira.de/
1
Plastic
Thermoplastic
Horizontal and vertical
Gira_021106
1
1
1
0
0
1
0
No
No
Yes
No
Other
No
Clamp mounting
http://katalog.gira.de/en...
2017
No
No
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載