您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Gira 020830
Gira
Powered by
CAD模型選擇
{gira/gira_020830.prj},{NB=Cover plate Glass pl. of in.sp. WP surface-mounted yellow},{ORDERNO=Cover plate Glass pl. of in.sp. WP surface-mounted yellow},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=1219.200},{HOST=5},{MAINTAIN_ANNOTATION_ORIENTATION=1},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{AVAILABLE=No},{BIM__1_=https://media.stage.bim.site/public/gira/36a6b08/IP44_Komplettgerät_Schalten und Tasten.rfa?public/gira/36a6b08/IP44_Komplettgerät_Schalten und Tasten.rfa},{CATEGORY=Control element/cover plate for domestic switching devices},{COLOUR=Yellow},{DATA_SHEET__1_=https://katalog.gira.de/en/download.html?artikelnr=020830}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
AVAILABLE
available
ⁿ/ₐ
BIM__1_
bim (1)
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
COLOUR
colour
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DATA_SHEET__1_
data sheet (1)
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
GTIN
gtin
ⁿ/ₐ
HALOGEN_FREE
halogen free
ⁿ/ₐ
HAN
han
ⁿ/ₐ
HOST
host
ⁿ/ₐ
IMPRINT_INDICATION
imprint/indication
ⁿ/ₐ
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MANUFACTURER_URL
manufacturer url
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
MATERIAL_QUALITY
material quality
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
MONITORING_WINDOW_LIGHT_OUTLET
monitoring window/light outlet
ⁿ/ₐ
NAME
name
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
RAL_NUMBER__AKIN_
ral-number (akin)
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SCANNABLE_SYMBOL___BARRIER_FREE
scannable symbol / barrier free
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SUITABLE_FOR_DEGREE_OF_PROTECTION__IP_
suitable for degree of protection (ip)
ⁿ/ₐ
SUITABLE_FOR_TOUCH_SENSOR_CONNECTOR_FOR_BUS_SYSTEM
suitable for touch sensor connector for bus system
ⁿ/ₐ
SURFACE_PROTECTION
surface protection
ⁿ/ₐ
TYPE_OF_FASTENING
type of fastening
ⁿ/ₐ
URL
url
ⁿ/ₐ
UTILIZATION
utilization
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WITH_EXCHANGEABLE_LENS_SYMBOL
with exchangeable lens/symbol
ⁿ/ₐ
WITH_LABEL_AREA
with label area
ⁿ/ₐ
Cover plate Glass pl. of ...
Cover plate Glass pl. of ...
No
https://media.stage.bim.s...
Control element/cover pla...
Yellow
0
0
https://katalog.gira.de/e...
1219.200
Cov.pl.in.sp.pane WP SM Y...
-1
4010337208303
Yes
020830
5
Without imprint
1
Gira
https://www.gira.de/
1
Other
Other
Single rocker
No
Gira_020830
0
1018
0
1
No
0
IP20
No
Other
Screw mounting
http://katalog.gira.de/en...
Switch/push button
2017
Yes
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載