您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Gira 015430
Gira
Powered by
CAD模型選擇
{gira/gira_015430.prj},{NB=Blind sw./btn 1-p in.sp. WP SM grey},{ORDERNO=Blind sw./btn 1-p in.sp. WP SM grey},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=1219.200},{ELECTRICAL_AND_MECHANICAL_LOCKING=0},{ELECTRONIC_CONTROLLABLE=0},{HALOGEN_FREE=0},{HOST=5},{LABEL_SPACE_INFORMATION_SURFACE_YESNO=1},{MAINTAIN_ANNOTATION_ORIENTATION=0},{MASSUNIT=1},{MECHANICAL_CONTROLLABLE=1},{NOMINAL_VOLTAGE__VOLT__NUMBER=250},{NUMBER_OF_MODULES__MODULE_SYSTEM_=1},{PART_TYPE=0},{RATED_CURRENT__AMPERE_=10},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{ASSEMBLY_ARRANGEMENT=Basic element with complete housing}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ASSEMBLY_ARRANGEMENT
assembly arrangement
ⁿ/ₐ
BIM
bim
ⁿ/ₐ
BIMSITE_PRODUCT_ID
bimsite_product_id
ⁿ/ₐ
COLOUR
colour
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
ELECTRICAL_AND_MECHANICAL_LOCKING
electrical and mechanical locking
ⁿ/ₐ
ELECTRONIC_CONTROLLABLE
electronic controllable
ⁿ/ₐ
GTIN
gtin
ⁿ/ₐ
HALOGEN_FREE
halogen free
ⁿ/ₐ
HAN
han
ⁿ/ₐ
HOST
host
ⁿ/ₐ
LABEL_SPACE_INFORMATION_SURFACE_YESNO
label space/information surface yesno
ⁿ/ₐ
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
MATERIAL_QUALITY
material quality
ⁿ/ₐ
MECHANICAL_CONTROLLABLE
mechanical controllable
ⁿ/ₐ
METHOD_OF_OPERATION
method of operation
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NOMINAL_VOLTAGE__VOLT__NUMBER
nominal voltage [volt] number
ⁿ/ₐ
NUMBER_OF_MODULES__MODULE_SYSTEM_
number of modules (module system)
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
RATED_CURRENT__AMPERE_
rated current [ampere]
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SUITABLE_FOR_DEGREE_OF_PROTECTION__IP_
suitable for degree of protection (ip)
ⁿ/ₐ
SURFACE_PROTECTION
surface protection
ⁿ/ₐ
TYPE_OF_FASTENING
type of fastening
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
NAME
name
ⁿ/ₐ
Blind sw./btn 1-p in.sp. ...
Blind sw./btn 1-p in.sp. ...
Basic element with comple...
https://media.live.bim.si...
dec14956e846116d78083a73c...
Grey
0
0
1219.200
Blind 1-p WP SM GY Blind ...
-1
0
0
4010337154303
0
015430
5
1
0
Gira
1
plastic
Thermoplastic
1
Turn button
1-pole switch
250
1
0
10
0
1
0
IP44
Sonstige (*de-DE)
Mounting with screw
https://www.gira.de/
2017
Gira_015430
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
P9MC - Toggle switch
ABB Low Voltage & Systems
29.06.2023
P9MSC - Key operated selector switch
ABB Low Voltage & Systems
29.06.2023
Show more
Previews
3D
2D
下載CAD模型
CAD下載