您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Gira 013603
Gira
Powered by
CAD模型選擇
{gira/gira_013603.prj},{NB=PB ind.sw. off/2-way System 55 p.white},{ORDERNO=PB ind.sw. off/2-way System 55 p.white},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=1219.200},{HOST=5},{MAINTAIN_ANNOTATION_ORIENTATION=1},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{ASSEMBLY_ARRANGEMENT=Basic element with central cover plate},{AVAILABLE=No},{BIM__1_=https://media.stage.bim.site/public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa?public/gira/36a6b08/Sys55_Komplettgerät_Schalten und Tasten.rfa},{CATEGORY=Switch},{COLOUR=White},{CONNECTION_TYPE=Plug clamp},{DATA_SHEET__1_=https://katalog.gira.de/en/download.html?artikelnr=013603}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ASSEMBLY_ARRANGEMENT
assembly arrangement
ⁿ/ₐ
AVAILABLE
available
ⁿ/ₐ
BIM__1_
bim (1)
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
COLOUR
colour
ⁿ/ₐ
CONNECTION_TYPE
connection type
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DATA_SHEET__1_
data sheet (1)
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
FEEDBACK_SIGNAL_CONTACT
feedback-signal contact
ⁿ/ₐ
FUNCTION_LIGHTING
function lighting
ⁿ/ₐ
GTIN
gtin
ⁿ/ₐ
HALOGEN_FREE
halogen free
ⁿ/ₐ
HAN
han
ⁿ/ₐ
HOST
host
ⁿ/ₐ
ILLUMINATION
illumination
ⁿ/ₐ
LABEL_SPACE_INFORMATION_SURFACE
label space/information surface
ⁿ/ₐ
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MANUFACTURER_URL
manufacturer url
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
MATERIAL_QUALITY
material quality
ⁿ/ₐ
METHOD_OF_OPERATION
method of operation
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
MOUNTING_METHOD
mounting method
ⁿ/ₐ
NAME
name
ⁿ/ₐ
NOMINAL_VOLTAGE
nominal voltage
ⁿ/ₐ
NUMBER_OF_MODULES__MODULE_SYSTEM_
number of modules (module system)
ⁿ/ₐ
NUMBER_OF_ROCKERS
number of rockers
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PUSH_BUTTON_SWITCH
push button switch
ⁿ/ₐ
RAL_NUMBER__AKIN_
ral-number (akin)
ⁿ/ₐ
RATED_CURRENT
rated current
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SUITABLE_FOR_DEGREE_OF_PROTECTION__IP_
suitable for degree of protection (ip)
ⁿ/ₐ
SURFACE_FINISHING
surface finishing
ⁿ/ₐ
SURFACE_PROTECTION
surface protection
ⁿ/ₐ
TYPE_OF_FASTENING
type of fastening
ⁿ/ₐ
TYPE_OF_LIGHTING
type of lighting
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WASHING_MACHINE_SWITCH
washing machine switch
ⁿ/ₐ
WIRING_SYSTEM
wiring system
ⁿ/ₐ
WITH_MOUNTING_PLATE
with mounting plate
ⁿ/ₐ
PB ind.sw. off/2-way Syst...
PB ind.sw. off/2-way Syst...
Basic element with centra...
No
https://media.stage.bim.s...
Switch
White
Plug clamp
0
0
https://katalog.gira.de/e...
1219.200
PB ind.sw.off 2-w Sys55 P...
-1
No
Illuminated (on)
4010337136033
Yes
013603
5
Yes
No
1
Gira
https://www.gira.de/
1
Plastic
Thermoplastic
Rocker/button
Sys55_Komplettgerät_Schal...
Flush mounted (plaster)
Gira_013603
250
1
1
0
Yes
9010
10
0
1
0
IP20
Glossy
Other
Mounting with claw and sc...
Glow lamp
http://katalog.gira.de/en...
2017
No
Two-way switch
No
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載