您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
GENERAL OUTDOOR UNIT
Itho Daalderop
Powered by
CAD模型選擇
{itho_daalderop/general20outdoor20unit.prj},{NB=GENERAL OUTDOOR UNIT},{ORDERNO=GENERAL OUTDOOR UNIT},{ALWAYS_VERTICAL=1},{BACK_CLEARANCE=150},{BACK_CLEARANCE_SAFE=200},{BOTTOM_CLEARANCE=250},{BOTTOM_CLEARANCE_SAFE=226.000},{CIRCLE_HEIGHT=548},{CIRCLE_RADIUS=317.500},{CLASSIFICATION=0},{COST=0},{CUSTOM=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEPTH=407},{FLOOR_FRAME_HEIGHT=180},{FLOOR_SUPPORT_MOUNTING=0},{FLOOR_SUPPORT_POSITION=371},{FRAME_HEIGHT=2},{FRAME_WIDTH=787},{FRONT_CLEARANCE=500},{FRONT_CLEARANCE_SAFE=1514.000},{GRILL_OFFSET=280},{GRILL_VISIBILITY=1},{HEAT_PUMP_POSITION=0},{HEIGHT=1197},{HERTZ=50},{HOST=0},{LEFT_CLEARANCE=100},{LEFT_CLEARANCE_SAFE=400},{LOGO_TYPE_55=0},{LOGO_TYPE_95=0},{MASSUNIT=1},{OFFSET_1=1096}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ARTICLE_DESCRIPTION
article description
ⁿ/ₐ
ARTICLE_TYPE
article type
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BACK_CLEARANCE
back clearance
ⁿ/ₐ
BACK_CLEARANCE_SAFE
back clearance safe
ⁿ/ₐ
BASE_FAMILY_VERSION
base family version
ⁿ/ₐ
BLACK
black
ⁿ/ₐ
BLUE_GREY
blue grey
ⁿ/ₐ
BOTTOM_CLEARANCE
bottom clearance
ⁿ/ₐ
BOTTOM_CLEARANCE_SAFE
bottom clearance safe
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CB_NL_CLASS
cb-nl class
ⁿ/ₐ
CIRCLE_HEIGHT
circle height
ⁿ/ₐ
CIRCLE_RADIUS
circle radius
ⁿ/ₐ
CLASSIFICATION
classification
ⁿ/ₐ
CONNECTION
connection
ⁿ/ₐ
COPYRIGHT
copyright
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUSTOM
custom
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DARK_BLACK
dark black
ⁿ/ₐ
DEPTH
depth
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
EMCS_VERSION
emcs version
ⁿ/ₐ
ETIM_ARTICLE_CLASS
etim article class
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FAMILY_VERSION
family version
ⁿ/ₐ
FLOOR_FRAME_HEIGHT
floor frame height
ⁿ/ₐ
FLOOR_SUPPORT_MOUNTING
floor support mounting
ⁿ/ₐ
FLOOR_SUPPORT_POSITION
floor support position
ⁿ/ₐ
FRAME_HEIGHT
frame height
ⁿ/ₐ
FRAME_WIDTH
frame width
ⁿ/ₐ
FRONT_CLEARANCE
front clearance
ⁿ/ₐ
FRONT_CLEARANCE_SAFE
front clearance safe
ⁿ/ₐ
FUNCTION_CODE
function code
ⁿ/ₐ
GLN
gln
ⁿ/ₐ
GRILL_OFFSET
grill offset
ⁿ/ₐ
GRILL_VISIBILITY
grill visibility
ⁿ/ₐ
GTIN
gtin
ⁿ/ₐ
HEAT_PUMP_POSITION
heat pump position
ⁿ/ₐ
HEAT_PUMP_TYPE
heat pump type
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HERTZ
hertz
ⁿ/ₐ
HOST
host
ⁿ/ₐ
IFCEXPORTAS
ifcexportas
ⁿ/ₐ
IFCEXPORTTYPE
ifcexporttype
ⁿ/ₐ
INTERNAL_ART__NO_
internal art. no.
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LEFT_CLEARANCE
left clearance
ⁿ/ₐ
LEFT_CLEARANCE_SAFE
left clearance safe
ⁿ/ₐ
LIGHT_GREY
light grey
ⁿ/ₐ
LOGO_TYPE_55
logo type 55
ⁿ/ₐ
LOGO_TYPE_95
logo type 95
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MANUFACTURER_ART__NO_
manufacturer art. no.
ⁿ/ₐ
MANUFACTURER_URL
manufacturer url
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OFFSET_1
offset 1
ⁿ/ₐ
OFFSET_10
offset 10
ⁿ/ₐ
OFFSET_11
offset 11
ⁿ/ₐ
OFFSET_12
offset 12
ⁿ/ₐ
OFFSET_13
offset 13
ⁿ/ₐ
OFFSET_14
offset 14
ⁿ/ₐ
OFFSET_2
offset 2
ⁿ/ₐ
OFFSET_3
offset 3
ⁿ/ₐ
OFFSET_4
offset 4
ⁿ/ₐ
OFFSET_5
offset 5
ⁿ/ₐ
OFFSET_6
offset 6
ⁿ/ₐ
OFFSET_7
offset 7
ⁿ/ₐ
OFFSET_8
offset 8
ⁿ/ₐ
OFFSET_9
offset 9
ⁿ/ₐ
OFFSET_FROM_BOTTOM
offset from bottom
ⁿ/ₐ
OFFSET_INSERTION_POINT
offset insertion point
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PHASE
phase
ⁿ/ₐ
POWER
power
ⁿ/ₐ
PRODUCT_LINE
product line
ⁿ/ₐ
RED
red
ⁿ/ₐ
REFRIGERANT_GAS_DIAMETER
refrigerant gas diameter
ⁿ/ₐ
REFRIGERANT_GAS_DIAMETER_SAFE
refrigerant gas diameter safe
ⁿ/ₐ
REFRIGERANT_GAS_FLOW
refrigerant gas flow
ⁿ/ₐ
REFRIGERANT_GAS_RADIUS
refrigerant gas radius
ⁿ/ₐ
REFRIGERANT_LIQUID_DIAMETER
refrigerant liquid diameter
ⁿ/ₐ
REFRIGERANT_LIQUID_DIAMETER_SAFE
refrigerant liquid diameter safe
ⁿ/ₐ
REFRIGERANT_LIQUID_FLOW
refrigerant liquid flow
ⁿ/ₐ
REFRIGERANT_LIQUID_RADIUS
refrigerant liquid radius
ⁿ/ₐ
REVIT_VERSION
revit version
ⁿ/ₐ
RIGHT_CLEARANCE
right clearance
ⁿ/ₐ
RIGHT_CLEARANCE_SAFE
right clearance safe
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SHOW_SERVICE_AREA
show service area
ⁿ/ₐ
SINGLE_CIRCLE_VISIBILITY
single circle visibility
ⁿ/ₐ
STABU_CODE
stabu code
ⁿ/ₐ
TOP_CLEARANCE
top clearance
ⁿ/ₐ
TOP_CLEARANCE_SAFE
top clearance safe
ⁿ/ₐ
TWO_CIRCLE_VISIBILITY
two circle visibility
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
USE_NOMINAL_DIAMETER
use nominal diameter
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
VISIBILITY_TYPE_130
visibility type 130
ⁿ/ₐ
VISIBILITY_TYPE_55
visibility type 55
ⁿ/ₐ
VISIBILITY_TYPE_95
visibility type 95
ⁿ/ₐ
VOLTAGE
voltage
ⁿ/ₐ
WALL_FRAME_HEIGHT
wall frame height
ⁿ/ₐ
WALL_FRAME_MOUNTING
wall frame mounting
ⁿ/ₐ
WATERMARKED_BY
watermarked by
ⁿ/ₐ
WHITE
white
ⁿ/ₐ
WHOLESALER
wholesaler
ⁿ/ₐ
WHOLESALER_ART__NO_
wholesaler art. no.
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
GENERAL OUTDOOR UNIT
GENERAL OUTDOOR UNIT
1
Buitendeel Lucht-water Wa...
HP-S 130
150
200
11.27
250
226.000
548
317.500
0
0
0
0
407
Buitendeel Lucht-water Wa...
-1
4.0
EC012035
11.25
180
0
371
2
787
500
1514.000
8712922000014
280
1
8713418037064
0
1197
50
0
IfcPump
NOTDEFINED
100
400
0
0
Itho Daalderop
03-00337
https://zakelijk.ithodaal...
1
HP-S 130
1096
17.200
94
123
109
158.000
13.000
99
635
13.000
132
46.000
132.000
13.600
24
0
23.75.10.21
Heat Pumps
0
1
0
Itho Daalderop
15.900
24.400
0
12.200
9.500
17.200
0
8.600
2017
100
650
0
1
0
0
0
500
1000
1
1
Autodesk Revit 2017
1
0
1
230.000
0
0
1058
0
GENERAL OUTDOOR UNIT
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
EKOM - Compact, aluminium, floor standing outdoor enclosure
nVent HOFFMAN
25.03.2024
LA 40TU-2 - High efficiency air-to-water heat pump for outdoor installation...
Glen Dimplex
20.12.2021
NBS_HaierEurope_MtrzdVlves_VP1Box
Haier
25.03.2022
Fan Coil Unit Vertical Stack Concealed Jci Fsc Fsc 03 115v 3 Cooling Rows 2...
Johnson Controls
17.05.2019
HRSH100/150/200/250-W-20 - Thermo-chiller/Water cooling, 200V
SMC Corporation
18.04.2024
NBS_HaierEurope_WtrToAirHeatPmps_MRVWDCInverterWaterCooled
Haier
25.03.2022
BL736LEDHTLOFLOOD
Beghelli
14.02.2023
ALDCL
BABEL D
23.06.2022
IS6-215
Biamp Systems
19.04.2021
40RUA 6-10 Ton Packaged Air Handling Vertical Units Family
Carrier
07.07.2021
CMC III Processing Unit - for 32 sensors / CAN-Bus units
Rittal
20.07.2021
Blower Coil Unit Jci Ahi Avi Cooling And Heating Ahi 08 1 3 Hp 115v 60hz 1p...
Johnson Controls
17.05.2019
Show more
Previews
3D
2D
下載CAD模型
CAD下載