您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
FPA-0085E-S-0518
Dynamic Structures & Materials
piezo20actuators202620stages
Powered by
CAD模型選擇
{dynamic_structures/piezo20actuators202620stages/fpa-0085e-s-0518.prj},{NB=FPA-0085E-S-0518},{ORDERNO=FPA-0085E-S-0518},{BLOCKED_FORCE=170},{CAPACITANCE=1.6},{DEPTH=10},{ELECTRICAL_INTERFACE=Flying Leads},{HEIGHT=15},{MASS=21},{MATERIAL=Stainless Steel},{MECHANICAL_INTERFACE=Single M3x0.5 on center},{MOTION_DIRECTION=Expanding},{NOMINAL_STIFFNESS=2.5},{NOMINAL_TRAVEL___30V_TO_150V=85},{NOMINAL_TRAVEL__0V_TO_150V=68},{UNLOADED_RESONANT_FREQUENCY=1620},{WIDTH=28},{NAME=FPA-0085E-S-0518},{SOURCEURL=https://www.dynamic-structures.com/product/fpa-0085e}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
BLOCKED_FORCE
blocked force
ⁿ/ₐ
CAPACITANCE
capacitance
ⁿ/ₐ
DEPTH
depth
ⁿ/ₐ
ELECTRICAL_INTERFACE
electrical interface
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
MASS
mass
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
MECHANICAL_INTERFACE
mechanical interface
ⁿ/ₐ
MOTION_DIRECTION
motion direction
ⁿ/ₐ
NOMINAL_STIFFNESS
nominal stiffness
ⁿ/ₐ
NOMINAL_TRAVEL___30V_TO_150V
nominal travel, -30v to 150v
ⁿ/ₐ
NOMINAL_TRAVEL__0V_TO_150V
nominal travel, 0v to 150v
ⁿ/ₐ
UNLOADED_RESONANT_FREQUENCY
unloaded resonant frequency
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
NAME
name
ⁿ/ₐ
FPA-0085E-S-0518
FPA-0085E-S-0518
170
1.6
10
Flying Leads
15
21
Stainless Steel
Single M3x0.5 on center
Expanding
2.5
85
68
1620
28
FPA-0085E-S-0518
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載