您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Flashing Preformed Hyload 6×12 Window
Hyload
Powered by
CAD模型選擇
{hyload/flashing20preformed20hyload206d71220window.prj},{NB=Flashing Preformed Hyload 6×12 Window},{ORDERNO=Flashing Preformed Hyload 6×12 Window},{ALWAYS_VERTICAL=1},{CAN_HOST_REBAR=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{HOST=0},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{THICKNESS=0.005},{UNIT_DEPTH=0.500},{UNIT_HEIGHT=0.333},{UNIT_WIDTH=1},{WORK_PLANE_BASED=0},{ASSEMBLY_CODE=B3010400},{CATEGORY=},{CONSTRUCTION_DETAILS=},{COPYRIGHT=},{DESCRIPTION=Preformed Hyload Masonry Flashing - 6x12 Window},{DESIGN_OPTION=-1},{FAMILY_NAME=},{FLASHING_MATERIAL=},{KEYNOTE=07 65 00},{MANUFACTURER=Hyload},{MANUFACTURER_ADDRESS=5020 Panther Pkwy., Seville, OH 44273},{MANUFACTURER_FAX=330-769-4153}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
CAN_HOST_REBAR
can host rebar
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CONSTRUCTION_DETAILS
construction details
ⁿ/ₐ
COPYRIGHT
copyright
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FLASHING_MATERIAL
flashing material
ⁿ/ₐ
HOST
host
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MANUFACTURER_ADDRESS
manufacturer address
ⁿ/ₐ
MANUFACTURER_FAX
manufacturer fax
ⁿ/ₐ
MANUFACTURER_PHONE
manufacturer phone
ⁿ/ₐ
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
ⁿ/ₐ
MANUFACTURER_WEBSITE
manufacturer website
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PRODUCT_DATA
product data
ⁿ/ₐ
PRODUCT_PROPERTIES
product properties
ⁿ/ₐ
REVISION
revision
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SALES_INFORMATION
sales information
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SPECIFICATION
specification
ⁿ/ₐ
THICKNESS
thickness
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
UNIT_DEPTH
unit depth
ⁿ/ₐ
UNIT_HEIGHT
unit height
ⁿ/ₐ
UNIT_WIDTH
unit width
ⁿ/ₐ
URL
url
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
Flashing Preformed Hyload...
Flashing Preformed Hyload...
1
B3010400
0
0
0
Preformed Hyload Masonry ...
-1
0
07 65 00
Hyload
5020 Panther Pkwy., Sevil...
330-769-4153
330-769-3546
800-457-4056
http://www.hyload.com/
1
6x12 Window
23.20.30.24.11
Embedded Flashing
0
http://www.hyload.com/mas...
R1_12-2015
0
1
http://www.hyload.com/con...
0
0.005
0.500
0.333
1
http://www.hyload.com/
0
Flashing Preformed Hyload...
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載