您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Firkant
Icons of Denmark
other
Powered by
CAD模型選擇
{icons_of_denmark/other/firkant.prj},{NB=Firkant},{ORDERNO=Firkant},{ALWAYS_VERTICAL=1},{CE_APPROVAL=1},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{HOST=0},{ISO_14001=1},{ISO_9001=0},{MASSUNIT=1},{OVERALL_DEPTH=750},{OVERALL_HEIGHT=400},{OVERALL_THICKNESS=0},{OVERALL_WIDTH=750},{ROOM_CALCULATION_POINT=0},{SEAT_HEIGHT=0},{SHARED=0},{WORK_PLANE_BASED=0},{ASSEMBLY_CODE=},{CATEGORY=},{CERTIFICATION=Complies with CMHR Combustion Modified High Resiliance (UK fire safety standard for seat foam).}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CE_APPROVAL
ce approval
ⁿ/ₐ
CERTIFICATION
certification
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DESIGNER
designer
ⁿ/ₐ
EAN_CODE
ean code
ⁿ/ₐ
EXPECTED_LIFE
expected life
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FEATURES
features
ⁿ/ₐ
FEET_MATERIAL
feet material
ⁿ/ₐ
FIRE_RATING
fire rating
ⁿ/ₐ
GROSS_WEIGHT_KG
gross weight kg
ⁿ/ₐ
HOST
host
ⁿ/ₐ
ISO_14001
iso 14001
ⁿ/ₐ
ISO_9001
iso 9001
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
MAINTENANCE
maintenance
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MANUFACTURER_COUNTRY
manufacturer country
ⁿ/ₐ
MANUFACTURER_WEBSITE
manufacturer website
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
MEASUREMENT_UNITS
measurement units
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NAME
name
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
OVERALL_DEPTH
overall depth
ⁿ/ₐ
OVERALL_HEIGHT
overall height
ⁿ/ₐ
OVERALL_THICKNESS
overall thickness
ⁿ/ₐ
OVERALL_WIDTH
overall width
ⁿ/ₐ
PRODUCT_CERTIFICATIONS
product certifications
ⁿ/ₐ
PRODUCT_FAMILY
product family
ⁿ/ₐ
PRODUCT_GROUP
product group
ⁿ/ₐ
PRODUCT_LITERATURE
product literature
ⁿ/ₐ
PRODUCT_MODEL_NUMBER
product model number
ⁿ/ₐ
PRODUCT_RANGE
product range
ⁿ/ₐ
PRODUCT_URL
product url
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
SEAT_HEIGHT
seat height
ⁿ/ₐ
SHAPE
shape
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SHIPPING_WEIGHT_KG
shipping weight kg
ⁿ/ₐ
TECHNICAL_DESCRIPTION
technical description
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
UNIQUE_REFERENCE
unique reference
ⁿ/ₐ
URL
url
ⁿ/ₐ
WARRANTY_ID
warranty id
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
Firkant
Firkant
1
1
Complies with CMHR Combus...
0
0
Firkant is a series of po...
-1
Peter Barreth
20 Years
0
1
0
Icons of Denmark offers a...
Icons of Denmark
Denmark
http://www.iconsofdenmark...
1
mm
Firkant Medium
Firkant
750
400
0
750
http://www.iconsofdenmark...
Firkant_Medium
Firkant
http://www.iconsofdenmark...
Firkant
http://www.iconsofdenmark...
0
0
Rectangular
0
Firkant is a series of po...
Furniture
http://www.iconsofdenmark...
5 Years
0
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載