您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
EU Mini Square Built-in DIP-Switch Flicker Free LED Driver XZ-QC30B
Cupower
Powered by
CAD模型選擇
{cupower/eu20mini20square20built-in20dip-switch20flicker20free20led20driver20xz-qc30b.prj},{NB=RD},{ORDERNO=RD},{ADJUSTABLE_OUTPUT_CURRENT=DIP Switch},{APPLICATION_NOTE=For luminaires of Class II},{CLASSIFICATION=Class II,SELV},{CONNECTION=Push in terminals,cord grip},{HSCODE=8504408290},{OPERATING_TEMPERATURE_RANGE=Ta -20 … 50 °C},{OVERVOLTAGE_PROTECTION=none},{POWER_FACTOR____100__LOAD_=0,9},{POWER_RANGE=7,5-44W},{RIPPLE__LOW_FREQUENCY_=≤5%},{START_UP_TIME=500 ms @ 230V},{SURGE_PROTECTION=L-N 1kV},{NAME=RD},{SOURCEURL=https://www.cupower.com/productdetail?product_id=688}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
LINA
明細表
ORDERNO
ⁿ/ₐ
ADJUSTABLE_OUTPUT_CURRENT
adjustable output current
ⁿ/ₐ
APPLICATION_NOTE
application note
ⁿ/ₐ
CLASSIFICATION
classification
ⁿ/ₐ
CONNECTION
connection
ⁿ/ₐ
HSCODE
hscode
ⁿ/ₐ
OPERATING_TEMPERATURE_RANGE
operating temperature range
ⁿ/ₐ
OVERVOLTAGE_PROTECTION
overvoltage protection
ⁿ/ₐ
POWER_FACTOR____100__LOAD_
power factor (@ 100% load)
ⁿ/ₐ
POWER_RANGE
power range
ⁿ/ₐ
RIPPLE__LOW_FREQUENCY_
ripple (low frequency)
ⁿ/ₐ
START_UP_TIME
start up time
ⁿ/ₐ
SURGE_PROTECTION
surge protection
ⁿ/ₐ
NAME
name
ⁿ/ₐ
RD
RD
DIP Switch
For luminaires of Class I...
Class II,SELV
Push in terminals,cord gr...
8504408290
Ta -20 … 50 °C
none
0,9
7,5-44W
≤5%
500 ms @ 230V
L-N 1kV
RD
QC30B
QC30B
DIP Switch
For luminaires of Class I...
Class II,SELV
Push in terminals,cord gr...
8504408290
Ta -20 … 50 °C
none
0,9
7,5-44W
≤5%
500 ms @ 230V
L-N 1kV
QC30B
RDCCCBFV1_asm
RDCCCBFV1_asm
DIP Switch
For luminaires of Class I...
Class II,SELV
Push in terminals,cord gr...
8504408290
Ta -20 … 50 °C
none
0,9
7,5-44W
≤5%
500 ms @ 230V
L-N 1kV
RDCCCBFV1_asm
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載