您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
ETIMAT Miniature circuit breakers and power limiters
ETI
Powered by
CAD模型選擇
{eti/etimat20miniature20circuit20breakers20and20power20limiters.prj},{NB=002112514},{ORDERNO=002112514},{AMBIENT_TEMPERATURE_DURING_OPERATING=°C},{BASIC_PACKAGING_VOLUME=.32222},{CATALOGUE_GROUP=ETIMAT 6 Miniature circuit breakers 6kA},{CONNECTABLE_CONDUCTOR_CROSS_SECTION_MULTI_WIRED=mm²},{CONNECTABLE_CONDUCTOR_CROSS_SECTION_SOLID_CORE=mm²},{CUSTOMS_TARIFF=85362010},{DESCRIPTION=ETIMAT 6 1p+N B10},{EAN_CODE_BASIC_PACKAGING=3838895281030},{EAN_CODE_PACKAGING_TRANSPORT=3838895281047},{EAN_CODE_PRODUCT=3838895255604},{ETI_CODE=002112514},{FUNCTION=MCB},{LEVEL=ETIMAT Miniature circuit breakers and power limiters},{NO__OF_POLES=1+N},{NOMINAL_RATED_CURRENT=10 A},{NUMBER_OF_POLES=1+N},{PACKAGING_VOLUME=17.400000},{PALETE_VOLUME=939.6},{QTY__BASIC_PACKAGING=6}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
ⁿ/ₐ
AMBIENT_TEMPERATURE_DURING_OPERATING
ambient temperature during operating
ⁿ/ₐ
BASIC_PACKAGING_VOLUME
basic packaging volume
ⁿ/ₐ
CATALOGUE_GROUP
catalogue group
ⁿ/ₐ
CONNECTABLE_CONDUCTOR_CROSS_SECTION_MULTI_WIRED
connectable conductor cross section multi-wired
ⁿ/ₐ
CONNECTABLE_CONDUCTOR_CROSS_SECTION_SOLID_CORE
connectable conductor cross section solid-core
ⁿ/ₐ
CUSTOMS_TARIFF
customs tariff
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
ⁿ/ₐ
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
ⁿ/ₐ
EAN_CODE_PRODUCT
ean code product
ⁿ/ₐ
ETI_CODE
eti code
ⁿ/ₐ
FUNCTION
function
ⁿ/ₐ
LEVEL
level
ⁿ/ₐ
NO__OF_POLES
no. of poles
ⁿ/ₐ
NOMINAL_RATED_CURRENT
nominal rated current
ⁿ/ₐ
NUMBER_OF_POLES
number of poles
ⁿ/ₐ
PACKAGING_VOLUME
packaging volume
ⁿ/ₐ
PALETE_VOLUME
palete volume
ⁿ/ₐ
QTY__BASIC_PACKAGING
qty. basic packaging
ⁿ/ₐ
QTY__PACKAKING
qty. packaking
ⁿ/ₐ
QTY__TRANSPORT
qty. transport
ⁿ/ₐ
RATED_CURRENT__A_
rated current (a)
ⁿ/ₐ
RATED_IMPULSE_WITHSTAND_VOLTAGE_UIMP
rated impulse withstand voltage uimp
ⁿ/ₐ
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
ⁿ/ₐ
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_EN_60898
rated short-circuit breaking capacity en 60898
ⁿ/ₐ
RELEASE_CHARACTERISTIC
release characteristic
ⁿ/ₐ
SHORT_CIRCUIT_CAPACITY__KA_
short circuit capacity (ka)
ⁿ/ₐ
TRIPPING_CHARACTERISTIC
tripping characteristic
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
WEIGHT_BASIC_PACKAGING
weight basic packaging
ⁿ/ₐ
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
ⁿ/ₐ
WEIGHT_PRODUCT
weight product
ⁿ/ₐ
NAME
name
ⁿ/ₐ
ADDITIONAL_EQUIPMENT_POSSIBLE
additional equipment possible
ⁿ/ₐ
BUILT_IN_DEPTH
built-in depth
ⁿ/ₐ
CONCURRENTLY_SWITCHING_N_NEUTRAL
concurrently switching n-neutral
ⁿ/ₐ
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
ⁿ/ₐ
FREQUENCY
frequency
ⁿ/ₐ
NOMINAL_RATED_VOLTAGE
nominal rated voltage
ⁿ/ₐ
NUMBER_OF_POLES__TOTAL_
number of poles (total)
ⁿ/ₐ
OVER_VOLTAGE_CATEGORY
over voltage category
ⁿ/ₐ
POLLUTION_DEGREE
pollution degree
ⁿ/ₐ
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_ICN_EN_60898_AT_230_V
rated short-circuit breaking capacity icn en 60898 at 230 v
ⁿ/ₐ
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_ICN_EN_60898_AT_400_V
rated short-circuit breaking capacity icn en 60898 at 400 v
ⁿ/ₐ
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_ICU_IEC_60947_2_AT_230_V
rated short-circuit breaking capacity icu iec 60947-2 at 230 v
ⁿ/ₐ
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_ICU_IEC_60947_2_AT_400_V
rated short-circuit breaking capacity icu iec 60947-2 at 400 v
ⁿ/ₐ
SUITABLE_FOR_FLUSH_MOUNTED_INSTALLATION
suitable for flush-mounted installation
ⁿ/ₐ
VOLTAGE_TYPE
voltage type
ⁿ/ₐ
NUMBER_OF_PROTECTED_POLES
number of protected poles
ⁿ/ₐ
CURRENT_LIMITING_CLASS
current limiting class
ⁿ/ₐ
WIDTH_IN_NUMBER_OF_MODULAR_SPACINGS
width in number of modular spacings
ⁿ/ₐ
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_IEC_60947_2
rated short-circuit breaking capacity iec 60947-2
ⁿ/ₐ
270111109
270111109
°C
.58
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p+N C1
3838895652724
3838895652731
3838895652717
270111109
MCB
ETIMAT Miniature circuit ...
1+N
1 A
1+N
17.400000
522
6
30
2520
1
kV
V
10
C
10
c
240g
1.534 kg
7.670000 kg
240 g
270111109
270101102
270101102
°C
.29
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p C1
3838895652694
3838895652700
3838895652687
270101102
MCB
ETIMAT Miniature circuit ...
1
1 A
1
17.400000
1044
12
60
5040
1
kV
V
10
C
10
c
118.83g
1.522 kg
7.610000 kg
118.83 g
270101102
270131103
270131103
°C
.87
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 3p C1
3838895652786
3838895652793
3838895652779
270131103
MCB
ETIMAT Miniature circuit ...
3
1 A
3
17.400000
348
4
20
1680
1
kV
V
10
C
10
c
360g
1.546 kg
7.730000 kg
360 g
270131103
270211102
270211102
°C
.58
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p+N C2
3838895652878
3838895652885
3838895652861
270211102
MCB
ETIMAT Miniature circuit ...
1+N
2 A
1+N
17.400000
522
6
30
2520
2
kV
V
10
C
10
c
240g
1.534 kg
7.670000 kg
240 g
270211102
270201105
270201105
°C
.29
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p C2
3838895652847
3838895652854
3838895652830
270201105
MCB
ETIMAT Miniature circuit ...
1
2 A
1
17.400000
1044
12
60
5040
2
kV
V
10
C
10
c
118.83g
1.522 kg
7.610000 kg
118.83 g
270201105
270141100
270141100
°C
1.16
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 3p+N C1
3838895652816
3838895652823
3838895652809
270141100
MCB
ETIMAT Miniature circuit ...
3+N
1 A
3+N
17.400000
261
3
15
1260
1
kV
V
10
C
10
c
480g
1.504 kg
7.520000 kg
480 g
270141100
270241103
270241103
°C
1.16
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 3p+N C2
3838895652960
3838895652977
3838895652953
270241103
MCB
ETIMAT Miniature circuit ...
3+N
2 A
3+N
17.400000
261
3
15
1260
2
kV
V
10
C
10
c
480g
1.504 kg
7.520000 kg
480 g
270241103
270231106
270231106
°C
.87
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 3p C2
3838895652939
3838895652946
3838895652922
270231106
MCB
ETIMAT Miniature circuit ...
3
2 A
3
17.400000
348
4
20
1680
2
kV
V
10
C
10
c
360g
1.546 kg
7.730000 kg
360 g
270231106
270401101
270401101
°C
.12383
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p C4
3838895652991
3838895653004
3838895652984
270401101
MCB
ETIMAT Miniature circuit ...
1
4 A
1
7.430000
445.8
12
60
5040
4
kV
V
10
C
10
c
118.83g
1.522 kg
7.610000 kg
118.83 g
270401101
270411108
270411108
°C
.58
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p+N C4
3838895653028
3838895653035
3838895653011
270411108
MCB
ETIMAT Miniature circuit ...
1+N
4 A
1+N
17.400000
522
6
30
2520
4
kV
V
10
C
10
c
240g
1.534 kg
7.670000 kg
240 g
270411108
270431102
270431102
°C
.87
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 3p C4
3838895653080
3838895653097
3838895653073
270431102
MCB
ETIMAT Miniature circuit ...
3
4 A
3
17.400000
348
4
20
1680
4
kV
V
10
C
10
c
360g
1.546 kg
7.730000 kg
360 g
270431102
270441109
270441109
°C
1.16
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 3p+N C4
3838895653110
3838895653127
3838895653103
270441109
MCB
ETIMAT Miniature circuit ...
3+N
4 A
3+N
17.400000
261
3
15
1260
4
kV
V
10
C
10
c
480g
1.504 kg
7.520000 kg
480 g
270441109
270501104
270501104
°C
.29
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p C0,5
3838895653134
12.00000
3838895653134
270501104
MCB
ETIMAT Miniature circuit ...
1
0,5 A
1
7.610000
29213995920532
12
60
5040
0,5
kV
V
10
C
10
c
118.3g
60 kg
60.00000 kg
118.3 g
270501104
270502105
270502105
°C
.29
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p D0,5
3838895655589
12.00000
3838895655589
270502105
MCB
ETIMAT Miniature circuit ...
1
0,5 A
1
7.610000
29213995939131
12
60
5040
0,5
kV
V
10
D
10
D
118.3g
60 kg
60.00000 kg
118.3 g
270502105
270511101
270511101
°C
.58
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p+N C0,5
3838895653165
6.00000
3838895653165
270511101
MCB
ETIMAT Miniature circuit ...
1+N
0,5 A
1+N
7.670000
29444329659960
6
30
2520
0,5
kV
V
10
C
10
c
240g
30 kg
30.00000 kg
240 g
270511101
270531105
270531105
°C
.87
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 3p C0,5
3838895653226
4.00000
3838895653226
270531105
MCB
ETIMAT Miniature circuit ...
3
0,5 A
3
7.730000
29674663399545
4
20
1680
0,5
kV
V
10
C
10
c
360g
20 kg
20.00000 kg
360 g
270531105
270541102
270541102
°C
1.16
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 3p+N C0,5
3838895653257
3.00000
3838895653257
270541102
MCB
ETIMAT Miniature circuit ...
3+N
0,5 A
3+N
7.520000
28868495312598
3
15
1260
0,5
kV
V
10
C
10
c
480g
15 kg
15.00000 kg
480 g
270541102
270600106
270600106
°C
.13283
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p B6
3838895649618
3838895649625
3838895649601
270600106
MCB
ETIMAT Miniature circuit ...
1
6 A
1
7.970000
478.2
12
60
5040
6
kV
V
10
B
10
B
118.3g
1.522 kg
7.610000 kg
118.3 g
270600106
yes
75mm
NO
IP20
5060Hz
230V
1
3
2
kA
kA
10kA
10kA
yes
DC
270601107
270601107
°C
.29
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p C6
3838895653295
3838895653301
3838895653288
270601107
MCB
ETIMAT Miniature circuit ...
1
6 A
1
17.400000
1044
12
60
5040
6
kV
V
10
C
10
c
118.83g
1.522 kg
7.610000 kg
118.83 g
270601107
270610103
270610103
°C
.58
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p+N B6
3838895649649
3838895649656
3838895649632
270610103
MCB
ETIMAT Miniature circuit ...
1+N
6 A
1+N
17.400000
522
6
30
2520
6
kV
V
10
B
10
B
240g
1.534 kg
7.670000 kg
240 g
270610103
270611104
270611104
°C
.58
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p+N C6
3838895653325
3838895653332
3838895653318
270611104
MCB
ETIMAT Miniature circuit ...
1+N
6 A
1+N
17.400000
522
6
30
2520
6
kV
V
10
C
10
c
240g
1.534 kg
7.670000 kg
240 g
270611104
271301109
271301109
°C
.29
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p C13
3838895653592
3838895653608
3838895653585
271301109
MCB
ETIMAT Miniature circuit ...
1
13 A
1
17.400000
1044
12
60
5040
13
kV
V
10
C
10
c
118.83g
1.486 kg
7.430000 kg
118.83 g
271301109
271310105
271310105
°C
.58
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p+N B13
3838895650188
3838895650195
3838895650171
271310105
MCB
ETIMAT Miniature circuit ...
1+N
13 A
1+N
17.400000
522
6
30
2520
13
kV
V
10
B
10
B
240g
1.51 kg
7.550000 kg
240 g
271310105
271311106
271311106
°C
.58
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 1p+N C13
3838895653622
3838895653639
3838895653615
271311106
MCB
ETIMAT Miniature circuit ...
1+N
13 A
1+N
17.400000
522
6
30
2520
13
kV
V
10
C
10
c
240g
1.51 kg
7.550000 kg
240 g
271311106
270630107
270630107
°C
.87
ETIMAT P10 Miniature circ...
mm²
mm²
85362010
ETIMAT P10 3p B6
3838895649915
3838895649922
3838895649908
270630107
MCB
ETIMAT Miniature circuit ...
3
6 A
3
17.400000
348
4
20
1680
6
kV
V
10
B
10
B
360g
1.546 kg
7.730000 kg
360 g
270630107
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...
Previews
3D
2D
下載CAD模型
CAD下載