您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Easyscreen Altair Multiple Bay 102 with Glass Blades.
Breezway
Powered by
CAD模型選擇
{breezway/easyscreen20altair20multiple20bay2010220with20glass20blades..prj},{NB=Easyscreen Altair Multiple Bay 102 with Glass Blades.},{ORDERNO=Easyscreen Altair Multiple Bay 102 with Glass Blades.},{ACT_HEIGHT=1891},{ACT_LOUVRE_NUMBER=20},{ACT_WIDTH=700},{ALWAYS_VERTICAL=1},{BAY_NUMBER=2},{BAY_NUMBER_LIMIT=2},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_SILL_HEIGHT=300},{HEAT_TRANSFER_COEFFICIENT__U_=0},{HEIGHT=1891},{HEIGHT_ACT=1891},{HEIGHT_LIMIT_MAX=0},{HOST=1},{LOUVRE_BLADES_PER_BAY=20},{MASSUNIT=1},{NUMBER_OF_BAYS=2},{OFFSET=70},{PANEL_WIDTH=700},{ROOM_CALCULATION_POINT=0},{ROUGH_HEIGHT=0},{ROUGH_WIDTH=0},{SHARED=0},{SOLAR_HEAT_GAIN_COEFFICIENT=0},{THERMAL_RESISTANCE__R_=0},{VISUAL_LIGHT_TRANSMITTANCE=0},{WALL_CLOSURE=0},{WIDTH=1395},{WIDTH_ACT=1395}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ACT_HEIGHT
act_height
ⁿ/ₐ
ACT_LOUVRE_NUMBER
act_louvre_number
ⁿ/ₐ
ACT_WIDTH
act_width
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ANALYTIC_CONSTRUCTION
analytic construction
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
AUTHOR
author
ⁿ/ₐ
BAY_NUMBER
bay number
ⁿ/ₐ
BAY_NUMBER_LIMIT
bay number limit
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CLIPS_MATERIAL
clips material
ⁿ/ₐ
CONSTRUCTION_TYPE
construction type
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_SILL_HEIGHT
default sill height
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FRAME_MATERIAL
frame material
ⁿ/ₐ
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HEIGHT_ACT
height_act
ⁿ/ₐ
HEIGHT_LIMIT_MAX
height_limit_max
ⁿ/ₐ
HOST
host
ⁿ/ₐ
INSTALLATION_TYPE
installation type
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LOUVRE_BLADES_PER_BAY
louvre blades per bay
ⁿ/ₐ
LOUVRE_MATERIAL
louvre material
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NUMBER_OF_BAYS
number of bays
ⁿ/ₐ
OFFSET
offset
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
OPERATION
operation
ⁿ/ₐ
PANEL_WIDTH
panel width
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUGH_HEIGHT
rough height
ⁿ/ₐ
ROUGH_WIDTH
rough width
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
ⁿ/ₐ
THERMAL_RESISTANCE__R_
thermal resistance (r)
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
ⁿ/ₐ
WALL_CLOSURE
wall closure
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
WIDTH_ACT
width_act
ⁿ/ₐ
WIDTH_LIMIT_MAX
width_limit_max
ⁿ/ₐ
NAME
name
ⁿ/ₐ
Easyscreen Altair Multipl...
Easyscreen Altair Multipl...
1891
20
700
1
DM
2
2
0
0
300
Breezway Easyscreen™ Alta...
-1
0
1891
1891
0
1
20
Breezway Ptd Ltd
1
Altair™ Louvre Multi Bay ...
2
70
23.30.20.00
Windows
700
0
0
0
0
0
0
Max 6 Bays wide, Max 750 ...
http://www.breezway.com.a...
0
0
1395
1395
0
Easyscreen Altair Multipl...
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
VCC-83028 - Cable Clamps - Screw Mount, Aluminum, Vinyl Cated, Adjustable
Essentra Components
15.07.2014
Show more
Previews
3D
2D
下載CAD模型
CAD下載