Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Diana
Domovari
basins202620columns
Powered by
CAD模型選擇
{domovari/basins202620columns/diana.prj},{NB=D787-SO},{ORDERNO=D787-SO},{ARTICLE_NUMBER=D787-SO},{DIMENSIONS=Ø 390 mm H=170 mm},{MATERIAL=domovari mineral matt, domovari shine},{NAME=D787-SO},{SOURCEURL=https://www.domovari.de/diana/?lang=en}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
LINA
明細表
ORDERNO
ⁿ/ₐ
ARTICLE_NUMBER
article number
ⁿ/ₐ
DIMENSIONS
dimensions
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
NAME
name
ⁿ/ₐ
D787
D787
D787
Ø 390 mm H=160 mm
domovari mineral matt, do...
D787
D787-SO
D787-SO
D787-SO
Ø 390 mm H=170 mm
domovari mineral matt, do...
D787-SO
D781
D781
D781
Ø 290 mm H=150 mm
domovari mineral matt, do...
D781
D781-SO
D781-SO
D781-SO
Ø 290 mm H=150 mm
domovari mineral matt, do...
D781-SO
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...
Previews
3D
2D
下載CAD模型
CAD下載