您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
DET3(DES3)-40-125
Detroit Radiant
series20specific
Powered by
CAD模型選擇
{detroit_radiant/series20specific/det328des329-40-125.prj},{NB=DET3(DES3)-40-125},{ORDERNO=DET3(DES3)-40-125},{ALWAYS_VERTICAL=1},{BELOW_CLEARANCE=6.333},{CLASSIFICATION=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{FREQUENCY=60},{HEAT_GAIN__HIGH_FIRE_=125000},{HEAT_GAIN__LOW_FIRE_=95000},{HOST=0},{LENGTH=41.083},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{SIDE_CLEARANCES=1.667},{TOP_CLEARANCE=0.500},{VOLTAGE=120.000},{WORK_PLANE_BASED=0},{ASSEMBLY_CODE=},{CATEGORY=},{DESCRIPTION=},{DESIGN_OPTION=-1},{FAMILY_NAME=},{GAS_TYPE=N or LP},{KEYNOTE=},{MANUFACTURER=Detroit Radiant Products Company},{MATERIAL__COMBUSTION_TUBE_=Black Coated Aluminized Steel},{MATERIAL__RADIANT_TUBES_=Hot Rolled Steel}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BELOW_CLEARANCE
below clearance
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CLASSIFICATION
classification
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FREQUENCY
frequency
ⁿ/ₐ
GAS_TYPE
gas type
ⁿ/ₐ
HEAT_GAIN__HIGH_FIRE_
heat gain (high fire)
ⁿ/ₐ
HEAT_GAIN__LOW_FIRE_
heat gain (low fire)
ⁿ/ₐ
HOST
host
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LENGTH
length
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MATERIAL__COMBUSTION_TUBE_
material (combustion tube)
ⁿ/ₐ
MATERIAL__RADIANT_TUBES_
material (radiant tubes)
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NOTE
note
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
RECOMMENDED_MOUNTING_HEIGHT
recommended mounting height
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SIDE_CLEARANCES
side clearances
ⁿ/ₐ
STAGE
stage
ⁿ/ₐ
TOP_CLEARANCE
top clearance
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
VOLTAGE
voltage
ⁿ/ₐ
WEIGHT
weight
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
DET3(DES3)-40-125
DET3(DES3)-40-125
1
6.333
0
0
0
-1
60
N or LP
125000
95000
0
41.083
Detroit Radiant Products ...
1
Black Coated Aluminized S...
Hot Rolled Steel
DET3(DES3)-40-125
Low fire input for DET3 s...
23.75.10.17.14.14
Fuel-Fired Radiant Heater...
0
12' to 20'
0
1
0
1.667
DET3 (Two), DES3 (Single)
0.500
www.DetroitRadiant.com
120.000
190 Pounds
0
DET3(DES3)-40-125
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載