您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
CubeSat Kit
Powered by
CAD模型選擇
Kit 1U Skeletonized Chassis Assembly
24.02.2023
Kit 1U Solid-wall
24.02.2023
Kit 3U Solid-wall
24.02.2023
Kit ADACS Interface Module Assembly
24.02.2023
Kit ADACS Payload Walls Assembly
24.02.2023
Kit Base Plate Assy with dual switches for ANTS antenna
24.02.2023
Kit Base Plate Assy with dual switches, skeletonized
24.02.2023
Kit Cover Plate Assy for ANTS antenna
24.02.2023
Kit Large-Aperture Cover Plate Assy with dual separation switches
24.02.2023
Kit Linear EPS
24.02.2023
Kit Midplane Standoffs
24.02.2023
Kit Motherboard Rev D
24.02.2023
Kit Payload Adapter Plate
24.02.2023
Kit Payload Cover Plate Assembly
24.02.2023
Kit Pluggable Process Module A
24.02.2023
Kit Pluggable Process Module B
24.02.2023
Kit Pluggable Process Module D
24.02.2023
Kit Remove-Before-Flight Bracket
24.02.2023
Kit skeletonized 2U
24.02.2023
Kit solid-wall 2U
24.02.2023
Kit solid-wall 3U
24.02.2023
Kit Stacking Bus Connector
24.02.2023
Microhard MHX series transceiver module CAD model
24.02.2023
PNI microMag 3 magnetometer
24.02.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Additional Information
No recommendations available.