您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Crushman
Hubbard Systems
Powered by
CAD模型選擇
{hubbard_systems/crushman.prj},{NB=Crushman},{ORDERNO=Crushman},{ALWAYS_VERTICAL=1},{APPARENT_POWER=1000.000},{CONN_CONDUIT=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{CYCLE=50},{ELEC_CONN_CONNECTION_HEIGHT=80.500},{ELEC_CONN_RI_HEIGHT=0},{FL_AMPS=0},{FOODSERVICE_EQUIPMENT_IDENTIFIER=1},{HOST=0},{IDENTIFY_QUANTITY_AS_LOT=0},{MASSUNIT=1},{MAX_OVERCURRENT_PROTECTION=0},{MIN_CKT_AMPACITY=0},{NUMBER_OF_POLES=1},{PART_TYPE=0},{PHASE=1},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{SHOW_CLEARANCE=1},{SHOW_LOGO=1},{VOLTS=230.000},{WATTS=1000.000},{WEIGHT_IN_POUNDS=50.706},{WORK_PLANE_BASED=0},{ASSEMBLY_CODE=},{CATEGORY=},{CONN_PLUG=},{CSI_MASTERFORMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
APPARENT_POWER
apparent power
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CONN_CONDUIT
conn conduit
ⁿ/ₐ
CONN_PLUG
conn plug
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CSI_MASTERFORMAT
csi masterformat
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
CYCLE
cycle
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
ⁿ/ₐ
ELEC_CONN_RI_HEIGHT
elec conn ri height
ⁿ/ₐ
ELECTRIC_CONNECTION_TYPE
electric connection type
ⁿ/ₐ
ELECTRICAL_REMARKS
electrical remarks
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
FL_AMPS
fl amps
ⁿ/ₐ
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
ⁿ/ₐ
FURNISHED_BY
furnished by
ⁿ/ₐ
HOST
host
ⁿ/ₐ
HP
hp
ⁿ/ₐ
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
ⁿ/ₐ
INSTALLED_BY
installed by
ⁿ/ₐ
ITEM_NUMBER
item number
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MASTERSPEC
masterspec
ⁿ/ₐ
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
ⁿ/ₐ
MIN_CKT_AMPACITY
min ckt ampacity
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
NAFEM_SPEC_ID_NUMBER
nafem spec id number
ⁿ/ₐ
NUMBER_OF_POLES
number of poles
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PHASE
phase
ⁿ/ₐ
REVISION_CODE
revision code
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SEISMIC_RATING
seismic rating
ⁿ/ₐ
SERIAL_NUMBER
serial number
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SHOW_CLEARANCE
show clearance
ⁿ/ₐ
SHOW_LOGO
show logo
ⁿ/ₐ
SMACNA_NO
smacna no
ⁿ/ₐ
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
ⁿ/ₐ
SPECIFICATION_BY_USER
specification by user
ⁿ/ₐ
STATUS
status
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
URL_CUTSHEET
url cutsheet
ⁿ/ₐ
VOLTS
volts
ⁿ/ₐ
WATTS
watts
ⁿ/ₐ
WEIGHT_IN_POUNDS
weight in pounds
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
Crushman
Crushman
1
1000.000
0
0
0
50
CRUSHMAN 360 ICE CRUSHER,...
-1
80.500
0
0
1
0
1.341020000000
0
SCOTSMAN
1
0
0
CRUSHMAN 360
1
23.21.21.00
0
1
0
1
0
1
1
www.scotsman-ice.com
www.scotsman-ice.com
230.000
1000.000
50.706
0
Crushman
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載