您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Core Locker – 60 Inch Tall
DeBourgh
Powered by
CAD模型選擇
{debourgh/core20locker202013206020inch20tall.prj},{NB=Core Locker – 60 Inch Tall},{ORDERNO=Core Locker – 60 Inch Tall},{ALWAYS_VERTICAL=1},{BASE_DEPTH=13.531},{BASE_HEIGHT=4},{CLOSED_BASE=1},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{DEPTH=15.000},{DOOR_HEIGHT=57.906},{DOOR_WIDTH=9.906},{HEIGHT=60.000},{HOST=0},{LOUVER=1},{MASSUNIT=1},{PART_TYPE=0},{PERF=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SENTRY_1=0},{SENTRY_2=0},{SENTRY_3=1},{SHARED=0},{SLOPE_ANGLE=25},{SLOPE_TOP=1},{SNV=0},{WIDTH=12.000},{WORK_PLANE_BASED=1},{VAR04_CSI=10 51 00},{VAR95_CSI=10500},{ASSEMBLY_CODE=C1030310},{CATEGORY=},{DEPTH_AVAILABLE_SIZES=12,15,18,22,24},{DESCRIPTION=Corregidoor 1 Tier Locker - 60IN Ht.},{DESIGN_OPTION=-1}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
VAR04_CSI
04 csi
ⁿ/ₐ
VAR95_CSI
95 csi
ⁿ/ₐ
ALWAYS_VERTICAL
always vertical
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
BASE_DEPTH
base depth
ⁿ/ₐ
BASE_HEIGHT
base height
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CLOSED_BASE
closed base
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DEPTH
depth
ⁿ/ₐ
DEPTH_AVAILABLE_SIZES
depth available sizes
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
DOOR_HEIGHT
door height
ⁿ/ₐ
DOOR_WIDTH
door width
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HOST
host
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LATCH
latch
ⁿ/ₐ
LOUVER
louver
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
PERF
perf
ⁿ/ₐ
PRODUCT_URL
product url
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SENTRY_1
sentry 1
ⁿ/ₐ
SENTRY_2
sentry 2
ⁿ/ₐ
SENTRY_3
sentry 3
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
SLOPE_ANGLE
slope angle
ⁿ/ₐ
SLOPE_TOP
slope top
ⁿ/ₐ
SNV
snv
ⁿ/ₐ
SPECIFICATION_URL
specification url
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
UNIT
unit
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
WARRANTY
warranty
ⁿ/ₐ
WIDTH
width
ⁿ/ₐ
WIDTH_AVAILABLE_SIZES
width available sizes
ⁿ/ₐ
WORK_PLANE_BASED
work plane-based
ⁿ/ₐ
NAME
name
ⁿ/ₐ
Core Locker – 60 Inch Tal...
Core Locker – 60 Inch Tal...
10 51 00
10500
1
C1030310
13.531
4
1
0
0
0
15.000
12,15,18,22,24
Corregidoor 1 Tier Locker...
-1
57.906
9.906
60.000
0
1
DeBourgh Manufacturing Co...
1
Corregidoor Team Locker
23.40.20.11.17
Lockers
0
0
http://www.debourgh.com/T...
0
1
0
0
1
0
25
1
0
http://www.debourgh.com/S...
http://www.debourgh.com/
Autodesk Revit Architectu...
Lifetime Limited
12.000
12,15,18,24
1
Core Locker – 60 Inch Tal...
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載