您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
control unit Autotemp 12 group
Itho Daalderop
Powered by
CAD模型選擇
{itho_daalderop/control20unit20autotemp201220group.prj},{NB=control unit Autotemp 12 group},{ORDERNO=control unit Autotemp 12 group},{CLASSIFICATION=0},{COST=0},{CUT_WITH_VOIDS_WHEN_LOADED=0},{DEFAULT_ELEVATION=0},{DEPTH=63},{HEIGHT=111.000},{HOST=5},{ISCUSTOM=1},{LENGTH=268},{MASSUNIT=1},{PART_TYPE=0},{ROOM_CALCULATION_POINT=0},{ROUND_CONNECTOR_DIMENSION=1},{SHARED=0},{VOLTAGE=230.000},{ARTICLEDESCRIPTION=Controller wall mounting; 12 adapters},{ARTICLENUMBER=536-0405},{ASSEMBLY_CODE=},{CATEGORY=},{COPYRIGHT=},{DEEPLINK=http://zakelijk.ithodaalderop.nl/producten/ventilatie-hele-huis/vraaggestuurde-ventilatie/demandflowqualityflow-onderdelen},{DESCRIPTION=Controller wall mounting; 12 adapters},{DESIGN_OPTION=-1},{FAMILY_NAME=}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
LINA
明細表
ORDERNO
ⁿ/ₐ
ARTICLEDESCRIPTION
articledescription
ⁿ/ₐ
ARTICLENUMBER
articlenumber
ⁿ/ₐ
ASSEMBLY_CODE
assembly code
ⁿ/ₐ
CATEGORY
category
ⁿ/ₐ
CLASSIFICATION
classification
ⁿ/ₐ
COPYRIGHT
copyright
ⁿ/ₐ
COST
cost
ⁿ/ₐ
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
ⁿ/ₐ
DEEPLINK
deeplink
ⁿ/ₐ
DEFAULT_ELEVATION
default elevation
ⁿ/ₐ
DEPTH
depth
ⁿ/ₐ
DESCRIPTION
description
ⁿ/ₐ
DESIGN_OPTION
design option
ⁿ/ₐ
FAMILY_NAME
family name
ⁿ/ₐ
GTINNUMBER
gtinnumber
ⁿ/ₐ
HEIGHT
height
ⁿ/ₐ
HOST
host
ⁿ/ₐ
ISCUSTOM
iscustom
ⁿ/ₐ
KEYNOTE
keynote
ⁿ/ₐ
LENGTH
length
ⁿ/ₐ
MANUFACTURER
manufacturer
ⁿ/ₐ
MASSUNIT
massunit
ⁿ/ₐ
MODEL
model
ⁿ/ₐ
OMNICLASS_NUMBER
omniclass number
ⁿ/ₐ
OMNICLASS_TITLE
omniclass title
ⁿ/ₐ
PART_TYPE
part type
ⁿ/ₐ
POSITIONCODE
positioncode
ⁿ/ₐ
PRODUCTLINE
productline
ⁿ/ₐ
ROOM_CALCULATION_POINT
room calculation point
ⁿ/ₐ
ROUND_CONNECTOR_DIMENSION
round connector dimension
ⁿ/ₐ
SHARED
shared
ⁿ/ₐ
STABICAD_PM
stabicad_pm
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TYPE_COMMENTS
type comments
ⁿ/ₐ
TYPE_IMAGE
type image
ⁿ/ₐ
TYPE_NAME
type name
ⁿ/ₐ
URL
url
ⁿ/ₐ
VERSION
version
ⁿ/ₐ
VOLTAGE
voltage
ⁿ/ₐ
WATERMARKED_BY
watermarked by
ⁿ/ₐ
NAME
name
ⁿ/ₐ
control unit Autotemp 12 ...
control unit Autotemp 12 ...
Controller wall mounting;...
536-0405
0
0
0
http://zakelijk.ithodaald...
0
63
Controller wall mounting;...
-1
8712922216156
111.000
5
1
268
Itho Daalderop
1
Regelaar DF-R12
0
Itho Daalderop
0
1
0
Regelaar DF-R12
90200
230.000
control unit Autotemp 12 ...
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.
Previews
3D
2D
下載CAD模型
CAD下載